Loading
View all Kinetix Cables
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
2090-CSBM1DE-08AF03

Kinetix Cable Single DSL 2090 Series

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Kinetix Single Cable , DE Single Cable for K5700, 8 AWG, TPE, Continuous-flex, Single Motor Power and Feedback with Brake Wires, 03 meters
  • Add to BOM
  • Repair services
  • Get support
2090-CSBM1DE-08AF03

Kinetix Cable Single DSL 2090 Series

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Kinetix Single Cable , DE Single Cable for K5700, 8 AWG, TPE, Continuous-flex, Single Motor Power and Feedback with Brake Wires, 03 meters
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
2090-CSBM1DE-08AF03
UPC
889508370132
Estimated Lead Time
38 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Accessory Component
Single DSL
Cable style
Continuous-flex
Drive-end Connector Type
Flying Lead at 5700 Drive End
Motor-end Connector Type
Single SpeedTec DIN Connector
AWG size
8 AWG
Cable description
Power with brake wires: 600V hybrid cable with four power, two ftdback (digital communication), and two brake conductors
Cable type
Single motor power with brake wires
Nominal voltage U
600 V
Construction
Cable length
3 m
Color cable code
RAL2003
Colour outer sheath
Orange
Conductor material
Copper
Conductor surface
Tinned
Core color
White/blue
Core colour
White
Core identification
Colour
Drive-end connector type
Drive-end, flying-leads with factory pre-installed connector kit (optimized for Kinetix 5700)
Motor-end connector type
Single speedTec DIN connector
Number of cores
8
Outer diameter approx.
25 mm
With protective conductor
True
Mechanical
Accessory component
Cable
Cable style
Continuous-flexible
Continuous bend radius
Continuous flex: 10 times the cable diam
Features
Low capacitance design to maximize system power density, speedtec connection system, encoder communication data pair with noise rejection, TPE jacket with mechanical and chemical properties, cable features overall tinned copper braid with aluminum/pol
Nominal cross section conductor
8.36
Nominal cross section conductor (AWG)
16.5
Twisted cores
False
Weight, approx
Continuous-flex, power with brake wire: 1.0 kg/m
Max. conductor temperature
105 °C
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Technical Data Publication
knx-td004_-en-p KNX-TD004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2090-CSBM1DE-08AF03
UPC
889508370132
Estimated Lead Time
38 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Accessory Component
Single DSL
Cable style
Continuous-flex
Drive-end Connector Type
Flying Lead at 5700 Drive End
Motor-end Connector Type
Single SpeedTec DIN Connector
AWG size
8 AWG
Cable description
Power with brake wires: 600V hybrid cable with four power, two ftdback (digital communication), and two brake conductors
Cable type
Single motor power with brake wires
Nominal voltage U
600 V
Physical Characteristics
Construction
Cable length
3 m
Color cable code
RAL2003
Colour outer sheath
Orange
Conductor material
Copper
Conductor surface
Tinned
Core color
White/blue
Core colour
White
Core identification
Colour
Drive-end connector type
Drive-end, flying-leads with factory pre-installed connector kit (optimized for Kinetix 5700)
Motor-end connector type
Single speedTec DIN connector
Number of cores
8
Outer diameter approx.
25 mm
With protective conductor
True
Mechanical
Accessory component
Cable
Cable style
Continuous-flexible
Continuous bend radius
Continuous flex: 10 times the cable diam
Features
Low capacitance design to maximize system power density, speedtec connection system, encoder communication data pair with noise rejection, TPE jacket with mechanical and chemical properties, cable features overall tinned copper braid with aluminum/pol
Nominal cross section conductor
8.36
Nominal cross section conductor (AWG)
16.5
Twisted cores
False
Weight, approx
Continuous-flex, power with brake wire: 1.0 kg/m
Compliance & Environment
Max. conductor temperature
105 °C
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
knx-td004_-en-p Technical Data
KNX-TD004
General Publication
Product Cutsheet --
Technical Data Publication
knx-td004_-en-p KNX-TD004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Kinetix Cable Single DSL 2090 Series
CloseClose
2090-CSBM1DE-08AF03
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control Systems
  5. Chevron LeftChevron Left Kinetix Cables
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose