| Consist Of |
Connectors
|
|---|---|
| Depth |
87mm
|
| Expansion I/O Modules |
Micro800 Input Module, Digital, 32 Point, 12/24V DC, Sink/Source , IEC
|
| Height |
90mm
|
| I/O Isolation |
Isolated
|
| I/O Status Indication |
LED
|
| Temperature Rating |
-20…65 °C (-4…149 °F)
|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Australian RCM
- UL Listed
- Korean Register of Shippin
- Bureau Veritas
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Consist Of |
Connectors
|
|---|---|
| Depth |
87mm
|
| Expansion I/O Modules |
Micro800 Input Module, Digital, 32 Point, 12/24V DC, Sink/Source , IEC
|
| Height |
90mm
|
| I/O Isolation |
Isolated
|
| I/O Status Indication |
LED
|
| Temperature Rating |
-20…65 °C (-4…149 °F)
|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Australian RCM
- UL Listed
- Korean Register of Shippin
- Bureau Veritas
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.