Loading
View all Micro800 Plug-in Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
2080-RTD2

Micro800 2 Channel RTD Plug-In

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
2080 Micro800 System, 2-ch RTD Input (non-isolated)
  • Add to BOM
  • Repair services
  • Get support
Preferred
2080-RTD2

Micro800 2 Channel RTD Plug-In

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
2080 Micro800 System, 2-ch RTD Input (non-isolated)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Inputs & Outputs (I/O)
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Sustainability
Lifecycle Assessment
Substance Disclosures
Drawings
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
2080-RTD2
UPC
885630058450
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Singapore
I/O Isolation
None
Accuracy
±1.0 °C @ 25 °C (77 °F)
Analogue inputs configurable
False
Analogue outputs configurable
False
Common mode rejection ratio
100 dB @ 50/60Hz
Input signal, configurable
False
Input, current
False
Input, resistance thermometer
False
Input, resistor
True
Input, thermocouple
False
Input, voltage
False
Normal mode rejection ratio
70 dB @ 50/60 Hz
Number of analogue inputs
2
Open circuit detection time
8 to 1212
Output signal configurable
False
Output, current
False
Output, voltage
False
RTD types supported
100 Ω Platinum 385, 200 Ω Platinum 385, 500 Ω Platinum 385, 1000 Ω Platinum 385, 100 Ω Platinum 392, 200 Ω Platinum 392, 500 Ω Platinum 392, 1000 Ω Platinum 392, 10 Ω Copper 427, 120 Ω Nickel 672, 604 Ω Nickel-Iron 518
Resolution of the analogue inputs
14 bit
Resolution of the analogue outputs
14 bit
SIL according to IEC 61508
None
Suitable for safety functions
False
Type of electric connection
Screw connection
Wire size
Solid: 0.14 mm2 AWG)...1.5 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum, Stranded: 0.14 mm2 AWG)...1.0 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum
I/O Specifications
Input impedance
>5 MΩ
Conducted RF immunity
IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
EFT/B immunity
IEC 61000-4-4: ±2kV @ 5kHz on shielded ports
ESD immunity
IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges
Emissions
CISPR 11 (IEC 61000-6-4): Class A
Nonoperating temperature
-40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock)
North American temperature code
T4
Operating temperature
-20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock)
Power consumption
40mA @ 3.3V
Radiated RF immunity
IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz,
Surge transient immunity
IEC 61000-4-5: ±2 kV line-earth(CM) on shielded ports
Surrounding air temperature, max
65 °C
Mechanical
Mounting torque
0.2 nm
Shock
IEC 60068-2-27 (Test Ea, unpackaged shock): DIN rail mount: 25 g, nonoperating, Panel Mount: 35 g nonoperating
Terminal screw torque
0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver)
Vibration
IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz
Cradle To Grave
8.69 kg CO2 eq
Cradle To Gate
2.67 kg CO2 eq
Database Used
Ecoinvent 3.10
Impact Assessment Method
EF 3.0 (Environmental Footprint) ESPR aligned
LCA Method
ISO 14040/44 compliant
Use Phase Electricity
European Average Grid Mix (EU-40)
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Installation Guide --
Brochure --
Wiring Diagram --
Product Cutsheet --
User Manual Publication
2080-um004_-en-e 2080-UM004
Micro800 Plug-in Modules User Manual 2080-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
  • Korean Register of Shippin

This product was certified with the above certifications as of 2026-10-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2080-RTD2
UPC
885630058450
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Singapore
Electrical & Connectivity
I/O Isolation
None
Accuracy
±1.0 °C @ 25 °C (77 °F)
Analogue inputs configurable
False
Analogue outputs configurable
False
Common mode rejection ratio
100 dB @ 50/60Hz
Input signal, configurable
False
Input, current
False
Input, resistance thermometer
False
Input, resistor
True
Input, thermocouple
False
Input, voltage
False
Normal mode rejection ratio
70 dB @ 50/60 Hz
Number of analogue inputs
2
Open circuit detection time
8 to 1212
Output signal configurable
False
Output, current
False
Output, voltage
False
RTD types supported
100 Ω Platinum 385, 200 Ω Platinum 385, 500 Ω Platinum 385, 1000 Ω Platinum 385, 100 Ω Platinum 392, 200 Ω Platinum 392, 500 Ω Platinum 392, 1000 Ω Platinum 392, 10 Ω Copper 427, 120 Ω Nickel 672, 604 Ω Nickel-Iron 518
Resolution of the analogue inputs
14 bit
Resolution of the analogue outputs
14 bit
SIL according to IEC 61508
None
Suitable for safety functions
False
Type of electric connection
Screw connection
Wire size
Solid: 0.14 mm2 AWG)...1.5 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum, Stranded: 0.14 mm2 AWG)...1.0 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum
I/O Specifications
Input impedance
>5 MΩ
Compliance & Environment
Conducted RF immunity
IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
EFT/B immunity
IEC 61000-4-4: ±2kV @ 5kHz on shielded ports
ESD immunity
IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges
Emissions
CISPR 11 (IEC 61000-6-4): Class A
Nonoperating temperature
-40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock)
North American temperature code
T4
Operating temperature
-20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock)
Power consumption
40mA @ 3.3V
Radiated RF immunity
IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz,
Surge transient immunity
IEC 61000-4-5: ±2 kV line-earth(CM) on shielded ports
Surrounding air temperature, max
65 °C
Physical Characteristics
Mechanical
Mounting torque
0.2 nm
Shock
IEC 60068-2-27 (Test Ea, unpackaged shock): DIN rail mount: 25 g, nonoperating, Panel Mount: 35 g nonoperating
Terminal screw torque
0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver)
Vibration
IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz
Sustainability
Cradle To Grave
8.69 kg CO2 eq
Cradle To Gate
2.67 kg CO2 eq
Database Used
Ecoinvent 3.10
Impact Assessment Method
EF 3.0 (Environmental Footprint) ESPR aligned
LCA Method
ISO 14040/44 compliant
Use Phase Electricity
European Average Grid Mix (EU-40)
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Guide General
--
Brochure General
--
Wiring Diagram General
--
Product Cutsheet General
--
2080-um004_-en-e User Manual
2080-UM004
Micro800 Plug-in Modules User Manual User Manual
2080-UM002
General Publication
Installation Guide --
Brochure --
Wiring Diagram --
Product Cutsheet --
User Manual Publication
2080-um004_-en-e 2080-UM004
Micro800 Plug-in Modules User Manual 2080-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
  • Korean Register of Shippin

This product was certified with the above certifications as of 2026-10-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Micro800 2 Channel RTD Plug-In
CloseClose
2080-RTD2
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose