Loading
View all Micro800 Plug-in Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
2080-IQ4OV4

Micro800 8 Point Digital Combo (Sink)

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
2080 Micro800 System, 8-pt Combo, 4-pt Digital Input, 12/24V DC,Sink/Source, IEC3, and 4-pt Digital Output, 12/24V DC, Sink
  • Add to BOM
  • Repair services
  • Get support
2080-IQ4OV4

Micro800 8 Point Digital Combo (Sink)

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
2080 Micro800 System, 8-pt Combo, 4-pt Digital Input, 12/24V DC,Sink/Source, IEC3, and 4-pt Digital Output, 12/24V DC, Sink
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Inputs & Outputs (I/O)
Technical Specifications
Input specifications
Physical Characteristics
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
2080-IQ4OV4
UPC
885630234946
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Consist Of
Screws
I/O Isolation
None
I/O Status Indication
LED
Output
4 Point, 12/24V DC, Sink
Digital inputs configurable
False
Digital outputs configurable
False
Isolation voltage
50V (continuous), basic insulation type, inputs to outputs, I/Os to backplane type tested for 60 s @ 720V DC, I/Os to backplane
Number of I/O
4 channel inputs/sink outputs combination
Number of digital inputs
4
Number of digital outputs
4
ON-state current, max
5 mA
On-state current, nom
3.0mA @ 24V DC
On-state current, output
Steady state: 0.5 A maximum
On-state voltage, output
24V DC nominal
Power supply voltage
10.8V DC, minimum, 30V DC, maximum
Redundancy
False
SIL according to IEC 61508
None
Status indicator
8 yellow
Type of digital output
Transistor
Type of electric connection
Screw connection
Type of output voltage
DC
Type of voltage (input voltage)
AC/DC
Wire size
0.2... 2.5 mm2 (24...12 AWG) solid or stranded copper wire rated @ 90 °C (194 °F), or greater, insulation maximum
I/O Specifications
ON-state voltage, max
30V DC @ 30V AC (rms)
Off-state current, max
1.5 mA
Off-state voltage, max
5V DC @ 3.5V AC (rms)
On-state current, min
2.0mA @ 9V DC, 2.0mA @ 9V AC (rms)
On-state voltage, min
9.0V DC @ 10.25V AC (rms)
Output Signals
Off-state leakage current, max
10 µA
IEC input compatibility
Type 3
Input filter time
ON to OFF: 8...10 ms AC/DC
Input impedance
0...3V, >4 KΩ, 3...12V, 3.5 KΩ minimum, 12...30V, >4 KΩ <10 KΩ
Mechanical
Mounting torque
0.2 nm
Shock
Operating: 25 g
Terminal base screw torque, max
0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver)
Vibration
2.0 G @ 10…500 Hz
Nonoperating temperature
40 to 85 °C
North American temperature code
T4
Operating temperature
-20 to 65 °C
Relative humidity
5...95% noncondensing
Surrounding air temperature, max
65 °C
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2080-IQ4OV4
UPC
885630234946
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Consist Of
Screws
I/O Isolation
None
I/O Status Indication
LED
Output
4 Point, 12/24V DC, Sink
Digital inputs configurable
False
Digital outputs configurable
False
Isolation voltage
50V (continuous), basic insulation type, inputs to outputs, I/Os to backplane type tested for 60 s @ 720V DC, I/Os to backplane
Number of I/O
4 channel inputs/sink outputs combination
Number of digital inputs
4
Number of digital outputs
4
ON-state current, max
5 mA
On-state current, nom
3.0mA @ 24V DC
On-state current, output
Steady state: 0.5 A maximum
On-state voltage, output
24V DC nominal
Power supply voltage
10.8V DC, minimum, 30V DC, maximum
Redundancy
False
SIL according to IEC 61508
None
Status indicator
8 yellow
Type of digital output
Transistor
Type of electric connection
Screw connection
Type of output voltage
DC
Type of voltage (input voltage)
AC/DC
Wire size
0.2... 2.5 mm2 (24...12 AWG) solid or stranded copper wire rated @ 90 °C (194 °F), or greater, insulation maximum
I/O Specifications
ON-state voltage, max
30V DC @ 30V AC (rms)
Off-state current, max
1.5 mA
Off-state voltage, max
5V DC @ 3.5V AC (rms)
On-state current, min
2.0mA @ 9V DC, 2.0mA @ 9V AC (rms)
On-state voltage, min
9.0V DC @ 10.25V AC (rms)
Output Signals
Off-state leakage current, max
10 µA
Technical Specifications
IEC input compatibility
Type 3
Input filter time
ON to OFF: 8...10 ms AC/DC
Input impedance
0...3V, >4 KΩ, 3...12V, 3.5 KΩ minimum, 12...30V, >4 KΩ <10 KΩ
Physical Characteristics
Mechanical
Mounting torque
0.2 nm
Shock
Operating: 25 g
Terminal base screw torque, max
0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver)
Vibration
2.0 G @ 10…500 Hz
Compliance & Environment
Nonoperating temperature
40 to 85 °C
North American temperature code
T4
Operating temperature
-20 to 65 °C
Relative humidity
5...95% noncondensing
Surrounding air temperature, max
65 °C
Drawings
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Micro800 8 Point Digital Combo (Sink)
CloseClose
2080-IQ4OV4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose