Number of poles | 4 |
---|---|
Rated permanent current Iu | 12 A |
Model | On/Off switch |
Type of control element | Door coupling rotary drive |
Rated impulse voltage (Uimp) | 6 kV |
Switch size | 12 A |
Power lost | 0.3 W |
Fuse size, max | 35 A per UL/CSA |
Rated voltage (Ue) | 690V per IEC-947 |
Rated thermal current (Ith) | 16A @ 40°C per IEC-947 |
Rated thermal current (Ithe) | 12A @ 60°C per IEC-947 |
Conditional rated short circuit current | 6 kA (gL characteristic) |
Rated breaking capacity | 72A @ 380V, 0.45 [cos j] |
Back-up fuse, max | 35 A (gG characteristic) per UL/CSA |
Rated short-time current | 0.48 kArms for 1 s (gL characteristic) |
Strongest series fuse | 20 A (not in enclosure, gL characteristic) |
Standard motor DOL rating | 3-poles, 3-phase: 7.6A @ 480V (similar to AC-3) per UL (CSA) |
Rated making/breaking capacity (= 4 x Ie) | 6 contacts in series: 36.4A @ 115.5V (DC-23A, DC-3, DC-5 for inductive loads, T ≤7.5 ms) |
Rated making/breaking capacity (= 1.5 x Ie) | 8 contacts in series: 18A @ 201.6V (1.05 x rated voltage), DC-21A (for resistive loads, T = 1 ms), Ue max = 600V |
Ampere rating | 12 A (suitable for switching off-load (AC-20) above 660V, but only upto 660V for switches with screws at the rear) |
Rated making/breaking capacity (= 1.1 x Ie) | 8 contacts in series: 8.8A @ 184.8V (1.1 x rated voltage), DC-21A (for inductive loads, T = 50 ms), Ue max = 600V |
Rated power (Pe) | 6 contacts in series: 1.00 kW @ 220V (DC-23A, DC-3, DC-5 for inductive loads, T ≤1 ms) |
Rated current (Ie) | 8 contacts in series: 8A @ 450V, DC-21A (for resistive loads, T ≤1ms), Ue max = 600V |
Type of electrical connection of main circuit | Screw connection |
Electrical switch rate | 120 ops/h |
Short circuit prospective fault current, max | 5 kA per UL/CSA |
Pilot duty per UL/CSA | Contact class: A600 |
Electrical switching rate | 120 ops/h per UL/CSA |
With zero (off) position | True |
---|---|
Protection class | Switch bodies: IP20 (IEC 529) |
Gland entry type | Metric type cable gland entry |
Rigid wire gauge, max | (2) 18...12 AWG (1...2.5 mm²) |
Fine strands wire gauge, max | (2) 18...12 AWG (1...2.5 mm²) |
Actuator type | Supplied with a type N red/yellow actuator |
Switch configuration | OFF-ON 90° |
With retraction in 0-position | False |
Suitable for distribution board installation | False |
Suitable for intermediate mounting | False |
Complete device in housing | False |
Degree of protection (IP), front side | IP66 |
Mechanical switching rate | 1200 ops/h |
Mechanical life operations | Endurance: 1000000 |
Installation | IP65 (thermoplastic)-base/DIN rail |
---|---|
Suitable for floor mounting | True |
Material housing | Plastic |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.0 |
Lead Time | 65 |
Dimension Width | 15.9 |
Dimension Length | 12.7 |
Stock Status | NON_STOCKED |
Weight | 0.456 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 4 |
---|---|
Rated permanent current Iu | 12 A |
Model | On/Off switch |
Type of control element | Door coupling rotary drive |
Rated impulse voltage (Uimp) | 6 kV |
Switch size | 12 A |
Power lost | 0.3 W |
Fuse size, max | 35 A per UL/CSA |
Rated voltage (Ue) | 690V per IEC-947 |
Rated thermal current (Ith) | 16A @ 40°C per IEC-947 |
Rated thermal current (Ithe) | 12A @ 60°C per IEC-947 |
Conditional rated short circuit current | 6 kA (gL characteristic) |
Rated breaking capacity | 72A @ 380V, 0.45 [cos j] |
Back-up fuse, max | 35 A (gG characteristic) per UL/CSA |
Rated short-time current | 0.48 kArms for 1 s (gL characteristic) |
Strongest series fuse | 20 A (not in enclosure, gL characteristic) |
Standard motor DOL rating | 3-poles, 3-phase: 7.6A @ 480V (similar to AC-3) per UL (CSA) |
Rated making/breaking capacity (= 4 x Ie) | 6 contacts in series: 36.4A @ 115.5V (DC-23A, DC-3, DC-5 for inductive loads, T ≤7.5 ms) |
Rated making/breaking capacity (= 1.5 x Ie) | 8 contacts in series: 18A @ 201.6V (1.05 x rated voltage), DC-21A (for resistive loads, T = 1 ms), Ue max = 600V |
Ampere rating | 12 A (suitable for switching off-load (AC-20) above 660V, but only upto 660V for switches with screws at the rear) |
Rated making/breaking capacity (= 1.1 x Ie) | 8 contacts in series: 8.8A @ 184.8V (1.1 x rated voltage), DC-21A (for inductive loads, T = 50 ms), Ue max = 600V |
Rated power (Pe) | 6 contacts in series: 1.00 kW @ 220V (DC-23A, DC-3, DC-5 for inductive loads, T ≤1 ms) |
Rated current (Ie) | 8 contacts in series: 8A @ 450V, DC-21A (for resistive loads, T ≤1ms), Ue max = 600V |
Type of electrical connection of main circuit | Screw connection |
Electrical switch rate | 120 ops/h |
Short circuit prospective fault current, max | 5 kA per UL/CSA |
Pilot duty per UL/CSA | Contact class: A600 |
Electrical switching rate | 120 ops/h per UL/CSA |
With zero (off) position | True |
---|---|
Protection class | Switch bodies: IP20 (IEC 529) |
Gland entry type | Metric type cable gland entry |
Rigid wire gauge, max | (2) 18...12 AWG (1...2.5 mm²) |
Fine strands wire gauge, max | (2) 18...12 AWG (1...2.5 mm²) |
Actuator type | Supplied with a type N red/yellow actuator |
Switch configuration | OFF-ON 90° |
With retraction in 0-position | False |
Suitable for distribution board installation | False |
Suitable for intermediate mounting | False |
Complete device in housing | False |
Degree of protection (IP), front side | IP66 |
Mechanical switching rate | 1200 ops/h |
Mechanical life operations | Endurance: 1000000 |
Installation | IP65 (thermoplastic)-base/DIN rail |
---|---|
Suitable for floor mounting | True |
Material housing | Plastic |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.0 |
Lead Time | 65 |
Dimension Width | 15.9 |
Dimension Length | 12.7 |
Stock Status | NON_STOCKED |
Weight | 0.456 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
194-td002_-en-p
Technical Data
194-TD002 |
Type | Resource | Publication |
---|---|---|
Technical Data | 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.