Loading
View all 194L Control and Load Switches
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
194L-Y12-1753-6G

12A 194L Load Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
IEC Control and Load Switch, IP66 (Thermoplastic) Enclosure, OFF-ON 90°, 12 Amp, 3 Poles, Available as Custom Order , Base / DIN Rail
  • Add to BOM
  • Repair services
  • Get support
194L-Y12-1753-6G

12A 194L Load Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
IEC Control and Load Switch, IP66 (Thermoplastic) Enclosure, OFF-ON 90°, 12 Amp, 3 Poles, Available as Custom Order , Base / DIN Rail
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
194L-Y12-1753-6G
UPC
885630511948
Estimated Lead Time
41 days
Standard Warranty Duration

1 year See details

Country of Origin
Poland
Mechanical
Actuator type
Supplied with a type G black/grey actuator
Complete device in housing
False
Degree of protection (IP), front side
IP66
Fine strands wire gauge, max
(2) 18...12 AWG (1...2.5 mm²)
Gland entry type
PG-type cable gland entry
Mechanical life operations
Endurance: 1000000
Mechanical switching rate
1200 ops/h
Protection class
Switch bodies: IP20 (IEC 529)
Rigid wire gauge, max
(2) 18...12 AWG (1...2.5 mm²)
Suitable for distribution board installation
False
Suitable for intermediate mounting
False
Switch configuration
OFF-ON 90°
With retraction in 0-position
False
With zero (off) position
True
Construction
Installation
IP65 (thermoplastic)-base/DIN rail
Material housing
Plastic
Suitable for floor mounting
True
Ampere rating
12 A (suitable for switching off-load (AC-20) above 660V, but only upto 660V for switches with screws at the rear)
Back-up fuse, max
35 A (gG characteristic) per UL/CSA
Conditional rated short circuit current
6 kA (gL characteristic)
Electrical switch rate
120 ops/h
Electrical switching rate
120 ops/h per UL/CSA
Fuse size, max
35 A per UL/CSA
Model
On/Off switch
Number of poles
3
Pilot duty per UL/CSA
Contact class: A600
Power lost
0.3 W
Rated breaking capacity
72A @ 380V, 0.45 [cos j]
Rated current (Ie)
8 contacts in series: 8A @ 450V, DC-21A (for resistive loads, T ≤1ms), Ue max = 600V
Rated impulse voltage (Uimp)
6 kV
Rated making/breaking capacity (= 1.1 x Ie)
8 contacts in series: 8.8A @ 184.8V (1.1 x rated voltage), DC-21A (for inductive loads, T = 50 ms), Ue max = 600V
Rated making/breaking capacity (= 1.5 x Ie)
8 contacts in series: 18A @ 201.6V (1.05 x rated voltage), DC-21A (for resistive loads, T = 1 ms), Ue max = 600V
Rated making/breaking capacity (= 4 x Ie)
6 contacts in series: 36.4A @ 115.5V (DC-23A, DC-3, DC-5 for inductive loads, T ≤7.5 ms)
Rated permanent current Iu
12 A
Rated power (Pe)
6 contacts in series: 1.00 kW @ 220V (DC-23A, DC-3, DC-5 for inductive loads, T ≤1 ms)
Rated short-time current
0.48 kArms for 1 s (gL characteristic)
Rated thermal current (Ith)
16A @ 40°C per IEC-947
Rated thermal current (Ithe)
12A @ 60°C per IEC-947
Rated voltage (Ue)
690V per IEC-947
Short circuit prospective fault current, max
5 kA per UL/CSA
Standard motor DOL rating
3-poles, 3-phase: 7.6A @ 480V (similar to AC-3) per UL (CSA)
Strongest series fuse
20 A (not in enclosure, gL characteristic)
Switch size
12 A
Type of control element
Door coupling rotary drive
Type of electrical connection of main circuit
Screw connection
Operating temperature
-25 °C
Storage temperature
-40 °C
General Publication
Product Cutsheet --
Technical Data Publication
194-td002_-en-p 194-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
194L-Y12-1753-6G
UPC
885630511948
Estimated Lead Time
41 days
Standard Warranty Duration

1 year See details

Country of Origin
Poland
Physical Characteristics
Mechanical
Actuator type
Supplied with a type G black/grey actuator
Complete device in housing
False
Degree of protection (IP), front side
IP66
Fine strands wire gauge, max
(2) 18...12 AWG (1...2.5 mm²)
Gland entry type
PG-type cable gland entry
Mechanical life operations
Endurance: 1000000
Mechanical switching rate
1200 ops/h
Protection class
Switch bodies: IP20 (IEC 529)
Rigid wire gauge, max
(2) 18...12 AWG (1...2.5 mm²)
Suitable for distribution board installation
False
Suitable for intermediate mounting
False
Switch configuration
OFF-ON 90°
With retraction in 0-position
False
With zero (off) position
True
Construction
Installation
IP65 (thermoplastic)-base/DIN rail
Material housing
Plastic
Suitable for floor mounting
True
Electrical & Connectivity
Ampere rating
12 A (suitable for switching off-load (AC-20) above 660V, but only upto 660V for switches with screws at the rear)
Back-up fuse, max
35 A (gG characteristic) per UL/CSA
Conditional rated short circuit current
6 kA (gL characteristic)
Electrical switch rate
120 ops/h
Electrical switching rate
120 ops/h per UL/CSA
Fuse size, max
35 A per UL/CSA
Model
On/Off switch
Number of poles
3
Pilot duty per UL/CSA
Contact class: A600
Power lost
0.3 W
Rated breaking capacity
72A @ 380V, 0.45 [cos j]
Rated current (Ie)
8 contacts in series: 8A @ 450V, DC-21A (for resistive loads, T ≤1ms), Ue max = 600V
Rated impulse voltage (Uimp)
6 kV
Rated making/breaking capacity (= 1.1 x Ie)
8 contacts in series: 8.8A @ 184.8V (1.1 x rated voltage), DC-21A (for inductive loads, T = 50 ms), Ue max = 600V
Rated making/breaking capacity (= 1.5 x Ie)
8 contacts in series: 18A @ 201.6V (1.05 x rated voltage), DC-21A (for resistive loads, T = 1 ms), Ue max = 600V
Rated making/breaking capacity (= 4 x Ie)
6 contacts in series: 36.4A @ 115.5V (DC-23A, DC-3, DC-5 for inductive loads, T ≤7.5 ms)
Rated permanent current Iu
12 A
Rated power (Pe)
6 contacts in series: 1.00 kW @ 220V (DC-23A, DC-3, DC-5 for inductive loads, T ≤1 ms)
Rated short-time current
0.48 kArms for 1 s (gL characteristic)
Rated thermal current (Ith)
16A @ 40°C per IEC-947
Rated thermal current (Ithe)
12A @ 60°C per IEC-947
Rated voltage (Ue)
690V per IEC-947
Short circuit prospective fault current, max
5 kA per UL/CSA
Standard motor DOL rating
3-poles, 3-phase: 7.6A @ 480V (similar to AC-3) per UL (CSA)
Strongest series fuse
20 A (not in enclosure, gL characteristic)
Switch size
12 A
Type of control element
Door coupling rotary drive
Type of electrical connection of main circuit
Screw connection
Compliance & Environment
Operating temperature
-25 °C
Storage temperature
-40 °C
Documents
Product Cutsheet General
--
194-td002_-en-p Technical Data
194-TD002
General Publication
Product Cutsheet --
Technical Data Publication
194-td002_-en-p 194-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
12A 194L Load Switch
CloseClose
194L-Y12-1753-6G
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit Breaker & Load Protection
  5. Chevron LeftChevron Left 194L Control and Load Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose