Loading
View all 194L Control and Load Switches
  • alt text
alt text
194L-A20-3253

20A 194L Load Switch

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 194L-A20-3253 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Documents
Accessories
Alternative Products
Technotes
Number of poles
3
Rated permanent current Iu
20 A
Model
Other
Rated impulse voltage (Uimp)
6 kV
Switch size
20 A
Power lost
0.6 W
Fuse size, max
60 A per UL/CSA
Rated voltage (Ue)
690V per IEC-947
Rated thermal current (Ith)
25A @ 40°C per IEC-947
Rated thermal current (Ithe)
20A @ 60°C per IEC-947
Conditional rated short circuit current
5 kA (gL characteristic)
Rated breaking capacity
86A @ 660V, 0.45 [cos j]
Back-up fuse, max
60 A (gG characteristic) per UL/CSA
Rated short-time current
0.6 kArms for 1 s (gL characteristic)
Strongest series fuse
20 A (not in enclosure, gL characteristic)
Standard motor DOL rating
3-poles, 3-phase: 13.6A @ 120V (similar to AC-3) per UL (CSA)
Rated making/breaking capacity (= 4 x Ie)
6 contacts in series: 51.0A @ 115.5V (DC-23A, DC-3, DC-5 for inductive loads, T ≤7.5 ms)
Rated making/breaking capacity (= 1.5 x Ie)
8 contacts in series: 30A @ 201.6V (1.05 x rated voltage), DC-21A (for resistive loads, T = 1 ms), Ue max = 600V
Ampere rating
20 A (suitable for switching off-load (AC-20) above 660V, but only upto 660V for switches with screws at the rear)
Rated making/breaking capacity (= 1.1 x Ie)
8 contacts in series: 7.7A @ 231V (1.1 x rated voltage), DC-21A (for inductive loads, T = 50 ms), Ue max = 600V
Rated power (Pe)
6 contacts in series: 1.40 kW @ 220V (DC-23A, DC-3, DC-5 for inductive loads, T ≤1 ms)
Rated current (Ie)
8 contacts in series: 7A @ 240V, DC-21A (for inductive loads, T = 50 ms)
Type of electrical connection of main circuit
Screw connection
Electrical switch rate
120 ops/h
Short circuit prospective fault current, max
5 kA per UL/CSA
Electrical switching rate
120 ops/h per UL/CSA
With zero (off) position
True
Protection class
Switch bodies: IP20 (IEC 529)
Gland entry type
PG-type cable gland entry
Rigid wire gauge, max
(2) 16...10 AWG (1.5...6 mm²)
Fine strands wire gauge, max
(2) 16...10 AWG (1.5...6 mm²)
Actuator type
Select actuator separately
Switch configuration
Changeover 1-0-2 45°, maintained
With retraction in 0-position
False
Suitable for distribution board installation
False
Suitable for intermediate mounting
False
Complete device in housing
False
Degree of protection (IP), front side
IP66
Mechanical switching rate
1200 ops/h
Mechanical life operations
Endurance: 1000000
Installation
Open-base/DIN rail
Suitable for floor mounting
True
Material housing
Plastic
Operating temperature
-25 °C
Storage temperature
-40 °C
General Publication
Product Cutsheet --
Technical Data Publication
194-td002_-en-p 194-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles
3
Rated permanent current Iu
20 A
Model
Other
Rated impulse voltage (Uimp)
6 kV
Switch size
20 A
Power lost
0.6 W
Fuse size, max
60 A per UL/CSA
Rated voltage (Ue)
690V per IEC-947
Rated thermal current (Ith)
25A @ 40°C per IEC-947
Rated thermal current (Ithe)
20A @ 60°C per IEC-947
Conditional rated short circuit current
5 kA (gL characteristic)
Rated breaking capacity
86A @ 660V, 0.45 [cos j]
Back-up fuse, max
60 A (gG characteristic) per UL/CSA
Rated short-time current
0.6 kArms for 1 s (gL characteristic)
Strongest series fuse
20 A (not in enclosure, gL characteristic)
Standard motor DOL rating
3-poles, 3-phase: 13.6A @ 120V (similar to AC-3) per UL (CSA)
Rated making/breaking capacity (= 4 x Ie)
6 contacts in series: 51.0A @ 115.5V (DC-23A, DC-3, DC-5 for inductive loads, T ≤7.5 ms)
Rated making/breaking capacity (= 1.5 x Ie)
8 contacts in series: 30A @ 201.6V (1.05 x rated voltage), DC-21A (for resistive loads, T = 1 ms), Ue max = 600V
Ampere rating
20 A (suitable for switching off-load (AC-20) above 660V, but only upto 660V for switches with screws at the rear)
Rated making/breaking capacity (= 1.1 x Ie)
8 contacts in series: 7.7A @ 231V (1.1 x rated voltage), DC-21A (for inductive loads, T = 50 ms), Ue max = 600V
Rated power (Pe)
6 contacts in series: 1.40 kW @ 220V (DC-23A, DC-3, DC-5 for inductive loads, T ≤1 ms)
Rated current (Ie)
8 contacts in series: 7A @ 240V, DC-21A (for inductive loads, T = 50 ms)
Type of electrical connection of main circuit
Screw connection
Electrical switch rate
120 ops/h
Short circuit prospective fault current, max
5 kA per UL/CSA
Electrical switching rate
120 ops/h per UL/CSA
With zero (off) position
True
Protection class
Switch bodies: IP20 (IEC 529)
Gland entry type
PG-type cable gland entry
Rigid wire gauge, max
(2) 16...10 AWG (1.5...6 mm²)
Fine strands wire gauge, max
(2) 16...10 AWG (1.5...6 mm²)
Actuator type
Select actuator separately
Switch configuration
Changeover 1-0-2 45°, maintained
With retraction in 0-position
False
Suitable for distribution board installation
False
Suitable for intermediate mounting
False
Complete device in housing
False
Degree of protection (IP), front side
IP66
Mechanical switching rate
1200 ops/h
Mechanical life operations
Endurance: 1000000
Installation
Open-base/DIN rail
Suitable for floor mounting
True
Material housing
Plastic
Operating temperature
-25 °C
Storage temperature
-40 °C
Documents
Product Cutsheet General
--
194-td002_-en-p Technical Data
194-TD002
General Publication
Product Cutsheet --
Technical Data Publication
194-td002_-en-p 194-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
20A 194L Load Switch
CloseClose
194L-A20-3253
Close
Print
Allen-Bradley 194L-A20-3253 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose