Loading
View all 194E Load Switches
  • alt text
alt text
194E-Y32-1753-6A

32 A 194E Load switch

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 194E-Y32-1753-6A product image
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of May 01, 2026, the 32 A 194E Load switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: May 01, 2026 Replacement Category: Functional Replacement
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of May 01, 2026, the 32 A 194E Load switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: May 01, 2026 Replacement Category: Functional Replacement
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Documents
Certifications
Accessories
Alternative Products
Technotes
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Conditioned rated short-circuit current Iq
15 kA
Rated permanent current Iu
32 A
Rated operation power at AC-23, 400 V
15 kw
Max. rated operation voltage Ue AC
690 V
Rated operation power at AC-3, 400 V
11 kw
Rated short-time withstand current lcw
900 kA
Type of control element
Long turning handle
Rated frequency
60 Hz
Switch size
32 A
Lost power per pole
1.5 W
Conventional free air thermal current (Ith)
50 A per IEC
Conventional enclosed thermal current (Ie)
40 A per IEC
Rated operational voltage (Ue)
690V per IEC
Rated isolation voltage (Ui)
690V per IEC
Continuous current
UL/CSA (applications): 32 A
Rated breaking capacity
AC-23A (cosφ 0.45): 296A @ 230V
Motor FLA rating
UL/CSA application: 22A @ 240V, 60 Hz, 3 pole, 3 phase
Hp motor rating
UL/CSA application: 7.5Hp @ 240V, 60 Hz, 3 pole, 3 phase
Fuse rating of circuit (type g, G), max
Short circuit current (co-ordination type 2): 35A @ 400/415V
Rated current (Ie)
DC-21A (for resistive loads): 6A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
Rated power (Pe)
AC-3: 7.5 kW @ 230V
Number of switches
1
Motor drive integrated
False
Voltage release optional
False
Type of electrical connection of main circuit
Screw connection
Switching rate
120 ops/h
Rated impulse voltage (Uimp)
8 kV per UL, CSA
Test voltage (Ui)
2.5kV @ 1min
Heavy pilot duty
UL/CSA (applications): A600, AC
Interlockable
False
Version as emergency stop installation
False
Degree of protection (NEMA)
4X
Tightening torque
1.4 Nm (12.2 in-lb)
Switch configuration
OFF-ON 90°
Rigid wire gauge
1.5...16 mm2 (14...8 AWG)
Fine strands wire gauge
1.5...10 mm2 (14...8 AWG)
Knockouts
PG-type cable gland entry
Wire gauge, max
Terminal size per IEC 947-1: A6
Protection class according to IEC 529
Switch bodies: IP20 @ motor rating 60 Hz
Actuator type
Supplied with a type A black/grey actuator
Version as reversing switch
False
Version as main switch
True
Version as maintenance-/service switch
True
Degree of protection (IP), front side
IP20
Mechanical life operations
200000
Colour control element
Black
Device construction
Complete device in housing
Enclosures height, approx
150 mm (5-29/32 in) @ 32 A
Enclosures width, approx
95 mm (3-3/4 in) @ 32 A
Enclosures depth, approx
86 mm (3-3/8 in) @ 32 A
Installation
IP65 (thermoplastic)-base/DIN rail
Suitable for distribution board installation
False
Ambient enclosed temperature
-20 °C
Ambient storage temperature
-40 °C
Ambient operation temperature
-25 °C
General Publication
Product Cutsheet --
Installation Instructions Publication
194e-in010_-en-p 194E-IN010
Technical Data Publication
194-td002_-en-p 194-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Conditioned rated short-circuit current Iq
15 kA
Rated permanent current Iu
32 A
Rated operation power at AC-23, 400 V
15 kw
Max. rated operation voltage Ue AC
690 V
Rated operation power at AC-3, 400 V
11 kw
Rated short-time withstand current lcw
900 kA
Type of control element
Long turning handle
Rated frequency
60 Hz
Switch size
32 A
Lost power per pole
1.5 W
Conventional free air thermal current (Ith)
50 A per IEC
Conventional enclosed thermal current (Ie)
40 A per IEC
Rated operational voltage (Ue)
690V per IEC
Rated isolation voltage (Ui)
690V per IEC
Continuous current
UL/CSA (applications): 32 A
Rated breaking capacity
AC-23A (cosφ 0.45): 296A @ 230V
Motor FLA rating
UL/CSA application: 22A @ 240V, 60 Hz, 3 pole, 3 phase
Hp motor rating
UL/CSA application: 7.5Hp @ 240V, 60 Hz, 3 pole, 3 phase
Fuse rating of circuit (type g, G), max
Short circuit current (co-ordination type 2): 35A @ 400/415V
Rated current (Ie)
DC-21A (for resistive loads): 6A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
Rated power (Pe)
AC-3: 7.5 kW @ 230V
Number of switches
1
Motor drive integrated
False
Voltage release optional
False
Type of electrical connection of main circuit
Screw connection
Switching rate
120 ops/h
Rated impulse voltage (Uimp)
8 kV per UL, CSA
Test voltage (Ui)
2.5kV @ 1min
Heavy pilot duty
UL/CSA (applications): A600, AC
Interlockable
False
Version as emergency stop installation
False
Degree of protection (NEMA)
4X
Tightening torque
1.4 Nm (12.2 in-lb)
Switch configuration
OFF-ON 90°
Rigid wire gauge
1.5...16 mm2 (14...8 AWG)
Fine strands wire gauge
1.5...10 mm2 (14...8 AWG)
Knockouts
PG-type cable gland entry
Wire gauge, max
Terminal size per IEC 947-1: A6
Protection class according to IEC 529
Switch bodies: IP20 @ motor rating 60 Hz
Actuator type
Supplied with a type A black/grey actuator
Version as reversing switch
False
Version as main switch
True
Version as maintenance-/service switch
True
Degree of protection (IP), front side
IP20
Mechanical life operations
200000
Colour control element
Black
Device construction
Complete device in housing
Enclosures height, approx
150 mm (5-29/32 in) @ 32 A
Enclosures width, approx
95 mm (3-3/4 in) @ 32 A
Enclosures depth, approx
86 mm (3-3/8 in) @ 32 A
Installation
IP65 (thermoplastic)-base/DIN rail
Suitable for distribution board installation
False
Ambient enclosed temperature
-20 °C
Ambient storage temperature
-40 °C
Ambient operation temperature
-25 °C
Documents
Product Cutsheet General
--
194e-in010_-en-p Installation Instructions
194E-IN010
194-td002_-en-p Technical Data
194-TD002
General Publication
Product Cutsheet --
Installation Instructions Publication
194e-in010_-en-p 194E-IN010
Technical Data Publication
194-td002_-en-p 194-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
32 A 194E Load switch
CloseClose
194E-Y32-1753-6A
Close
Print
Allen-Bradley 194E-Y32-1753-6A product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose