194E Load switch
| Unique Product Identifier |
194E-KA00E-PD10-PE
|
|---|---|
| UPC |
781180906664
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Poland
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Number of poles |
3
|
|---|---|
| Conditioned rated short-circuit current Iq |
25 kA
|
| Rated permanent current Iu |
100 A
|
| Rated operation power at AC-23, 400 V |
55 kw
|
| Max. rated operation voltage Ue AC |
600 V
|
| Rated operation power at AC-3, 400 V |
37 kw
|
| Rated short-time withstand current lcw |
2500 kA
|
| Type of control element |
Door coupling rotary drive
|
| Rated frequency |
60 Hz
|
| Switch size |
100 A
|
| Lost power per pole |
5.5 W
|
| Conventional free air thermal current (Ith) |
120 A per IEC
|
| Conventional enclosed thermal current (Ie) |
100 A per IEC
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Continuous current |
UL/CSA (applications): 100 A
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 800A @ 400V
|
| Motor FLA rating |
UL/CSA application: 84A @ 120V, 60 Hz, 3 pole, 3 phase
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 120V, 60 Hz, 1 pole, 1 phase
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 100A @ 400/415V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 80A @ 110V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated power (Pe) |
AC-3: 22 kW @ 690V
|
| Number of switches |
1
|
| Motor drive integrated |
False
|
| Motor drive optional |
False
|
| Voltage release optional |
False
|
| Type of electrical connection of main circuit |
Screw connection
|
| Switching rate |
120 ops/h
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Interlockable |
False
|
|---|---|
| Version as emergency stop installation |
True
|
| Degree of protection (NEMA) |
4X
|
| Degree of protection (IP) |
IP66
|
| Material housing |
Plastic
|
| Tightening torque |
5.6 Nm (50 in-lb)
|
| Enclosure size |
Standard size enclosure
|
| Rigid wire gauge |
4...50 mm2 (10...1 AWG)
|
| Fine strands wire gauge |
4...35 mm2 (10...1 AWG)
|
| Wire gauge, max |
Terminal size per IEC 947-1: A9
|
| Left side mounting |
Auxiliary contact (1 NOEB)
|
| Right side mounting |
Earthing terminal (ground)
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Version as safety switch |
False
|
| Version as reversing switch |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| With transparent cover |
False
|
| Mechanical life operations |
200000
|
| Model |
Surface mounting
|
| Suitable for front mounting 4-hole |
False
|
|---|---|
| Suitable for front mounting centre |
False
|
| Colour control element |
Red
|
| Device construction |
Complete device in housing
|
| Actuator colour |
Red/yellow
|
| Enclosed switch height, approx |
Oversized enclosure: 199.9 mm (7.87 in) @ 63 A
|
| Enclosed switch depth, approx |
Oversized enclosure: 237.24 mm (9.34 in) @ 63 A
|
| Enclosed switch width, approx |
Oversized enclosure: 299.97 mm (11.81 in) @ 63 A
|
| Installation |
NEMA 3/4/4X-IP66 non-metallic-base/DIN rail, 6 x 4 x 5
|
| Suitable for floor mounting |
False
|
| Suitable for distribution board installation |
False
|
| Suitable for intermediate mounting |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient storage temperature |
-40 °C
|
| Ambient operation temperature |
-25 °C
|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 194e-in011_-en-p | 194E-IN011 |
| Technical Data | Publication |
|---|---|
| 194-td002_-en-p | 194-TD002 |
| 194-td002_-en-p | 194-TD002 |
| Technotes |
|---|
Overview
| Unique Product Identifier |
194E-KA00E-PD10-PE
|
|---|---|
| UPC |
781180906664
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Poland
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Number of poles |
3
|
|---|---|
| Conditioned rated short-circuit current Iq |
25 kA
|
| Rated permanent current Iu |
100 A
|
| Rated operation power at AC-23, 400 V |
55 kw
|
| Max. rated operation voltage Ue AC |
600 V
|
| Rated operation power at AC-3, 400 V |
37 kw
|
| Rated short-time withstand current lcw |
2500 kA
|
| Type of control element |
Door coupling rotary drive
|
| Rated frequency |
60 Hz
|
| Switch size |
100 A
|
| Lost power per pole |
5.5 W
|
| Conventional free air thermal current (Ith) |
120 A per IEC
|
| Conventional enclosed thermal current (Ie) |
100 A per IEC
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Continuous current |
UL/CSA (applications): 100 A
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 800A @ 400V
|
| Motor FLA rating |
UL/CSA application: 84A @ 120V, 60 Hz, 3 pole, 3 phase
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 120V, 60 Hz, 1 pole, 1 phase
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 100A @ 400/415V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 80A @ 110V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated power (Pe) |
AC-3: 22 kW @ 690V
|
| Number of switches |
1
|
| Motor drive integrated |
False
|
| Motor drive optional |
False
|
| Voltage release optional |
False
|
| Type of electrical connection of main circuit |
Screw connection
|
| Switching rate |
120 ops/h
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Interlockable |
False
|
|---|---|
| Version as emergency stop installation |
True
|
| Degree of protection (NEMA) |
4X
|
| Degree of protection (IP) |
IP66
|
| Material housing |
Plastic
|
| Tightening torque |
5.6 Nm (50 in-lb)
|
| Enclosure size |
Standard size enclosure
|
| Rigid wire gauge |
4...50 mm2 (10...1 AWG)
|
| Fine strands wire gauge |
4...35 mm2 (10...1 AWG)
|
| Wire gauge, max |
Terminal size per IEC 947-1: A9
|
| Left side mounting |
Auxiliary contact (1 NOEB)
|
| Right side mounting |
Earthing terminal (ground)
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Version as safety switch |
False
|
| Version as reversing switch |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| With transparent cover |
False
|
| Mechanical life operations |
200000
|
| Model |
Surface mounting
|
| Suitable for front mounting 4-hole |
False
|
|---|---|
| Suitable for front mounting centre |
False
|
| Colour control element |
Red
|
| Device construction |
Complete device in housing
|
| Actuator colour |
Red/yellow
|
| Enclosed switch height, approx |
Oversized enclosure: 199.9 mm (7.87 in) @ 63 A
|
| Enclosed switch depth, approx |
Oversized enclosure: 237.24 mm (9.34 in) @ 63 A
|
| Enclosed switch width, approx |
Oversized enclosure: 299.97 mm (11.81 in) @ 63 A
|
| Installation |
NEMA 3/4/4X-IP66 non-metallic-base/DIN rail, 6 x 4 x 5
|
| Suitable for floor mounting |
False
|
| Suitable for distribution board installation |
False
|
| Suitable for intermediate mounting |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient storage temperature |
-40 °C
|
| Ambient operation temperature |
-25 °C
|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
194e-in011_-en-p
Installation Instructions
194E-IN011 |
|
194-td002_-en-p
Technical Data
194-TD002 |
|
194-td002_-en-p
Technical Data
194-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 194e-in011_-en-p | 194E-IN011 |
| Technical Data | Publication |
| 194-td002_-en-p | 194-TD002 |
| 194-td002_-en-p | 194-TD002 |
Accessories
Alternative Products
Technotes
| Technotes |
|---|