194E-KA00E-P22
194E Load switch
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
IEC Load Switch, NEMA Type 3/4/4X - IP66 Non-Metallic - Base / DIN Rail, Handle Color:Red / Yellow, 100A, 3 Poles
194E-KA00E-P22
194E Load switch
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Active
Description
IEC Load Switch, NEMA Type 3/4/4X - IP66 Non-Metallic - Base / DIN Rail, Handle Color:Red / Yellow, 100A, 3 Poles
Overview
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Drawings
Documents
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
194E-KA00E-P22
|
|---|---|
| UPC |
887172676048
|
| Estimated Lead Time |
84 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Poland
|
Mechanical
| Degree of protection (IP) |
IP66
|
|---|---|
| Degree of protection (NEMA) |
4X
|
| Enclosure size |
Standard size enclosure
|
| Fine strands wire gauge |
4...35 mm2 (10...1 AWG)
|
| Interlockable |
False
|
| Material housing |
Plastic
|
| Mechanical life operations |
200000
|
| Model |
Surface mounting
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Right side mounting |
No modification
|
| Rigid wire gauge |
4...50 mm2 (10...1 AWG)
|
| Tightening torque |
5.6 Nm (50 in-lb)
|
| Version as emergency stop installation |
True
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Version as reversing switch |
False
|
| Version as safety switch |
False
|
| Wire gauge, max |
Terminal size per IEC 947-1: A9
|
| With transparent cover |
False
|
Construction
| Actuator colour |
Red/yellow
|
|---|---|
| Colour control element |
Red
|
| Device construction |
Complete device in housing
|
| Enclosed switch depth, approx |
Oversized enclosure: 237.24 mm (9.34 in) @ 63 A
|
| Enclosed switch height, approx |
Oversized enclosure: 199.9 mm (7.87 in) @ 63 A
|
| Enclosed switch width, approx |
Oversized enclosure: 299.97 mm (11.81 in) @ 63 A
|
| Installation |
NEMA 3/4/4X-IP66 non-metallic-base/DIN rail, 6 x 4 x 5
|
| Suitable for distribution board installation |
False
|
| Suitable for floor mounting |
False
|
| Suitable for front mounting 4-hole |
False
|
| Suitable for front mounting centre |
False
|
| Suitable for intermediate mounting |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient operation temperature |
-25 °C
|
| Ambient storage temperature |
-40 °C
|
| Conditioned rated short-circuit current Iq |
25 kA
|
|---|---|
| Continuous current |
UL/CSA (applications): 100 A
|
| Conventional enclosed thermal current (Ie) |
100 A per IEC
|
| Conventional free air thermal current (Ith) |
120 A per IEC
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 100A @ 400/415V
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 120V, 60 Hz, 1 pole, 1 phase
|
| Lost power per pole |
5.5 W
|
| Max. rated operation voltage Ue AC |
600 V
|
| Motor FLA rating |
UL/CSA application: 84A @ 120V, 60 Hz, 3 pole, 3 phase
|
| Motor drive integrated |
False
|
| Motor drive optional |
False
|
| Number of auxiliary contacts as normally closed contact |
2
|
| Number of auxiliary contacts as normally open contact |
2
|
| Number of poles |
3
|
| Number of switches |
1
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 800A @ 400V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 80A @ 110V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated frequency |
60 Hz
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operation power at AC-23, 400 V |
55 kw
|
| Rated operation power at AC-3, 400 V |
37 kw
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated permanent current Iu |
100 A
|
| Rated power (Pe) |
AC-3: 22 kW @ 690V
|
| Rated short-time withstand current lcw |
2500 kA
|
| Switch size |
100 A
|
| Switching rate |
120 ops/h
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Type of control element |
Door coupling rotary drive
|
| Type of electrical connection of main circuit |
Screw connection
|
| Voltage release optional |
False
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 194e-in011_-en-p | 194E-IN011 |
| Technical Data | Publication |
|---|---|
| 194-td002_-en-p | 194-TD002 |
| 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
194E-KA00E-P22
|
|---|---|
| UPC |
887172676048
|
| Estimated Lead Time |
84 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Poland
|
Physical Characteristics
Mechanical
| Degree of protection (IP) |
IP66
|
|---|---|
| Degree of protection (NEMA) |
4X
|
| Enclosure size |
Standard size enclosure
|
| Fine strands wire gauge |
4...35 mm2 (10...1 AWG)
|
| Interlockable |
False
|
| Material housing |
Plastic
|
| Mechanical life operations |
200000
|
| Model |
Surface mounting
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Right side mounting |
No modification
|
| Rigid wire gauge |
4...50 mm2 (10...1 AWG)
|
| Tightening torque |
5.6 Nm (50 in-lb)
|
| Version as emergency stop installation |
True
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Version as reversing switch |
False
|
| Version as safety switch |
False
|
| Wire gauge, max |
Terminal size per IEC 947-1: A9
|
| With transparent cover |
False
|
Construction
| Actuator colour |
Red/yellow
|
|---|---|
| Colour control element |
Red
|
| Device construction |
Complete device in housing
|
| Enclosed switch depth, approx |
Oversized enclosure: 237.24 mm (9.34 in) @ 63 A
|
| Enclosed switch height, approx |
Oversized enclosure: 199.9 mm (7.87 in) @ 63 A
|
| Enclosed switch width, approx |
Oversized enclosure: 299.97 mm (11.81 in) @ 63 A
|
| Installation |
NEMA 3/4/4X-IP66 non-metallic-base/DIN rail, 6 x 4 x 5
|
| Suitable for distribution board installation |
False
|
| Suitable for floor mounting |
False
|
| Suitable for front mounting 4-hole |
False
|
| Suitable for front mounting centre |
False
|
| Suitable for intermediate mounting |
False
|
Compliance & Environment
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient operation temperature |
-25 °C
|
| Ambient storage temperature |
-40 °C
|
Electrical & Connectivity
| Conditioned rated short-circuit current Iq |
25 kA
|
|---|---|
| Continuous current |
UL/CSA (applications): 100 A
|
| Conventional enclosed thermal current (Ie) |
100 A per IEC
|
| Conventional free air thermal current (Ith) |
120 A per IEC
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 100A @ 400/415V
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 120V, 60 Hz, 1 pole, 1 phase
|
| Lost power per pole |
5.5 W
|
| Max. rated operation voltage Ue AC |
600 V
|
| Motor FLA rating |
UL/CSA application: 84A @ 120V, 60 Hz, 3 pole, 3 phase
|
| Motor drive integrated |
False
|
| Motor drive optional |
False
|
| Number of auxiliary contacts as normally closed contact |
2
|
| Number of auxiliary contacts as normally open contact |
2
|
| Number of poles |
3
|
| Number of switches |
1
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 800A @ 400V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 80A @ 110V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated frequency |
60 Hz
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operation power at AC-23, 400 V |
55 kw
|
| Rated operation power at AC-3, 400 V |
37 kw
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated permanent current Iu |
100 A
|
| Rated power (Pe) |
AC-3: 22 kW @ 690V
|
| Rated short-time withstand current lcw |
2500 kA
|
| Switch size |
100 A
|
| Switching rate |
120 ops/h
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Type of control element |
Door coupling rotary drive
|
| Type of electrical connection of main circuit |
Screw connection
|
| Voltage release optional |
False
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
194e-in011_-en-p
Installation Instructions
194E-IN011 |
|
194-td002_-en-p
Technical Data
194-TD002 |
|
194-td002_-en-p
Technical Data
194-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 194e-in011_-en-p | 194E-IN011 |
| Technical Data | Publication |
| 194-td002_-en-p | 194-TD002 |
| 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
194E Load switch
194E-KA00E-P22
Close
Print
Copyright ©2026 Rockwell Automation, Inc.