Number of poles | 3 |
---|---|
Conditioned rated short-circuit current Iq | 20 kA |
Rated permanent current Iu | 25 A |
Rated operation power at AC-23, 400 V | 11 kw |
Max. rated operation voltage Ue AC | 600 V |
Rated operation power at AC-3, 400 V | 7.5 kw |
Rated short-time withstand current lcw | 900 kA |
Type of control element | Door coupling rotary drive |
Rated frequency | 60 Hz |
Switch size | 25 A |
Lost power per pole | 1 W |
Conventional free air thermal current (Ith) | 40 A per IEC |
Conventional enclosed thermal current (Ie) | 32 A per IEC |
Rated operational voltage (Ue) | 690V per IEC |
Rated isolation voltage (Ui) | 690V per IEC |
Continuous current | UL/CSA (applications): 25 A |
Rated breaking capacity | AC-23A (cosφ 0.45): 296A @ 230V |
Motor FLA rating | UL/CSA application: 8.5A @ 480V, 60 Hz, 1 pole, 1 phase |
Hp motor rating | UL/CSA application: 5Hp @ 600V, 60 Hz, 1 pole, 1 phase |
Fuse rating of circuit (type g, G), max | Short circuit current (co-ordination type 2): 25A @ 400/415V |
Rated current (Ie) | DC-21A (for resistive loads): 5A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V |
Rated power (Pe) | AC-3: 7.5 kW @ 690V |
Number of switches | 1 None |
Motor drive integrated | False |
Motor drive optional | False |
Voltage release optional | False |
Type of electrical connection of main circuit | Screw connection |
Switching rate | 120 ops/h |
Rated impulse voltage (Uimp) | 8 kV per UL, CSA |
Test voltage (Ui) | 2.5kV @ 1min |
Heavy pilot duty | UL/CSA (applications): A600, AC |
Interlockable | False |
---|---|
Version as emergency stop installation | True |
Degree of protection (NEMA) | 4 |
Degree of protection (IP) | IP66 |
Material housing | Steel |
Tightening torque | 2 Nm (17 in-lb) |
Enclosure size | Standard size enclosure |
Rigid wire gauge | 1.5...16 mm2 (14...8 AWG) |
Fine strands wire gauge | 1.5...10 mm2 (14...8 AWG) |
Wire gauge, max | Terminal size per IEC 947-1: A6 |
Left side mounting | Auxiliary contact (1 NOEB) |
Right side mounting | Neutral terminal (unswitched) |
Protection class according to IEC 529 | Switch bodies: IP20 @ motor rating 60 Hz |
Version as safety switch | False |
Version as reversing switch | False |
Version as main switch | True |
Version as maintenance-/service switch | True |
With transparent cover | False |
Mechanical life operations | 200000 None |
Model | Surface mounting |
Suitable for front mounting 4-hole | False |
---|---|
Suitable for front mounting centre | False |
Colour control element | Red |
Device construction | Complete device in housing |
Actuator colour | Red/yellow |
Enclosed switch height, approx | 124.46 mm (4.90 in) @ 63 A |
Enclosed switch depth, approx | 160.53 mm (6.32 in) @ 63 A |
Enclosed switch width, approx | 190.5 mm (7.50 in) @ 63 A |
Installation | NEMA 3/4/12-IP66 painted steel-base/DIN rail, 6 x 6 x 4 |
Suitable for floor mounting | False |
Suitable for distribution board installation | False |
Suitable for intermediate mounting | False |
Ambient enclosed temperature | -20 °C |
---|---|
Ambient storage temperature | -40 °C |
Ambient operation temperature | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 194e-in011_-en-p | 194E-IN011 |
Technical Data | 194-td002_-en-p | 194-TD002 |
Technical Data | 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of poles | 3 |
---|---|
Conditioned rated short-circuit current Iq | 20 kA |
Rated permanent current Iu | 25 A |
Rated operation power at AC-23, 400 V | 11 kw |
Max. rated operation voltage Ue AC | 600 V |
Rated operation power at AC-3, 400 V | 7.5 kw |
Rated short-time withstand current lcw | 900 kA |
Type of control element | Door coupling rotary drive |
Rated frequency | 60 Hz |
Switch size | 25 A |
Lost power per pole | 1 W |
Conventional free air thermal current (Ith) | 40 A per IEC |
Conventional enclosed thermal current (Ie) | 32 A per IEC |
Rated operational voltage (Ue) | 690V per IEC |
Rated isolation voltage (Ui) | 690V per IEC |
Continuous current | UL/CSA (applications): 25 A |
Rated breaking capacity | AC-23A (cosφ 0.45): 296A @ 230V |
Motor FLA rating | UL/CSA application: 8.5A @ 480V, 60 Hz, 1 pole, 1 phase |
Hp motor rating | UL/CSA application: 5Hp @ 600V, 60 Hz, 1 pole, 1 phase |
Fuse rating of circuit (type g, G), max | Short circuit current (co-ordination type 2): 25A @ 400/415V |
Rated current (Ie) | DC-21A (for resistive loads): 5A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V |
Rated power (Pe) | AC-3: 7.5 kW @ 690V |
Number of switches | 1 None |
Motor drive integrated | False |
Motor drive optional | False |
Voltage release optional | False |
Type of electrical connection of main circuit | Screw connection |
Switching rate | 120 ops/h |
Rated impulse voltage (Uimp) | 8 kV per UL, CSA |
Test voltage (Ui) | 2.5kV @ 1min |
Heavy pilot duty | UL/CSA (applications): A600, AC |
Interlockable | False |
---|---|
Version as emergency stop installation | True |
Degree of protection (NEMA) | 4 |
Degree of protection (IP) | IP66 |
Material housing | Steel |
Tightening torque | 2 Nm (17 in-lb) |
Enclosure size | Standard size enclosure |
Rigid wire gauge | 1.5...16 mm2 (14...8 AWG) |
Fine strands wire gauge | 1.5...10 mm2 (14...8 AWG) |
Wire gauge, max | Terminal size per IEC 947-1: A6 |
Left side mounting | Auxiliary contact (1 NOEB) |
Right side mounting | Neutral terminal (unswitched) |
Protection class according to IEC 529 | Switch bodies: IP20 @ motor rating 60 Hz |
Version as safety switch | False |
Version as reversing switch | False |
Version as main switch | True |
Version as maintenance-/service switch | True |
With transparent cover | False |
Mechanical life operations | 200000 None |
Model | Surface mounting |
Suitable for front mounting 4-hole | False |
---|---|
Suitable for front mounting centre | False |
Colour control element | Red |
Device construction | Complete device in housing |
Actuator colour | Red/yellow |
Enclosed switch height, approx | 124.46 mm (4.90 in) @ 63 A |
Enclosed switch depth, approx | 160.53 mm (6.32 in) @ 63 A |
Enclosed switch width, approx | 190.5 mm (7.50 in) @ 63 A |
Installation | NEMA 3/4/12-IP66 painted steel-base/DIN rail, 6 x 6 x 4 |
Suitable for floor mounting | False |
Suitable for distribution board installation | False |
Suitable for intermediate mounting | False |
Ambient enclosed temperature | -20 °C |
---|---|
Ambient storage temperature | -40 °C |
Ambient operation temperature | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Product Cutsheet
General
-- |
194e-in011_-en-p
Installation Instructions
194E-IN011 |
194-td002_-en-p
Technical Data
194-TD002 |
194-td002_-en-p
Technical Data
194-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 194e-in011_-en-p | 194E-IN011 |
Technical Data | 194-td002_-en-p | 194-TD002 |
Technical Data | 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.