194E Load switch
194E Load switch
| Unique Product Identifier |
194E-GA16E-P22
|
|---|---|
| UPC |
662074027798
|
| Estimated Lead Time |
30 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Poland
|
| Degree of protection (IP) |
IP66
|
|---|---|
| Degree of protection (NEMA) |
4
|
| Enclosure size |
Standard size enclosure
|
| Fine strands wire gauge |
1.5...6 mm2 (16...8 AWG)
|
| Interlockable |
False
|
| Material housing |
Steel
|
| Mechanical life operations |
200000
|
| Model |
Surface mounting
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Right side mounting |
No modification
|
| Rigid wire gauge |
1...10 mm2 (16...10 AWG)
|
| Tightening torque |
1.4 Nm (12.2 in-lb)
|
| Version as emergency stop installation |
True
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Version as reversing switch |
False
|
| Version as safety switch |
False
|
| Wire gauge, max |
Terminal size per IEC 947-1: A4
|
| With transparent cover |
False
|
| Actuator colour |
Red/yellow
|
|---|---|
| Colour control element |
Red
|
| Device construction |
Complete device in housing
|
| Enclosed switch depth, approx |
160.53 mm (6.32 in) @ 63 A
|
| Enclosed switch height, approx |
124.46 mm (4.90 in) @ 63 A
|
| Enclosed switch width, approx |
190.5 mm (7.50 in) @ 63 A
|
| Installation |
NEMA 3/4/12-IP66 painted steel-base/DIN rail, 6 x 6 x 4
|
| Suitable for distribution board installation |
False
|
| Suitable for floor mounting |
False
|
| Suitable for front mounting 4-hole |
False
|
| Suitable for front mounting centre |
False
|
| Suitable for intermediate mounting |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient operation temperature |
-25 °C
|
| Ambient storage temperature |
-40 °C
|
| Conditioned rated short-circuit current Iq |
20 kA
|
|---|---|
| Continuous current |
UL/CSA (applications): 16 A
|
| Conventional enclosed thermal current (Ie) |
20 A per IEC
|
| Conventional free air thermal current (Ith) |
25 A per IEC
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 20A @ 400/415V
|
| Heavy pilot duty |
UL/CSA (applications): A600, AC
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 480V, 60 Hz, 3 pole, 3 phase
|
| Lost power per pole |
0.58 W
|
| Max. rated operation voltage Ue AC |
600 V
|
| Motor FLA rating |
UL/CSA application: 9.6A @ 240V, 60 Hz, 3 pole, 3 phase
|
| Motor drive integrated |
False
|
| Motor drive optional |
False
|
| Number of auxiliary contacts as normally closed contact |
2
|
| Number of auxiliary contacts as normally open contact |
2
|
| Number of poles |
3
|
| Number of switches |
1
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 70A @ 690V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 5A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated frequency |
60 Hz
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operation power at AC-23, 400 V |
7.5 kw
|
| Rated operation power at AC-3, 400 V |
5.5 kw
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated permanent current Iu |
16 A
|
| Rated power (Pe) |
AC-3: 5.5 kW @ 690V
|
| Rated short-time withstand current lcw |
800 kA
|
| Switch size |
16 A
|
| Switching rate |
120 ops/h
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Type of control element |
Door coupling rotary drive
|
| Type of electrical connection of main circuit |
Screw connection
|
| Voltage release optional |
False
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 194e-in011_-en-p | 194E-IN011 |
| Technical Data | Publication |
|---|---|
| 194-td002_-en-p | 194-TD002 |
| 194-td002_-en-p | 194-TD002 |
This product was certified with the above certifications as of 2026-08-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
194E-GA16E-P22
|
|---|---|
| UPC |
662074027798
|
| Estimated Lead Time |
30 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Poland
|
Physical Characteristics
| Degree of protection (IP) |
IP66
|
|---|---|
| Degree of protection (NEMA) |
4
|
| Enclosure size |
Standard size enclosure
|
| Fine strands wire gauge |
1.5...6 mm2 (16...8 AWG)
|
| Interlockable |
False
|
| Material housing |
Steel
|
| Mechanical life operations |
200000
|
| Model |
Surface mounting
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Right side mounting |
No modification
|
| Rigid wire gauge |
1...10 mm2 (16...10 AWG)
|
| Tightening torque |
1.4 Nm (12.2 in-lb)
|
| Version as emergency stop installation |
True
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Version as reversing switch |
False
|
| Version as safety switch |
False
|
| Wire gauge, max |
Terminal size per IEC 947-1: A4
|
| With transparent cover |
False
|
| Actuator colour |
Red/yellow
|
|---|---|
| Colour control element |
Red
|
| Device construction |
Complete device in housing
|
| Enclosed switch depth, approx |
160.53 mm (6.32 in) @ 63 A
|
| Enclosed switch height, approx |
124.46 mm (4.90 in) @ 63 A
|
| Enclosed switch width, approx |
190.5 mm (7.50 in) @ 63 A
|
| Installation |
NEMA 3/4/12-IP66 painted steel-base/DIN rail, 6 x 6 x 4
|
| Suitable for distribution board installation |
False
|
| Suitable for floor mounting |
False
|
| Suitable for front mounting 4-hole |
False
|
| Suitable for front mounting centre |
False
|
| Suitable for intermediate mounting |
False
|
Compliance & Environment
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient operation temperature |
-25 °C
|
| Ambient storage temperature |
-40 °C
|
Electrical & Connectivity
| Conditioned rated short-circuit current Iq |
20 kA
|
|---|---|
| Continuous current |
UL/CSA (applications): 16 A
|
| Conventional enclosed thermal current (Ie) |
20 A per IEC
|
| Conventional free air thermal current (Ith) |
25 A per IEC
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 20A @ 400/415V
|
| Heavy pilot duty |
UL/CSA (applications): A600, AC
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 480V, 60 Hz, 3 pole, 3 phase
|
| Lost power per pole |
0.58 W
|
| Max. rated operation voltage Ue AC |
600 V
|
| Motor FLA rating |
UL/CSA application: 9.6A @ 240V, 60 Hz, 3 pole, 3 phase
|
| Motor drive integrated |
False
|
| Motor drive optional |
False
|
| Number of auxiliary contacts as normally closed contact |
2
|
| Number of auxiliary contacts as normally open contact |
2
|
| Number of poles |
3
|
| Number of switches |
1
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 70A @ 690V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 5A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated frequency |
60 Hz
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operation power at AC-23, 400 V |
7.5 kw
|
| Rated operation power at AC-3, 400 V |
5.5 kw
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated permanent current Iu |
16 A
|
| Rated power (Pe) |
AC-3: 5.5 kW @ 690V
|
| Rated short-time withstand current lcw |
800 kA
|
| Switch size |
16 A
|
| Switching rate |
120 ops/h
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Type of control element |
Door coupling rotary drive
|
| Type of electrical connection of main circuit |
Screw connection
|
| Voltage release optional |
False
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
194e-in011_-en-p
Installation Instructions
194E-IN011 |
|
194-td002_-en-p
Technical Data
194-TD002 |
|
194-td002_-en-p
Technical Data
194-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 194e-in011_-en-p | 194E-IN011 |
| Technical Data | Publication |
| 194-td002_-en-p | 194-TD002 |
| 194-td002_-en-p | 194-TD002 |
Certifications
This product was certified with the above certifications as of 2026-08-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|