| Number of auxiliary contacts as normally open contact |
0
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Conditioned rated short-circuit current Iq |
15 kA
|
| Rated permanent current Iu |
63 A
|
| Rated operation power at AC-23, 400 V |
30 kw
|
| Max. rated operation voltage Ue AC |
690 V
|
| Rated operation power at AC-3, 400 V |
18.5 kw
|
| Rated short-time withstand current lcw |
1300 kA
|
| Rated frequency |
60 Hz
|
| Switch size |
63 A
|
| Lost power per pole |
2.4 W
|
| Conventional free air thermal current (Ith) |
75 A per IEC
|
| Conventional enclosed thermal current (Ie) |
63 A per IEC
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Continuous current |
UL/CSA (applications): 63 A
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 504A @ 400V
|
| Motor FLA rating |
UL/CSA application: 42A @ 240V, 60 Hz, 3 pole, 3 phase
|
| Hp motor rating |
UL/CSA application: 7 .5Hp @ 120V, 60 Hz, 3 pole, 3 phase
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 63A @ 400/415V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 63A @ 96V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated power (Pe) |
AC-3: 18.5 kW @ 690V
|
| Number of switches |
1
|
| Motor drive integrated |
False
|
| Voltage release optional |
False
|
| Type of electrical connection of main circuit |
Screw connection
|
| Switching rate |
120 ops/h
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Version as emergency stop installation |
False
|
|---|---|
| Degree of protection (NEMA) |
Other
|
| Tightening torque |
2.8 Nm (24.5 in-lb)
|
| Switch configuration |
OFF-ON 90°
|
| Rigid wire gauge |
2.5...25 mm2 (12...4 AWG)
|
| Fine strands wire gauge |
2.5...16 mm2 (12...4 AWG)
|
| Knockouts |
PG-type cable gland entry
|
| Wire gauge, max |
Terminal size per IEC 947-1: A7
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Actuator type |
Select actuator separately
|
| Version as reversing switch |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Degree of protection (IP), front side |
IP20
|
| Mechanical life operations |
200000
|
| Suitable for front mounting 4-hole |
True
|
|---|---|
| Suitable for front mounting centre |
True
|
| Device construction |
Built-in device fixed built-in technique
|
| Switch body height, approx |
72 mm (2-27/32 in) @ 63 A
|
| Switch body depth, approx |
75 mm (3-29/32 in) @ 63 A
|
| Switch body width, approx |
54 mm (2-1/8 in) @ 63 A
|
| Installation |
Open-front/door
|
| Suitable for distribution board installation |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient storage temperature |
-40 °C
|
| Ambient operation temperature |
-25 °C
|
| Drawings | |
|---|---|
| Mount STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Mount STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 194e-in010_-en-p | 194E-IN010 |
| Technical Data | Publication |
|---|---|
| 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of auxiliary contacts as normally open contact |
0
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Conditioned rated short-circuit current Iq |
15 kA
|
| Rated permanent current Iu |
63 A
|
| Rated operation power at AC-23, 400 V |
30 kw
|
| Max. rated operation voltage Ue AC |
690 V
|
| Rated operation power at AC-3, 400 V |
18.5 kw
|
| Rated short-time withstand current lcw |
1300 kA
|
| Rated frequency |
60 Hz
|
| Switch size |
63 A
|
| Lost power per pole |
2.4 W
|
| Conventional free air thermal current (Ith) |
75 A per IEC
|
| Conventional enclosed thermal current (Ie) |
63 A per IEC
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Continuous current |
UL/CSA (applications): 63 A
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 504A @ 400V
|
| Motor FLA rating |
UL/CSA application: 42A @ 240V, 60 Hz, 3 pole, 3 phase
|
| Hp motor rating |
UL/CSA application: 7 .5Hp @ 120V, 60 Hz, 3 pole, 3 phase
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 63A @ 400/415V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 63A @ 96V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated power (Pe) |
AC-3: 18.5 kW @ 690V
|
| Number of switches |
1
|
| Motor drive integrated |
False
|
| Voltage release optional |
False
|
| Type of electrical connection of main circuit |
Screw connection
|
| Switching rate |
120 ops/h
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Version as emergency stop installation |
False
|
|---|---|
| Degree of protection (NEMA) |
Other
|
| Tightening torque |
2.8 Nm (24.5 in-lb)
|
| Switch configuration |
OFF-ON 90°
|
| Rigid wire gauge |
2.5...25 mm2 (12...4 AWG)
|
| Fine strands wire gauge |
2.5...16 mm2 (12...4 AWG)
|
| Knockouts |
PG-type cable gland entry
|
| Wire gauge, max |
Terminal size per IEC 947-1: A7
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Actuator type |
Select actuator separately
|
| Version as reversing switch |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Degree of protection (IP), front side |
IP20
|
| Mechanical life operations |
200000
|
| Suitable for front mounting 4-hole |
True
|
|---|---|
| Suitable for front mounting centre |
True
|
| Device construction |
Built-in device fixed built-in technique
|
| Switch body height, approx |
72 mm (2-27/32 in) @ 63 A
|
| Switch body depth, approx |
75 mm (3-29/32 in) @ 63 A
|
| Switch body width, approx |
54 mm (2-1/8 in) @ 63 A
|
| Installation |
Open-front/door
|
| Suitable for distribution board installation |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient storage temperature |
-40 °C
|
| Ambient operation temperature |
-25 °C
|
Drawings
| Drawings | |
|---|---|
| Mount STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Mount STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
194e-in010_-en-p
Installation Instructions
194E-IN010 |
|
194-td002_-en-p
Technical Data
194-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 194e-in010_-en-p | 194E-IN010 |
| Technical Data | Publication |
| 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.