194E-DA16E
194E Load switch
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Description
IEC Load Switch, NEMA Type 4/4X - IP66 Stainless Steel, Handle Color:Red / Yellow, 16A, 3 Poles
Overview
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
194E-DA16E
|
|---|---|
| UPC |
781180668692
|
| Estimated Lead Time |
21 days
|
| Country of Origin |
Poland
|
| Number of poles |
3
|
|---|---|
| Conditioned rated short-circuit current Iq |
20 kA
|
| Rated permanent current Iu |
16 A
|
| Rated operation power at AC-23, 400 V |
7.5 kw
|
| Max. rated operation voltage Ue AC |
600 V
|
| Rated operation power at AC-3, 400 V |
5.5 kw
|
| Rated short-time withstand current lcw |
800 kA
|
| Type of control element |
Door coupling rotary drive
|
| Rated frequency |
60 Hz
|
| Switch size |
16 A
|
| Lost power per pole |
0.58 W
|
| Conventional free air thermal current (Ith) |
25 A per IEC
|
| Conventional enclosed thermal current (Ie) |
20 A per IEC
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Continuous current |
UL/CSA (applications): 16 A
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 70A @ 690V
|
| Motor FLA rating |
UL/CSA application: 9.6A @ 240V, 60 Hz, 3 pole, 3 phase
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 480V, 60 Hz, 3 pole, 3 phase
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 20A @ 400/415V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 5A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated power (Pe) |
AC-3: 5.5 kW @ 690V
|
| Number of switches |
1
|
| Motor drive integrated |
False
|
| Motor drive optional |
False
|
| Voltage release optional |
False
|
| Type of electrical connection of main circuit |
Screw connection
|
| Switching rate |
120 ops/h
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Heavy pilot duty |
UL/CSA (applications): A600, AC
|
| Interlockable |
False
|
|---|---|
| Version as emergency stop installation |
True
|
| Degree of protection (NEMA) |
4X
|
| Degree of protection (IP) |
IP66
|
| Material housing |
Stainless steel
|
| Tightening torque |
1.4 Nm (12.2 in-lb)
|
| Enclosure size |
Standard size enclosure
|
| Rigid wire gauge |
1...10 mm2 (16...10 AWG)
|
| Fine strands wire gauge |
1.5...6 mm2 (16...8 AWG)
|
| Wire gauge, max |
Terminal size per IEC 947-1: A4
|
| Left side mounting |
No modification
|
| Right side mounting |
No modification
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Version as safety switch |
False
|
| Version as reversing switch |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| With transparent cover |
False
|
| Mechanical life operations |
200000
|
| Model |
Surface mounting
|
| Suitable for front mounting 4-hole |
False
|
|---|---|
| Suitable for front mounting centre |
False
|
| Colour control element |
Red
|
| Device construction |
Complete device in housing
|
| Actuator colour |
Red/yellow
|
| Enclosed switch height, approx |
177.8 mm (7 in) @ 63 A
|
| Enclosed switch depth, approx |
160.53 mm (6.32 in) @ 63 A
|
| Enclosed switch width, approx |
171.45 mm (6.75 in) @ 63 A
|
| Installation |
NEMA 4/4X-IP66 stainless steel-base/DIN rail, 6 x 6 x 4
|
| Suitable for floor mounting |
False
|
| Suitable for distribution board installation |
False
|
| Suitable for intermediate mounting |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient storage temperature |
-40 °C
|
| Ambient operation temperature |
-25 °C
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 194e-in011_-en-p | 194E-IN011 |
| Technical Data | Publication |
|---|---|
| 194-td002_-en-p | 194-TD002 |
| 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
194E-DA16E
|
|---|---|
| UPC |
781180668692
|
| Estimated Lead Time |
21 days
|
| Country of Origin |
Poland
|
Technical Specifications
| Number of poles |
3
|
|---|---|
| Conditioned rated short-circuit current Iq |
20 kA
|
| Rated permanent current Iu |
16 A
|
| Rated operation power at AC-23, 400 V |
7.5 kw
|
| Max. rated operation voltage Ue AC |
600 V
|
| Rated operation power at AC-3, 400 V |
5.5 kw
|
| Rated short-time withstand current lcw |
800 kA
|
| Type of control element |
Door coupling rotary drive
|
| Rated frequency |
60 Hz
|
| Switch size |
16 A
|
| Lost power per pole |
0.58 W
|
| Conventional free air thermal current (Ith) |
25 A per IEC
|
| Conventional enclosed thermal current (Ie) |
20 A per IEC
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Continuous current |
UL/CSA (applications): 16 A
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 70A @ 690V
|
| Motor FLA rating |
UL/CSA application: 9.6A @ 240V, 60 Hz, 3 pole, 3 phase
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 480V, 60 Hz, 3 pole, 3 phase
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 20A @ 400/415V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 5A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated power (Pe) |
AC-3: 5.5 kW @ 690V
|
| Number of switches |
1
|
| Motor drive integrated |
False
|
| Motor drive optional |
False
|
| Voltage release optional |
False
|
| Type of electrical connection of main circuit |
Screw connection
|
| Switching rate |
120 ops/h
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Heavy pilot duty |
UL/CSA (applications): A600, AC
|
| Interlockable |
False
|
|---|---|
| Version as emergency stop installation |
True
|
| Degree of protection (NEMA) |
4X
|
| Degree of protection (IP) |
IP66
|
| Material housing |
Stainless steel
|
| Tightening torque |
1.4 Nm (12.2 in-lb)
|
| Enclosure size |
Standard size enclosure
|
| Rigid wire gauge |
1...10 mm2 (16...10 AWG)
|
| Fine strands wire gauge |
1.5...6 mm2 (16...8 AWG)
|
| Wire gauge, max |
Terminal size per IEC 947-1: A4
|
| Left side mounting |
No modification
|
| Right side mounting |
No modification
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Version as safety switch |
False
|
| Version as reversing switch |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| With transparent cover |
False
|
| Mechanical life operations |
200000
|
| Model |
Surface mounting
|
| Suitable for front mounting 4-hole |
False
|
|---|---|
| Suitable for front mounting centre |
False
|
| Colour control element |
Red
|
| Device construction |
Complete device in housing
|
| Actuator colour |
Red/yellow
|
| Enclosed switch height, approx |
177.8 mm (7 in) @ 63 A
|
| Enclosed switch depth, approx |
160.53 mm (6.32 in) @ 63 A
|
| Enclosed switch width, approx |
171.45 mm (6.75 in) @ 63 A
|
| Installation |
NEMA 4/4X-IP66 stainless steel-base/DIN rail, 6 x 6 x 4
|
| Suitable for floor mounting |
False
|
| Suitable for distribution board installation |
False
|
| Suitable for intermediate mounting |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient storage temperature |
-40 °C
|
| Ambient operation temperature |
-25 °C
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
194e-in011_-en-p
Installation Instructions
194E-IN011 |
|
194-td002_-en-p
Technical Data
194-TD002 |
|
194-td002_-en-p
Technical Data
194-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 194e-in011_-en-p | 194E-IN011 |
| Technical Data | Publication |
| 194-td002_-en-p | 194-TD002 |
| 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
194E Load switch
194E-DA16E
Close
Print
Copyright ©2026 Rockwell Automation, Inc.