40 A 194E Load switch
40 A 194E Load switch
| Unique Product Identifier |
194E-A40-3753
|
|---|---|
| UPC |
662072554456
|
| Estimated Lead Time |
20 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Poland
|
| Actuator type |
Select actuator separately
|
|---|---|
| Degree of protection (IP), front side |
IP20
|
| Degree of protection (NEMA) |
Other
|
| Fine strands wire gauge |
2.5...16 mm2 (12...4 AWG)
|
| Mechanical life operations |
200000
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Rigid wire gauge |
2.5...25 mm2 (12...4 AWG)
|
| Switch configuration |
Changeover 1-0-2 90°
|
| Tightening torque |
2.8 Nm (24.5 in-lb)
|
| Version as emergency stop installation |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Version as reversing switch |
False
|
| Wire gauge, max |
Terminal size per IEC 947-1: A7
|
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Installation |
Open-base/DIN rail
|
| Suitable for distribution board installation |
False
|
| Switch body depth, approx |
73 mm (2-55/64 in) @ 40 A
|
| Switch body height, approx |
72 mm (2-27/32 in) @ 40 A
|
| Switch body width, approx |
54 mm (2-1/8 in) @ 40 A
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient operation temperature |
-25 °C
|
| Ambient storage temperature |
-40 °C
|
| Conditioned rated short-circuit current Iq |
20 kA
|
|---|---|
| Continuous current |
UL/CSA (applications): 40 A
|
| Conventional enclosed thermal current (Ie) |
50 A per IEC
|
| Conventional free air thermal current (Ith) |
63 A per IEC
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 50A @ 400/415V
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 600V, 60 Hz, 1 pole, 1 phase
|
| Lost power per pole |
1.6 W
|
| Max. rated operation voltage Ue AC |
690 V
|
| Motor FLA rating |
UL/CSA application: 30.4A @ 120V, 60 Hz, 3 pole, 3 phase
|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of switches |
1
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 504A @ 400V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 8A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated frequency |
60 Hz
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operation power at AC-23, 400 V |
22 kw
|
| Rated operation power at AC-3, 400 V |
15 kw
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated permanent current Iu |
40 A
|
| Rated power (Pe) |
AC-3: 15 kW @ 690V
|
| Rated short-time withstand current lcw |
1300 kA
|
| Switch size |
40 A
|
| Switching rate |
120 ops/h
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Type of electrical connection of main circuit |
Screw connection
|
| Drawings | |
|---|---|
| Mount STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Mount STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 194e-in010_-en-p | 194E-IN010 |
| Technical Data | Publication |
|---|---|
| 194-td002_-en-p | 194-TD002 |
This product was certified with the above certifications as of 2026-09-04. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
194E-A40-3753
|
|---|---|
| UPC |
662072554456
|
| Estimated Lead Time |
20 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Poland
|
Physical Characteristics
| Actuator type |
Select actuator separately
|
|---|---|
| Degree of protection (IP), front side |
IP20
|
| Degree of protection (NEMA) |
Other
|
| Fine strands wire gauge |
2.5...16 mm2 (12...4 AWG)
|
| Mechanical life operations |
200000
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Rigid wire gauge |
2.5...25 mm2 (12...4 AWG)
|
| Switch configuration |
Changeover 1-0-2 90°
|
| Tightening torque |
2.8 Nm (24.5 in-lb)
|
| Version as emergency stop installation |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Version as reversing switch |
False
|
| Wire gauge, max |
Terminal size per IEC 947-1: A7
|
| Device construction |
Built-in device fixed built-in technique
|
|---|---|
| Installation |
Open-base/DIN rail
|
| Suitable for distribution board installation |
False
|
| Switch body depth, approx |
73 mm (2-55/64 in) @ 40 A
|
| Switch body height, approx |
72 mm (2-27/32 in) @ 40 A
|
| Switch body width, approx |
54 mm (2-1/8 in) @ 40 A
|
Compliance & Environment
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient operation temperature |
-25 °C
|
| Ambient storage temperature |
-40 °C
|
Electrical & Connectivity
| Conditioned rated short-circuit current Iq |
20 kA
|
|---|---|
| Continuous current |
UL/CSA (applications): 40 A
|
| Conventional enclosed thermal current (Ie) |
50 A per IEC
|
| Conventional free air thermal current (Ith) |
63 A per IEC
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 50A @ 400/415V
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 600V, 60 Hz, 1 pole, 1 phase
|
| Lost power per pole |
1.6 W
|
| Max. rated operation voltage Ue AC |
690 V
|
| Motor FLA rating |
UL/CSA application: 30.4A @ 120V, 60 Hz, 3 pole, 3 phase
|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of switches |
1
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 504A @ 400V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 8A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated frequency |
60 Hz
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Rated operation power at AC-23, 400 V |
22 kw
|
| Rated operation power at AC-3, 400 V |
15 kw
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated permanent current Iu |
40 A
|
| Rated power (Pe) |
AC-3: 15 kW @ 690V
|
| Rated short-time withstand current lcw |
1300 kA
|
| Switch size |
40 A
|
| Switching rate |
120 ops/h
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Type of electrical connection of main circuit |
Screw connection
|
Drawings
| Drawings | |
|---|---|
| Mount STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Mount STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
194e-in010_-en-p
Installation Instructions
194E-IN010 |
|
194-td002_-en-p
Technical Data
194-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 194e-in010_-en-p | 194E-IN010 |
| Technical Data | Publication |
| 194-td002_-en-p | 194-TD002 |
Certifications
This product was certified with the above certifications as of 2026-09-04. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|