View all 194E Load Switches
194E-A40-1753-6A
40 A 194E Load switch
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Documents
Certifications
Accessories
Alternative Products
Technotes
| Number of auxiliary contacts as normally open contact |
0
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Conditioned rated short-circuit current Iq |
20 kA
|
| Rated permanent current Iu |
40 A
|
| Rated operation power at AC-23, 400 V |
22 kw
|
| Max. rated operation voltage Ue AC |
690 V
|
| Rated operation power at AC-3, 400 V |
15 kw
|
| Rated short-time withstand current lcw |
1300 kA
|
| Type of control element |
Long turning handle
|
| Rated frequency |
60 Hz
|
| Switch size |
40 A
|
| Lost power per pole |
1.6 W
|
| Conventional free air thermal current (Ith) |
63 A per IEC
|
| Conventional enclosed thermal current (Ie) |
50 A per IEC
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Continuous current |
UL/CSA (applications): 40 A
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 504A @ 400V
|
| Motor FLA rating |
UL/CSA application: 30.4A @ 120V, 60 Hz, 3 pole, 3 phase
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 600V, 60 Hz, 1 pole, 1 phase
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 50A @ 400/415V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 8A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated power (Pe) |
AC-3: 15 kW @ 690V
|
| Number of switches |
1
|
| Type of electrical connection of main circuit |
Screw connection
|
| Switching rate |
120 ops/h
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Interlockable |
False
|
|---|---|
| Version as emergency stop installation |
False
|
| Degree of protection (NEMA) |
Other
|
| Tightening torque |
2.8 Nm (24.5 in-lb)
|
| Switch configuration |
OFF-ON 90°
|
| Rigid wire gauge |
2.5...25 mm2 (12...4 AWG)
|
| Fine strands wire gauge |
2.5...16 mm2 (12...4 AWG)
|
| Wire gauge, max |
Terminal size per IEC 947-1: A7
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Actuator type |
Supplied with a type A black/grey actuator
|
| Version as reversing switch |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Degree of protection (IP), front side |
IP20
|
| Mechanical life operations |
200000
|
| Colour control element |
Black
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Switch body height, approx |
72 mm (2-27/32 in) @ 40 A
|
| Switch body depth, approx |
73 mm (2-55/64 in) @ 40 A
|
| Switch body width, approx |
54 mm (2-1/8 in) @ 40 A
|
| Installation |
Open-base/DIN rail
|
| Suitable for distribution board installation |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient storage temperature |
-40 °C
|
| Ambient operation temperature |
-25 °C
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 194e-in010_-en-p | 194E-IN010 |
| Technical Data | Publication |
|---|---|
| 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of auxiliary contacts as normally open contact |
0
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Conditioned rated short-circuit current Iq |
20 kA
|
| Rated permanent current Iu |
40 A
|
| Rated operation power at AC-23, 400 V |
22 kw
|
| Max. rated operation voltage Ue AC |
690 V
|
| Rated operation power at AC-3, 400 V |
15 kw
|
| Rated short-time withstand current lcw |
1300 kA
|
| Type of control element |
Long turning handle
|
| Rated frequency |
60 Hz
|
| Switch size |
40 A
|
| Lost power per pole |
1.6 W
|
| Conventional free air thermal current (Ith) |
63 A per IEC
|
| Conventional enclosed thermal current (Ie) |
50 A per IEC
|
| Rated operational voltage (Ue) |
690V per IEC
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Continuous current |
UL/CSA (applications): 40 A
|
| Rated breaking capacity |
AC-23A (cosφ 0.45): 504A @ 400V
|
| Motor FLA rating |
UL/CSA application: 30.4A @ 120V, 60 Hz, 3 pole, 3 phase
|
| Hp motor rating |
UL/CSA application: 7.5Hp @ 600V, 60 Hz, 1 pole, 1 phase
|
| Fuse rating of circuit (type g, G), max |
Short circuit current (co-ordination type 2): 50A @ 400/415V
|
| Rated current (Ie) |
DC-21A (for resistive loads): 8A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
|
| Rated power (Pe) |
AC-3: 15 kW @ 690V
|
| Number of switches |
1
|
| Type of electrical connection of main circuit |
Screw connection
|
| Switching rate |
120 ops/h
|
| Rated impulse voltage (Uimp) |
8 kV per UL, CSA
|
| Test voltage (Ui) |
2.5kV @ 1min
|
| Interlockable |
False
|
|---|---|
| Version as emergency stop installation |
False
|
| Degree of protection (NEMA) |
Other
|
| Tightening torque |
2.8 Nm (24.5 in-lb)
|
| Switch configuration |
OFF-ON 90°
|
| Rigid wire gauge |
2.5...25 mm2 (12...4 AWG)
|
| Fine strands wire gauge |
2.5...16 mm2 (12...4 AWG)
|
| Wire gauge, max |
Terminal size per IEC 947-1: A7
|
| Protection class according to IEC 529 |
Switch bodies: IP20 @ motor rating 60 Hz
|
| Actuator type |
Supplied with a type A black/grey actuator
|
| Version as reversing switch |
False
|
| Version as main switch |
True
|
| Version as maintenance-/service switch |
True
|
| Degree of protection (IP), front side |
IP20
|
| Mechanical life operations |
200000
|
| Colour control element |
Black
|
|---|---|
| Device construction |
Built-in device fixed built-in technique
|
| Switch body height, approx |
72 mm (2-27/32 in) @ 40 A
|
| Switch body depth, approx |
73 mm (2-55/64 in) @ 40 A
|
| Switch body width, approx |
54 mm (2-1/8 in) @ 40 A
|
| Installation |
Open-base/DIN rail
|
| Suitable for distribution board installation |
False
|
| Ambient enclosed temperature |
-20 °C
|
|---|---|
| Ambient storage temperature |
-40 °C
|
| Ambient operation temperature |
-25 °C
|
Documents
|
Product Cutsheet
General
-- |
|
194e-in010_-en-p
Installation Instructions
194E-IN010 |
|
194-td002_-en-p
Technical Data
194-TD002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 194e-in010_-en-p | 194E-IN010 |
| Technical Data | Publication |
| 194-td002_-en-p | 194-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- IECEE Scheme
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
40 A 194E Load switch
194E-A40-1753-6A
Close
Print
Copyright ©2026 Rockwell Automation, Inc.