Loading
View all 194E Load Switches
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
194E-A32-1753-6A

32 A 194E Load switch

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
IEC Load Switch, Open - Base / DIN Rail, OFF-ON 90°Grey / Black, 32A, 3 Poles, Supplied with a Type A Black/Grey Actuator
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
194E-A32-1753-6A
UPC
662468929578
Estimated Lead Time
23 days
Standard Warranty Duration

1 year See details

Country of Origin
Poland
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Conditioned rated short-circuit current Iq
15 kA
Rated permanent current Iu
32 A
Rated operation power at AC-23, 400 V
15 kw
Max. rated operation voltage Ue AC
690 V
Rated operation power at AC-3, 400 V
11 kw
Rated short-time withstand current lcw
900 kA
Type of control element
Long turning handle
Rated frequency
60 Hz
Switch size
32 A
Lost power per pole
1.5 W
Conventional free air thermal current (Ith)
50 A per IEC
Conventional enclosed thermal current (Ie)
40 A per IEC
Rated operational voltage (Ue)
690V per IEC
Rated isolation voltage (Ui)
690V per IEC
Continuous current
UL/CSA (applications): 32 A
Rated breaking capacity
AC-23A (cosφ 0.45): 296A @ 230V
Motor FLA rating
UL/CSA application: 22A @ 240V, 60 Hz, 3 pole, 3 phase
Hp motor rating
UL/CSA application: 7.5Hp @ 240V, 60 Hz, 3 pole, 3 phase
Fuse rating of circuit (type g, G), max
Short circuit current (co-ordination type 2): 35A @ 400/415V
Rated current (Ie)
DC-21A (for resistive loads): 6A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
Rated power (Pe)
AC-3: 7.5 kW @ 230V
Number of switches
1
Type of electrical connection of main circuit
Screw connection
Switching rate
120 ops/h
Rated impulse voltage (Uimp)
8 kV per UL, CSA
Test voltage (Ui)
2.5kV @ 1min
Heavy pilot duty
UL/CSA (applications): A600, AC
Interlockable
False
Version as emergency stop installation
False
Degree of protection (NEMA)
Other
Tightening torque
1.4 Nm (12.2 in-lb)
Switch configuration
OFF-ON 90°
Rigid wire gauge
1.5...16 mm2 (14...8 AWG)
Fine strands wire gauge
1.5...10 mm2 (14...8 AWG)
Wire gauge, max
Terminal size per IEC 947-1: A6
Protection class according to IEC 529
Switch bodies: IP20 @ motor rating 60 Hz
Actuator type
Supplied with a type A black/grey actuator
Version as reversing switch
False
Version as main switch
True
Version as maintenance-/service switch
True
Degree of protection (IP), front side
IP20
Mechanical life operations
200000
Colour control element
Black
Device construction
Built-in device fixed built-in technique
Switch body height, approx
64 mm (2-33/64 in) @ 32 A
Switch body depth, approx
59 mm (2-5/16 in) @ 32 A
Switch body width, approx
45 mm (1-25/32 in) @ 32 A
Installation
Open-base/DIN rail
Suitable for distribution board installation
False
Ambient enclosed temperature
-20 °C
Ambient storage temperature
-40 °C
Ambient operation temperature
-25 °C
General Publication
Product Cutsheet --
Installation Instructions Publication
194e-in010_-en-p 194E-IN010
Technical Data Publication
194-td002_-en-p 194-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
194E-A32-1753-6A
UPC
662468929578
Estimated Lead Time
23 days
Standard Warranty Duration

1 year See details

Country of Origin
Poland
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Conditioned rated short-circuit current Iq
15 kA
Rated permanent current Iu
32 A
Rated operation power at AC-23, 400 V
15 kw
Max. rated operation voltage Ue AC
690 V
Rated operation power at AC-3, 400 V
11 kw
Rated short-time withstand current lcw
900 kA
Type of control element
Long turning handle
Rated frequency
60 Hz
Switch size
32 A
Lost power per pole
1.5 W
Conventional free air thermal current (Ith)
50 A per IEC
Conventional enclosed thermal current (Ie)
40 A per IEC
Rated operational voltage (Ue)
690V per IEC
Rated isolation voltage (Ui)
690V per IEC
Continuous current
UL/CSA (applications): 32 A
Rated breaking capacity
AC-23A (cosφ 0.45): 296A @ 230V
Motor FLA rating
UL/CSA application: 22A @ 240V, 60 Hz, 3 pole, 3 phase
Hp motor rating
UL/CSA application: 7.5Hp @ 240V, 60 Hz, 3 pole, 3 phase
Fuse rating of circuit (type g, G), max
Short circuit current (co-ordination type 2): 35A @ 400/415V
Rated current (Ie)
DC-21A (for resistive loads): 6A @ 220V, 2 pole in series, T ≤1 ms, Ue max = 660V
Rated power (Pe)
AC-3: 7.5 kW @ 230V
Number of switches
1
Type of electrical connection of main circuit
Screw connection
Switching rate
120 ops/h
Rated impulse voltage (Uimp)
8 kV per UL, CSA
Test voltage (Ui)
2.5kV @ 1min
Heavy pilot duty
UL/CSA (applications): A600, AC
Interlockable
False
Version as emergency stop installation
False
Degree of protection (NEMA)
Other
Tightening torque
1.4 Nm (12.2 in-lb)
Switch configuration
OFF-ON 90°
Rigid wire gauge
1.5...16 mm2 (14...8 AWG)
Fine strands wire gauge
1.5...10 mm2 (14...8 AWG)
Wire gauge, max
Terminal size per IEC 947-1: A6
Protection class according to IEC 529
Switch bodies: IP20 @ motor rating 60 Hz
Actuator type
Supplied with a type A black/grey actuator
Version as reversing switch
False
Version as main switch
True
Version as maintenance-/service switch
True
Degree of protection (IP), front side
IP20
Mechanical life operations
200000
Colour control element
Black
Device construction
Built-in device fixed built-in technique
Switch body height, approx
64 mm (2-33/64 in) @ 32 A
Switch body depth, approx
59 mm (2-5/16 in) @ 32 A
Switch body width, approx
45 mm (1-25/32 in) @ 32 A
Installation
Open-base/DIN rail
Suitable for distribution board installation
False
Ambient enclosed temperature
-20 °C
Ambient storage temperature
-40 °C
Ambient operation temperature
-25 °C
Documents
Product Cutsheet General
--
194e-in010_-en-p Installation Instructions
194E-IN010
194-td002_-en-p Technical Data
194-TD002
General Publication
Product Cutsheet --
Installation Instructions Publication
194e-in010_-en-p 194E-IN010
Technical Data Publication
194-td002_-en-p 194-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC
  • China CCC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
32 A 194E Load switch
CloseClose
194E-A32-1753-6A
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose