
193-EIOGP-22-240
E300/E200 240V AC Control Module

Product at a glance
Product at a glance
Control Output | 2 |
---|---|
Number Of Outlet | 2 Outputs |
Current | 240 V AC |
---|
Size | 2 in |
---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 193-um015_-en-p | 193-UM015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Australian RCM
- American Bureau of Shippin
This product was certified with the above certifications as of 2025-07-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Output | 2 |
---|---|
Number Of Outlet | 2 Outputs |
Current | 240 V AC |
---|
Size | 2 in |
---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
193-um015_-en-p
User Manual
193-UM015 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
User Manual | 193-um015_-en-p | 193-UM015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- Australian RCM
- American Bureau of Shippin
This product was certified with the above certifications as of 2025-07-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.