Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Voltage type for actuating | AC |
With short-circuit release | Yes |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Overload release current setting | 2.5 |
Type of motor starter | Reversing starter |
Contactor size | 100-C12 |
Style | Open type |
Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 1 NO + 1 NC |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Fuse or circuit breaker per NEC, max | 450 A @ D-Frame with Bulletin 100-C/104-C Contactors |
Modifications, accessories | Surge suppressor varistor |
Hp ratings as a UL508/CSA motor controller in group motor installations | 3/4…1Hp @ 230V AC, 60 Hz (with D-frame, 100-C/104-C contactors) |
kW ratings as a IEC for standard motor, 1500 rpm, max | 3 kW @ 690V AC @ 50Hz (with D-frame, 100-C/104-C contactors) |
Short-circuit current as a IEC (Type 1 coordination), max | 8kA @ 690V AC, (with C-frame, 100-C/104-C contactors) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a IEC (Type 2 coordination), max | 50kA @ 690V AC, (with D-frame, 100-C/104-C contactors) |
Hp ratings as a UL508/CSA Type F combination motor controller | 3/4…1Hp @ 230V AC, 60 Hz (with D-frame, 100-C/104-C contactors and spacing adapter) |
Hp ratings as a UL508/CSA self-protected Type E combination motor controller | 3/4…1Hp @ 230V AC, 60 Hz (with D-frame, 100-C/104-C contactors and spacing adapter) |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Rail mounting possible | Yes |
---|
Circuit breaker frame size | 140M-C2E, high break |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 7 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Voltage type for actuating | AC |
With short-circuit release | Yes |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Overload release current setting | 2.5 |
Type of motor starter | Reversing starter |
Contactor size | 100-C12 |
Style | Open type |
Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 1 NO + 1 NC |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Fuse or circuit breaker per NEC, max | 450 A @ D-Frame with Bulletin 100-C/104-C Contactors |
Modifications, accessories | Surge suppressor varistor |
Hp ratings as a UL508/CSA motor controller in group motor installations | 3/4…1Hp @ 230V AC, 60 Hz (with D-frame, 100-C/104-C contactors) |
kW ratings as a IEC for standard motor, 1500 rpm, max | 3 kW @ 690V AC @ 50Hz (with D-frame, 100-C/104-C contactors) |
Short-circuit current as a IEC (Type 1 coordination), max | 8kA @ 690V AC, (with C-frame, 100-C/104-C contactors) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max | 65 kA @ 480Y/277V AC, (with D-frame, 100-C/104-C contactors and spacing adapter) |
Short-circuit current as a IEC (Type 2 coordination), max | 50kA @ 690V AC, (with D-frame, 100-C/104-C contactors) |
Hp ratings as a UL508/CSA Type F combination motor controller | 3/4…1Hp @ 230V AC, 60 Hz (with D-frame, 100-C/104-C contactors and spacing adapter) |
Hp ratings as a UL508/CSA self-protected Type E combination motor controller | 3/4…1Hp @ 230V AC, 60 Hz (with D-frame, 100-C/104-C contactors and spacing adapter) |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Rail mounting possible | Yes |
---|
Circuit breaker frame size | 140M-C2E, high break |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 7 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.