Loading
View all Open Type Starters
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
191E-DND3-CB16C-R

1.0-1.6 A Economy Rev Starter W/Ckt-Bkr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 16, 2022, the 1.0-1.6 A Economy Rev Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 16, 2022 Replacement Category: No planned RA replacement
Description
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C23, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 1 - 1.6 A, 110V 50Hz / 120V 60Hz
  • Add to BOM
  • Repair services
  • Get support
191E-DND3-CB16C-R

1.0-1.6 A Economy Rev Starter W/Ckt-Bkr

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 16, 2022, the 1.0-1.6 A Economy Rev Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 16, 2022 Replacement Category: No planned RA replacement
Description
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C23, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 1 - 1.6 A, 110V 50Hz / 120V 60Hz
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Technical Specifications
Contruction
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
191E-DND3-CB16C-R
UPC
612598828913
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Circuit breaker auxiliary and trip contacts for 140M
Internal 140M auxiliary contact 1 NO + 1 NC
Contactor size
100-C23
Fuse or circuit breaker per NEC, max
450 A @ C-frame with 100-K/104-K mini contactors
Hp ratings as a UL508/CSA Type F combination motor controller
3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-K/104-K mini contactors)
Hp ratings as a UL508/CSA motor controller in group motor installations
3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-K/104-K mini contactors)
Hp ratings as a UL508/CSA self-protected Type E combination motor controller
3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors)
Modifications, accessories
Surge suppressor RC
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Overload release current setting
1 A
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Short-circuit current as a IEC (Type 1 coordination), max
65kA @ 500V AC, C-frame with bulletin 100-K/104-K mini contactors
Short-circuit current as a IEC (Type 2 coordination), max
65kA @ 500V AC, C-frame with bulletin 100-C/104-C contactors
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max
65 kA @ 480Y/277V AC, C-frame with bulletin 100-K/104-K Mini contactors
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max
65 kA @ 480Y/277V AC, C-frame with bulletin 100-K/104-K Mini contactors
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max
65kA @ 480V AC, C-frame with 100-K/104-K mini contactors
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max
65kA @ 480V AC, C-frame with 100-K/104-K mini contactors
Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max
65 kA @ 480Y/277V AC, C-frame with bulletin 100-C/104-C contactors
Style
Open type
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Type of electrical connection of main circuit
Screw connection
Type of motor starter
Reversing starter
Voltage type for actuating
AC
With short-circuit release
True
kW ratings as a IEC for standard motor, 1500 rpm, max
1.1 kW @ 690V AC @ 50Hz C-frame with bulletin 100-C/104-C contactors
Mechanical
Rail mounting possible
True
Construction
Circuit breaker frame size
140M-C2E, high break
Depth
83.5 mm
Height
178 mm
Width
99 mm
General Publication
Overloaded with Overloads Podcast --
Circuit Protection Design and SCCR Tables (All Product Categories) --
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • CE

This product was certified with the above certifications as of 2025-02-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
191E-DND3-CB16C-R
UPC
612598828913
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Circuit breaker auxiliary and trip contacts for 140M
Internal 140M auxiliary contact 1 NO + 1 NC
Contactor size
100-C23
Fuse or circuit breaker per NEC, max
450 A @ C-frame with 100-K/104-K mini contactors
Hp ratings as a UL508/CSA Type F combination motor controller
3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-K/104-K mini contactors)
Hp ratings as a UL508/CSA motor controller in group motor installations
3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-K/104-K mini contactors)
Hp ratings as a UL508/CSA self-protected Type E combination motor controller
3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors)
Modifications, accessories
Surge suppressor RC
Number of auxiliary contacts as normally closed contact
1
Number of auxiliary contacts as normally open contact
1
Overload release current setting
1 A
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Short-circuit current as a IEC (Type 1 coordination), max
65kA @ 500V AC, C-frame with bulletin 100-K/104-K mini contactors
Short-circuit current as a IEC (Type 2 coordination), max
65kA @ 500V AC, C-frame with bulletin 100-C/104-C contactors
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max
65 kA @ 480Y/277V AC, C-frame with bulletin 100-K/104-K Mini contactors
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max
65 kA @ 480Y/277V AC, C-frame with bulletin 100-K/104-K Mini contactors
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max
65kA @ 480V AC, C-frame with 100-K/104-K mini contactors
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max
65kA @ 480V AC, C-frame with 100-K/104-K mini contactors
Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max
65 kA @ 480Y/277V AC, C-frame with bulletin 100-C/104-C contactors
Style
Open type
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Type of electrical connection of main circuit
Screw connection
Type of motor starter
Reversing starter
Voltage type for actuating
AC
With short-circuit release
True
kW ratings as a IEC for standard motor, 1500 rpm, max
1.1 kW @ 690V AC @ 50Hz C-frame with bulletin 100-C/104-C contactors
Physical Characteristics
Mechanical
Rail mounting possible
True
Construction
Circuit breaker frame size
140M-C2E, high break
Technical Specifications
Depth
83.5 mm
Height
178 mm
Width
99 mm
Documents
Overloaded with Overloads Podcast General
--
Circuit Protection Design and SCCR Tables (All Product Categories) General
--
Product Cutsheet General
--
General Publication
Overloaded with Overloads Podcast --
Circuit Protection Design and SCCR Tables (All Product Categories) --
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • CE

This product was certified with the above certifications as of 2025-02-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
1.0-1.6 A Economy Rev Starter W/Ckt-Bkr
CloseClose
191E-DND3-CB16C-R
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose