190S-GND3-FC25C-KY-R-TE
18-25 A Compact Comb Starter W/Ckt-Bkr
Rockwell Automation announces that as of June 16, 2022, the 18-25 A Compact Comb Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 16, 2022
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of June 16, 2022, the 18-25 A Compact Comb Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 16, 2022
Replacement Category:
Engineering Replacement
| Number of auxiliary contacts as normally open contact |
1
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
1
|
| Voltage type for actuating |
AC
|
| With short-circuit release |
True
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Overload release current setting |
18 A
|
| Type of motor starter |
Direct online starter (DOL)
|
| Contactor size |
100-C43
|
| Style |
Open type
|
| Circuit breaker auxiliary and trip contacts for 140M |
Internal 140M auxiliary contact 1 NO + 1 NC
|
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max |
65kA @ 480V AC, D-frame with 100-C/104-C contactors
|
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max |
65kA @ 480V AC, D-frame with 100-C/104-C contactors
|
| Fuse or circuit breaker per NEC, max |
600 A @ F-Frame with Bulletin 100-C/104-C Contactors
|
| Modifications, accessories |
Surge suppressor RC
|
| Hp ratings as a UL508/CSA motor controller in group motor installations |
7.5…10Hp @ 230V AC, 60 Hz (with F-frame, 100-C/104-C contactors)
|
| kW ratings as a IEC for standard motor, 1500 rpm, max |
6.3 kW @ 230V AC @ 50Hz (with F-frame, 100-C/104-C contactors)
|
| Short-circuit current as a IEC (Type 1 coordination), max |
65kA @ 230V AC, (with D-frame, 100-C/104-C contactors)
|
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a IEC (Type 2 coordination), max |
65kA @ 230V AC, (with D-frame, 100-C/104-C contactors)
|
| Hp ratings as a UL508/CSA Type F combination motor controller |
7.5…10Hp @ 230V AC, 60 Hz (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Hp ratings as a UL508/CSA self-protected Type E combination motor controller |
7.5…10Hp @ 230V AC, 60 Hz (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Circuit breaker frame size |
140M-F8E high break plus
|
|---|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of auxiliary contacts as normally open contact |
1
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
1
|
| Voltage type for actuating |
AC
|
| With short-circuit release |
True
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Overload release current setting |
18 A
|
| Type of motor starter |
Direct online starter (DOL)
|
| Contactor size |
100-C43
|
| Style |
Open type
|
| Circuit breaker auxiliary and trip contacts for 140M |
Internal 140M auxiliary contact 1 NO + 1 NC
|
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max |
65kA @ 480V AC, D-frame with 100-C/104-C contactors
|
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max |
65kA @ 480V AC, D-frame with 100-C/104-C contactors
|
| Fuse or circuit breaker per NEC, max |
600 A @ F-Frame with Bulletin 100-C/104-C Contactors
|
| Modifications, accessories |
Surge suppressor RC
|
| Hp ratings as a UL508/CSA motor controller in group motor installations |
7.5…10Hp @ 230V AC, 60 Hz (with F-frame, 100-C/104-C contactors)
|
| kW ratings as a IEC for standard motor, 1500 rpm, max |
6.3 kW @ 230V AC @ 50Hz (with F-frame, 100-C/104-C contactors)
|
| Short-circuit current as a IEC (Type 1 coordination), max |
65kA @ 230V AC, (with D-frame, 100-C/104-C contactors)
|
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max |
65 kA @ 480Y/277V AC, (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Short-circuit current as a IEC (Type 2 coordination), max |
65kA @ 230V AC, (with D-frame, 100-C/104-C contactors)
|
| Hp ratings as a UL508/CSA Type F combination motor controller |
7.5…10Hp @ 230V AC, 60 Hz (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Hp ratings as a UL508/CSA self-protected Type E combination motor controller |
7.5…10Hp @ 230V AC, 60 Hz (with F-frame, 100-C/104-C contactors and spacing adapter)
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Circuit breaker frame size |
140M-F8E high break plus
|
|---|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.