190E-CND2-CC16C-F11-KN
10-16 A Economy Starter W/Ckt-Bkr
Rockwell Automation announces that as of February 17, 2022, the 10-16 A Economy Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 17, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
Rockwell Automation announces that as of February 17, 2022, the 10-16 A Economy Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 17, 2022
Replacement Category:
Engineering Replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Voltage type for actuating | AC |
With short-circuit release | True |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Overload release current setting | 10 A |
Type of motor starter | Direct online starter (DOL) |
Contactor size | 100-C16 |
Style | Open type |
Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 1 NO + 1 NC |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Fuse or circuit breaker per NEC, max | 450 A @ D-frame with 100-C/104-C contactors |
Modifications, accessories | Lockable twist knob, black |
Hp ratings as a UL508/CSA motor controller in group motor installations | 7.5…10Hp @ 460V AC, 60 Hz (with D-frame, 100-C/104-C contactors) |
kW ratings as a IEC for standard motor, 1500 rpm, max | 7.5 kW @ 500V AC @ 50Hz D-frame with bulletin 100-C/104-C contactors |
Short-circuit current as a IEC (Type 1 coordination), max | 65kA @ 400V AC, D-frame with bulletin 100-C/104-C contactors |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, D-frame with bulletin 100-C/104-C contactors |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, D-frame with bulletin 100-C/104-C contactors |
Short-circuit current as a IEC (Type 2 coordination), max | 65kA @ 400V AC, D-frame with bulletin 100-C/104-C contactors |
Hp ratings as a UL508/CSA Type F combination motor controller | 7.5…10Hp @ 460V AC, 60 Hz (with D-frame, 100-C/104-C contactors) |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 45 mm |
---|---|
Height | 178 mm |
Depth | 83.5 mm |
Circuit breaker frame size | 140M-C2E, high break |
---|
Type | Resource | Publication |
---|---|---|
Installation Instructions | 190-in007_-mu-p | 190-IN007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of 2025-04-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Voltage type for actuating | AC |
With short-circuit release | True |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Overload release current setting | 10 A |
Type of motor starter | Direct online starter (DOL) |
Contactor size | 100-C16 |
Style | Open type |
Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 1 NO + 1 NC |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, D-frame with 100-C/104-C contactors |
Fuse or circuit breaker per NEC, max | 450 A @ D-frame with 100-C/104-C contactors |
Modifications, accessories | Lockable twist knob, black |
Hp ratings as a UL508/CSA motor controller in group motor installations | 7.5…10Hp @ 460V AC, 60 Hz (with D-frame, 100-C/104-C contactors) |
kW ratings as a IEC for standard motor, 1500 rpm, max | 7.5 kW @ 500V AC @ 50Hz D-frame with bulletin 100-C/104-C contactors |
Short-circuit current as a IEC (Type 1 coordination), max | 65kA @ 400V AC, D-frame with bulletin 100-C/104-C contactors |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, D-frame with bulletin 100-C/104-C contactors |
Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, D-frame with bulletin 100-C/104-C contactors |
Short-circuit current as a IEC (Type 2 coordination), max | 65kA @ 400V AC, D-frame with bulletin 100-C/104-C contactors |
Hp ratings as a UL508/CSA Type F combination motor controller | 7.5…10Hp @ 460V AC, 60 Hz (with D-frame, 100-C/104-C contactors) |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 45 mm |
---|---|
Height | 178 mm |
Depth | 83.5 mm |
Circuit breaker frame size | 140M-C2E, high break |
---|
Documents
190-in007_-mu-p
Installation Instructions
190-IN007 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 190-in007_-mu-p | 190-IN007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of 2025-04-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.