190E-ANKA2-CB16C
1.0-1.6 A Economy Starter W/Ckt-Bkr
Rockwell Automation announces that as of February 17, 2022, the 1.0-1.6 A Economy Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 17, 2022
Replacement Category:
Direct Replacement
Replacement Product:
190E-E09KD10-CB16C
[https://www.rockwellautomation.com/en-us/products/details.190E-E09KD10-CB16C.html]
Product at a glance
Rockwell Automation announces that as of February 17, 2022, the 1.0-1.6 A Economy Starter W/Ckt-Bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 17, 2022
Replacement Category:
Direct Replacement
Replacement Product:
190E-E09KD10-CB16C
[https://www.rockwellautomation.com/en-us/products/details.190E-E09KD10-CB16C.html]
Product at a glance
| Number of auxiliary contacts as normally open contact | 1 |
|---|---|
| Voltage type for actuating | AC |
| With short-circuit release | True |
| Overload release current setting | 1 A |
| Type of motor starter | Direct online starter (DOL) |
| Contactor size | 100-C09 |
| Rated control supply voltage at AC, 50/60 Hz | 240V |
| Style | Open type |
| Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 1 NO + 1 NC |
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, C-frame with 100-K/104-K mini contactors |
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, C-frame with 100-K/104-K mini contactors |
| Fuse or circuit breaker per NEC, max | 450 A @ C-frame with 100-K/104-K mini contactors |
| Modifications, accessories | 140M auxiliary contact, side mount, 2 NC |
| Hp ratings as a UL508/CSA motor controller in group motor installations | 3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-K/104-K mini contactors) |
| kW ratings as a IEC for standard motor, 1500 rpm, max | 1.1 kW @ 690V AC @ 50Hz C-frame with bulletin 100-C/104-C contactors |
| Short-circuit current as a IEC (Type 1 coordination), max | 65kA @ 500V AC, C-frame with bulletin 100-K/104-K mini contactors |
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, C-frame with bulletin 100-K/104-K Mini contactors |
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, C-frame with bulletin 100-C/104-C contactors |
| Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max | 65 kA @ 480Y/277V AC, C-frame with bulletin 100-C/104-C contactors |
| Short-circuit current as a IEC (Type 2 coordination), max | 65kA @ 500V AC, C-frame with bulletin 100-C/104-C contactors |
| Hp ratings as a UL508/CSA Type F combination motor controller | 3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-K/104-K mini contactors) |
| Hp ratings as a UL508/CSA self-protected Type E combination motor controller | 3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors) |
| Type of electrical connection of main circuit | Screw connection |
| Type of electrical connection for auxiliary- and control current circuit | Screw connection |
| Width | 45 mm |
|---|---|
| Height | 178 mm |
| Depth | 83.5 mm |
| Circuit breaker frame size | 140M-C2E, high break |
|---|
| Type | Resource | Publication |
|---|---|---|
| Installation Instructions | 190-in007_-mu-p | 190-IN007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of auxiliary contacts as normally open contact | 1 |
|---|---|
| Voltage type for actuating | AC |
| With short-circuit release | True |
| Overload release current setting | 1 A |
| Type of motor starter | Direct online starter (DOL) |
| Contactor size | 100-C09 |
| Rated control supply voltage at AC, 50/60 Hz | 240V |
| Style | Open type |
| Circuit breaker auxiliary and trip contacts for 140M | Internal 140M auxiliary contact 1 NO + 1 NC |
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 1 coordination), max | 65kA @ 480V AC, C-frame with 100-K/104-K mini contactors |
| Short-circuit current as a UL508/CSA motor controller in group motor installations (Type 2 coordination), max | 65kA @ 480V AC, C-frame with 100-K/104-K mini contactors |
| Fuse or circuit breaker per NEC, max | 450 A @ C-frame with 100-K/104-K mini contactors |
| Modifications, accessories | 140M auxiliary contact, side mount, 2 NC |
| Hp ratings as a UL508/CSA motor controller in group motor installations | 3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-K/104-K mini contactors) |
| kW ratings as a IEC for standard motor, 1500 rpm, max | 1.1 kW @ 690V AC @ 50Hz C-frame with bulletin 100-C/104-C contactors |
| Short-circuit current as a IEC (Type 1 coordination), max | 65kA @ 500V AC, C-frame with bulletin 100-K/104-K mini contactors |
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 1 coordination), max | 65 kA @ 480Y/277V AC, C-frame with bulletin 100-K/104-K Mini contactors |
| Short-circuit current as a UL508/CSA Type F combination motor controller (Type 2 coordination), max | 65 kA @ 480Y/277V AC, C-frame with bulletin 100-C/104-C contactors |
| Short-circuit current as a UL508/CSA self-protected Type E combination motor controller, max | 65 kA @ 480Y/277V AC, C-frame with bulletin 100-C/104-C contactors |
| Short-circuit current as a IEC (Type 2 coordination), max | 65kA @ 500V AC, C-frame with bulletin 100-C/104-C contactors |
| Hp ratings as a UL508/CSA Type F combination motor controller | 3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-K/104-K mini contactors) |
| Hp ratings as a UL508/CSA self-protected Type E combination motor controller | 3/4…1Hp @ 575V AC, 60 Hz (with C-frame, 100-C/104-C contactors) |
| Type of electrical connection of main circuit | Screw connection |
| Type of electrical connection for auxiliary- and control current circuit | Screw connection |
| Width | 45 mm |
|---|---|
| Height | 178 mm |
| Depth | 83.5 mm |
| Circuit breaker frame size | 140M-C2E, high break |
|---|
Documents
|
190-in007_-mu-p
Installation Instructions
190-IN007 |
| Type | Resource | Publication |
|---|---|---|
| Installation Instructions | 190-in007_-mu-p | 190-IN007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.