Loading
View all Embedded I/O Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1799-ZCIOV

20 Point Embedded I/P/Output Comb Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 20, 2016, the 20 Point Embedded I/P/Output Comb Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 20, 2016 Replacement Category: Engineering Replacement
Description
24VDC Zone Control I/O Card, 10 Sink/Source Inputs, 10 Sink Outputs, w/ Zone Interlocking Parameters and DeviceLogix Smart Component Technology
  • Add to BOM
  • Repair services
  • Get support
1799-ZCIOV

20 Point Embedded I/P/Output Comb Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 20, 2016, the 20 Point Embedded I/P/Output Comb Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 20, 2016 Replacement Category: Engineering Replacement
Description
24VDC Zone Control I/O Card, 10 Sink/Source Inputs, 10 Sink Outputs, w/ Zone Interlocking Parameters and DeviceLogix Smart Component Technology
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Technotes
Unique Product Identifier
1799-ZCIOV
UPC
612598060085
Standard Warranty Duration

1 year See details

Communication
DeviceNet
Output
10 Point
Power Supply
24V DC
Temperature Rating
-20…70 °C (-4…158 °F)
Drawings
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
General Publication
Product Profile --
Product Cutsheet --
Technical Data Publication
1799-td001_-en-p 1799-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
4.0
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1799-ZCIOV (multi) 17.45 KB
EDS files for Distributed I/O Family (multi) 3.7 MB
EDS files for 1799-ZCIOV (multi) EDS - Electronic Data Sheet Files 17.45 KB
EDS files for Distributed I/O Family (multi) EDS - Electronic Data Sheet Files 3.7 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1799-ZCIOV
UPC
612598060085
Standard Warranty Duration

1 year See details

Electrical & Connectivity
Communication
DeviceNet
Output
10 Point
Power Supply
24V DC
Temperature Rating
-20…70 °C (-4…158 °F)
Drawings
Drawings
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DWG)
Documents
Product Profile General
--
Product Cutsheet General
--
1799-td001_-en-p Technical Data
1799-TD001
General Publication
Product Profile --
Product Cutsheet --
Technical Data Publication
1799-td001_-en-p 1799-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
4.0
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1799-ZCIOV (multi) 17.45 KB
EDS files for Distributed I/O Family (multi) 3.7 MB
EDS files for 1799-ZCIOV (multi) EDS - Electronic Data Sheet Files 17.45 KB
EDS files for Distributed I/O Family (multi) EDS - Electronic Data Sheet Files 3.7 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
20 Point Embedded I/P/Output Comb Module
CloseClose
1799-ZCIOV
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left Embedded I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose