Flex XT EtherNet/IP Adapter
Flex XT EtherNet/IP Adapter
| Unique Product Identifier |
1794-AENTRXT
|
|---|---|
| UPC |
885630106151
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
| Device does not consume power |
No
|
|---|---|
| Pwr diss at full load 100% (W) |
9.6
|
| Pwr diss modes not applicable |
No
|
| Review of pwr diss data |
REVIEWED
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Dimension Sheet | -- |
| Product Profile | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 1794-td014_-en-p | 1794-TD014 |
| User Manual | Publication |
|---|---|
| 1794-um066_-en-e | 1794-UM066 |
- Australian RCM
- China CCC
- Registro Italiano Navale
- UL Listed
- ATEX
- CE
- IECEx Scheme
- Korean KC
- Safety
- UL Listed Hazardous
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1794-AENTRXT
|
|---|---|
| UPC |
885630106151
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
Technical Specifications
| Device does not consume power |
No
|
|---|---|
| Pwr diss at full load 100% (W) |
9.6
|
| Pwr diss modes not applicable |
No
|
| Review of pwr diss data |
REVIEWED
|
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Dimension Sheet
General
-- |
|
Product Profile
General
-- |
|
Product Cutsheet
General
-- |
|
1794-td014_-en-p
Technical Data
1794-TD014 |
|
1794-um066_-en-e
User Manual
1794-UM066 |
| General | Publication |
|---|---|
| Dimension Sheet | -- |
| Product Profile | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 1794-td014_-en-p | 1794-TD014 |
| User Manual | Publication |
| 1794-um066_-en-e | 1794-UM066 |
Downloads
Certifications
- Australian RCM
- China CCC
- Registro Italiano Navale
- UL Listed
- ATEX
- CE
- IECEx Scheme
- Korean KC
- Safety
- UL Listed Hazardous
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|