1791DS-IB8XOBV4
Guard I/O 16 Point Digital Comb Module
Product at a glance
Product at a glance
| Communication |
DeviceNet
|
|---|---|
| Output |
8 point
|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| User Manual | 1791ds-um001_-en-p | 1791DS-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Available Downloads
- Firmware for 1791DS-IB8XOBV4, V 1.5.3
- EDS files for 1791DS-IB8XOBV4 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP for 1791 Safety DS-IB8XOBV4
- AOP for 1791 Safety ES-IB16 &ES-IB8XOBV4 v5.03.01
- TUV General Safety
- ODVA
- CE
- Korean KC
- Australian RCM
- Safety
- UL Listed
- UKCA DOC
This product was certified with the above certifications as of 2025-10-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Communication |
DeviceNet
|
|---|---|
| Output |
8 point
|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Product Profile
General
-- |
|
1791ds-um001_-en-p
User Manual
1791DS-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| User Manual | 1791ds-um001_-en-p | 1791DS-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1791DS-IB8XOBV4, V 1.5.3
- EDS files for 1791DS-IB8XOBV4 (multi)
- EDS files for Distributed I/O Family (multi)
- AOP for 1791 Safety DS-IB8XOBV4
- AOP for 1791 Safety ES-IB16 &ES-IB8XOBV4 v5.03.01
Certifications
- TUV General Safety
- ODVA
- CE
- Korean KC
- Australian RCM
- Safety
- UL Listed
- UKCA DOC
This product was certified with the above certifications as of 2025-10-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.