1790D-T16BV0
CompactBlock LDX 16 Point I/P Base Block
Rockwell Automation announces that as of December 31, 2024, the CompactBlock LDX 16 Point I/P Base Block will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2024
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of December 31, 2024, the CompactBlock LDX 16 Point I/P Base Block will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2024
Replacement Category:
Engineering Replacement
| Communication |
DeviceNet
|
|---|---|
| Power Supply |
24V DC
|
| Temperature Rating |
0…55 °C (32…131 °F)
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Profile | -- |
| General | Product Cutsheet | -- |
| Technical Data | 1790d-td001_-en-p | 1790D-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UL Listed Hazardous
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Communication |
DeviceNet
|
|---|---|
| Power Supply |
24V DC
|
| Temperature Rating |
0…55 °C (32…131 °F)
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Documents
|
Product Profile
General
-- |
|
Product Cutsheet
General
-- |
|
1790d-td001_-en-p
Technical Data
1790D-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Profile | -- |
| General | Product Cutsheet | -- |
| Technical Data | 1790d-td001_-en-p | 1790D-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UL Listed Hazardous
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.