CompactBlock LDX Output Base Block
Rockwell Automation announces that as of
December 31, 2024,
the CompactBlock LDX Output Base Block will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2024
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
December 31, 2024,
the CompactBlock LDX Output Base Block will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2024
Replacement Category:
Engineering Replacement
Communication | DeviceNet |
---|---|
Design Style | Distributed I/O |
Isolation Voltage | 50V dc (continuous), reinforced insulation type, tested at 1250V ac @ 60s, I/O to system |
NEMA Rating | IP20 |
Network Adaptor | DeviceNet |
Output | 6 Point |
Power Supply | 24V DC |
Temperature Rating | 0…55 °C (32…131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.499 |
Lead Time | 63 |
Dimension Width | 8.999 |
Dimension Length | 14.501 |
Stock Status | NON_STOCKED |
Weight | 0.253 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | -- |
Technical Data | 1790d-td001_-en-p | 1790D-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | DeviceNet |
---|---|
Design Style | Distributed I/O |
Isolation Voltage | 50V dc (continuous), reinforced insulation type, tested at 1250V ac @ 60s, I/O to system |
NEMA Rating | IP20 |
Network Adaptor | DeviceNet |
Output | 6 Point |
Power Supply | 24V DC |
Temperature Rating | 0…55 °C (32…131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.499 |
Lead Time | 63 |
Dimension Width | 8.999 |
Dimension Length | 14.501 |
Stock Status | NON_STOCKED |
Weight | 0.253 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Product Profile
General
-- |
1790d-td001_-en-p
Technical Data
1790D-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | -- |
Technical Data | 1790d-td001_-en-p | 1790D-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.