View all ControlNet Devices
1788-FBJB6
1788 Field Bus 6 Way Junction Box
Rockwell Automation announces that as of March 01, 2024, the 1788 Field Bus 6 Way Junction Box will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 01, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of March 01, 2024, the 1788 Field Bus 6 Way Junction Box will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 01, 2024
Replacement Category:
No planned RA replacement
| Output |
H1 Media Trunk and 6 H1 Media Drops
|
|---|---|
| Power Supply |
Operating Voltage: 24 . . . 32 V
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1788-in006_-en-p | 1788-IN006 |
| Technical Data | Publication |
|---|---|
| 1788-td001_-en-p | 1788-TD001 |
| User Manual | Publication |
|---|---|
| 1788-um002_-en-p | 1788-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Output |
H1 Media Trunk and 6 H1 Media Drops
|
|---|---|
| Power Supply |
Operating Voltage: 24 . . . 32 V
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Documents
|
Product Cutsheet
General
-- |
|
1788-in006_-en-p
Installation Instructions
1788-IN006 |
|
1788-td001_-en-p
Technical Data
1788-TD001 |
|
1788-um002_-en-p
User Manual
1788-UM002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 1788-in006_-en-p | 1788-IN006 |
| Technical Data | Publication |
| 1788-td001_-en-p | 1788-TD001 |
| User Manual | Publication |
| 1788-um002_-en-p | 1788-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.