
1784-U2CN
CNet to PC USB Port Interface Cable

Rockwell Automation announces that as of April 01, 2024, the CNet to PC USB Port Interface Cable will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 01, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of April 01, 2024, the CNet to PC USB Port Interface Cable will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 01, 2024
Replacement Category:
No planned RA replacement
Controls/Indicators | Module, USB & Network Status |
---|---|
Host Interface | USB |
Interface/Ports | RJ45 Network Access Plug |
Network Mngmt And Protocols | ControlNet |
Network Technology | USB |
Number Of Ports | 1 |
Power Supply | USB |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1784-in047_-en-p | 1784-IN047 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Controls/Indicators | Module, USB & Network Status |
---|---|
Host Interface | USB |
Interface/Ports | RJ45 Network Access Plug |
Network Mngmt And Protocols | ControlNet |
Network Technology | USB |
Number Of Ports | 1 |
Power Supply | USB |
Documents
1784-in047_-en-p
Installation Instructions
1784-IN047 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1784-in047_-en-p | 1784-IN047 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.