1783-ZMS8TA
ArmorStratix 5700 8 port managed switch
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of November 01, 2022, the ArmorStratix 5700 8 port managed switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
November 01, 2022
Replacement Category:
No planned RA replacement
Product at a glance
Product Registration
1783-ZMS8TA
ArmorStratix 5700 8 port managed switch
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of November 01, 2022, the ArmorStratix 5700 8 port managed switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
November 01, 2022
Replacement Category:
No planned RA replacement
Product at a glance
Product Registration
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Compliance & Environment
Standards & Protection
Documents
Downloads
Alternative Products
Technotes
| Unique Product Identifier |
1783-ZMS8TA
|
|---|---|
| UPC |
885630939933
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
| Copper ports |
8 FE
|
|---|---|
| NAT |
False
|
| Network |
Ethernet
|
| Ethernet |
True
|
|---|---|
| Firmware type |
Full
|
| Isolation voltage (continuous), basic insulation type, DC power ports to ground, and PoE power ports to ground |
60 V
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Mounting method |
DIN rail (top hat rail)
|
| Number of ports 10/100 Mbps M12 |
8
|
| Number of ports 10/100 Mbps M12 D-code ports |
8
|
| Power consumption at 24V DC, 40 ˚C |
7 W
|
| Power consumption, maximum |
17 W
|
| Power dissipation |
17 W
|
| Power input at 12 - 48V DC, maximum |
1.5 A
|
| Total number of ports |
8
|
| Wire size, ethernet connection |
IP67 rated M12 D-code or X-code connectors according to ODVA EtherNet/IP specifications and ISO/IEC 24702/61918
|
| Wire size, ground connection, stranded copper wire, minimum |
4 mm²
|
| Wiring category on DC power ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console ports |
3
|
Mechanical
| Approximate weight |
3 kg
|
|---|---|
| Depth |
9.9 cm
|
| Height |
24.84 cm
|
| Screw torque, ground terminal, maximum |
1.13 nm
|
| Width |
23.75 cm
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on DC power ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on DC power ports |
±1
|
| Degree of protection (IP) |
IP67
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±4
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| Housing base material |
NEMA 4
|
| Magnetic field immunity, IEC 61000-4-8, long duration at 50 ans 60 Hz (A/m) |
300
|
| Magnetic field immunity, IEC 61000-4-8, short duration at 50 ans 60 Hz (A/m) |
1000
|
| Magnetic pulse immunity, IEC 61000-4-9 (A/m) |
300
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±4
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
|---|---|
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
|---|---|
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
|---|---|
| 1783-td002_-en-p | 1783-TD002 |
| User Manual | Publication |
|---|---|
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for Stratix 5400, 5410, 8000, 8300, Armor and Stratix 5700 v13.03.06
AOP - Add On Profiles
433 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v7.02.08
AOP - Add On Profiles
385 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v7.02.08
AOP - Add On Profiles
385 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
1783-ZMS8TA
|
|---|---|
| UPC |
885630939933
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
Electrical & Connectivity
| Copper ports |
8 FE
|
|---|---|
| NAT |
False
|
| Network |
Ethernet
|
| Ethernet |
True
|
|---|---|
| Firmware type |
Full
|
| Isolation voltage (continuous), basic insulation type, DC power ports to ground, and PoE power ports to ground |
60 V
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Mounting method |
DIN rail (top hat rail)
|
| Number of ports 10/100 Mbps M12 |
8
|
| Number of ports 10/100 Mbps M12 D-code ports |
8
|
| Power consumption at 24V DC, 40 ˚C |
7 W
|
| Power consumption, maximum |
17 W
|
| Power dissipation |
17 W
|
| Power input at 12 - 48V DC, maximum |
1.5 A
|
| Total number of ports |
8
|
| Wire size, ethernet connection |
IP67 rated M12 D-code or X-code connectors according to ODVA EtherNet/IP specifications and ISO/IEC 24702/61918
|
| Wire size, ground connection, stranded copper wire, minimum |
4 mm²
|
| Wiring category on DC power ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console ports |
3
|
Physical Characteristics
Mechanical
| Approximate weight |
3 kg
|
|---|---|
| Depth |
9.9 cm
|
| Height |
24.84 cm
|
| Screw torque, ground terminal, maximum |
1.13 nm
|
| Width |
23.75 cm
|
Compliance & Environment
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on DC power ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on DC power ports |
±1
|
| Degree of protection (IP) |
IP67
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±4
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| Housing base material |
NEMA 4
|
| Magnetic field immunity, IEC 61000-4-8, long duration at 50 ans 60 Hz (A/m) |
300
|
| Magnetic field immunity, IEC 61000-4-8, short duration at 50 ans 60 Hz (A/m) |
1000
|
| Magnetic pulse immunity, IEC 61000-4-9 (A/m) |
300
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±4
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
Documents
|
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
|
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
|
1783-in016_-en-p
Installation Instructions
1783-IN016 |
|
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
|
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
|
1783-td002_-en-p
Technical Data
1783-TD002 |
|
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
| 1783-td002_-en-p | 1783-TD002 |
| User Manual | Publication |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
CVE-2018-0466, CVE-2018-0473, CVE-2018-15373, CVE-2018-0470, CVE-2018-0467
Product Security Advisory
-
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for Stratix 5400, 5410, 8000, 8300, Armor and Stratix 5700 v13.03.06
AOP - Add On Profiles
433 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v7.02.08
AOP - Add On Profiles
385 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v7.02.08
AOP - Add On Profiles
385 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for 1783 Stratix 5400/5700/8000/8300 Switches v8.01.001
AOP - Add On Profiles
385 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000 Switches v11.01.12
AOP - Add On Profiles
431 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v13.02.03
AOP - Add On Profiles
433 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.01.04
AOP - Add On Profiles
411 MB
Release notes
AOP for 1783 Stratix 5400/5410/5700/8000/8300 Switches v9.02.05
AOP - Add On Profiles
429 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v14.01.05
AOP - Add On Profiles
443 MB
Release notes
AOP for Stratix 5400/5410/5700/8000/8300/2500 Switches v15.01.07
AOP - Add On Profiles
504 MB
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
ArmorStratix 5700 8 port managed switch
1783-ZMS8TA
Close
Print
Copyright ©2026 Rockwell Automation, Inc.