ArmorStratix 5700 10 port managed switch
ArmorStratix 5700 10 port managed switch
| Unique Product Identifier |
1783-ZMS4T4E2TGP
|
|---|---|
| UPC |
885630970301
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
| Port |
16
|
|---|---|
| SW Type |
ArmorStratix
|
| Alarm relay at 30V DC |
1 A
|
|---|---|
| Alarm relay at 48V DC |
0.5 A
|
| CIP sync (IEEE 1588) |
True
|
| DLR |
True
|
| Ethernet |
True
|
| Firmware type |
Full
|
| Isolation voltage (continuous), basic insulation type, DC power ports to ground, and PoE power ports to ground |
60 V
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Max. PoE power |
62 W
|
| Mounting method |
DIN rail (top hat rail)
|
| Number of ports 10/100 Mbps M12 |
4
|
| Number of ports 10/100 Mbps M12 D-code ports |
4
|
| Number of ports 10/100/1000 Mbps M12 X-code ports |
2
|
| Number of ports PoE |
4
|
| Power consumption at 24V DC, 40 ˚C |
11.5 W
|
| Power consumption, maximum |
22 W
|
| Power dissipation |
21 W
|
| Power input, user supply (non PoE) at 9.6 - 60V DC, maximum |
2.9 A
|
| Power over Ethernet |
802.3 af (PoE)
|
| Power over Ethernet (PoE) input power, DC |
44 V
|
| Power over Ethernet (PoE) input power, DC, nominal |
48 V
|
| Protection type |
Alarm not rated
|
| Total number of ports |
10
|
| Wire size, ethernet connection |
IP67 rated M12 D-code or X-code connectors according to ODVA EtherNet/IP specifications and ISO/IEC 24702/61918
|
| Wire size, ground connection, stranded copper wire, minimum |
4 mm²
|
| Wiring category on DC power and alarm ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console ports |
3
|
| Approximate weight |
3 kg
|
|---|---|
| Depth |
9.9 cm
|
| Height |
24.84 cm
|
| Screw torque, ground terminal, maximum |
1.13 nm
|
| Width |
23.75 cm
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on DC power and alarm ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on DC power and alarm ports |
±1
|
| Degree of protection (IP) |
IP67
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports |
±4
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| Housing base material |
NEMA 4
|
| Magnetic field immunity, IEC 61000-4-8, long duration at 50 ans 60 Hz (A/m) |
300
|
| Magnetic field immunity, IEC 61000-4-8, short duration at 50 ans 60 Hz (A/m) |
1000
|
| Magnetic pulse immunity, IEC 61000-4-9 (A/m) |
300
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±4
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
|---|---|
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
|---|---|
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
|---|---|
| 1783-td002_-en-p | 1783-TD002 |
| User Manual | Publication |
|---|---|
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1783-ZMS4T4E2TGP
|
|---|---|
| UPC |
885630970301
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
Electrical & Connectivity
| Port |
16
|
|---|---|
| SW Type |
ArmorStratix
|
| Alarm relay at 30V DC |
1 A
|
|---|---|
| Alarm relay at 48V DC |
0.5 A
|
| CIP sync (IEEE 1588) |
True
|
| DLR |
True
|
| Ethernet |
True
|
| Firmware type |
Full
|
| Isolation voltage (continuous), basic insulation type, DC power ports to ground, and PoE power ports to ground |
60 V
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Max. PoE power |
62 W
|
| Mounting method |
DIN rail (top hat rail)
|
| Number of ports 10/100 Mbps M12 |
4
|
| Number of ports 10/100 Mbps M12 D-code ports |
4
|
| Number of ports 10/100/1000 Mbps M12 X-code ports |
2
|
| Number of ports PoE |
4
|
| Power consumption at 24V DC, 40 ˚C |
11.5 W
|
| Power consumption, maximum |
22 W
|
| Power dissipation |
21 W
|
| Power input, user supply (non PoE) at 9.6 - 60V DC, maximum |
2.9 A
|
| Power over Ethernet |
802.3 af (PoE)
|
| Power over Ethernet (PoE) input power, DC |
44 V
|
| Power over Ethernet (PoE) input power, DC, nominal |
48 V
|
| Protection type |
Alarm not rated
|
| Total number of ports |
10
|
| Wire size, ethernet connection |
IP67 rated M12 D-code or X-code connectors according to ODVA EtherNet/IP specifications and ISO/IEC 24702/61918
|
| Wire size, ground connection, stranded copper wire, minimum |
4 mm²
|
| Wiring category on DC power and alarm ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console ports |
3
|
Physical Characteristics
| Approximate weight |
3 kg
|
|---|---|
| Depth |
9.9 cm
|
| Height |
24.84 cm
|
| Screw torque, ground terminal, maximum |
1.13 nm
|
| Width |
23.75 cm
|
Compliance & Environment
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on DC power and alarm ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on DC power and alarm ports |
±1
|
| Degree of protection (IP) |
IP67
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports |
±4
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| Housing base material |
NEMA 4
|
| Magnetic field immunity, IEC 61000-4-8, long duration at 50 ans 60 Hz (A/m) |
300
|
| Magnetic field immunity, IEC 61000-4-8, short duration at 50 ans 60 Hz (A/m) |
1000
|
| Magnetic pulse immunity, IEC 61000-4-9 (A/m) |
300
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±4
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
Documents
|
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
|
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
|
1783-in016_-en-p
Installation Instructions
1783-IN016 |
|
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
|
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
|
1783-td002_-en-p
Technical Data
1783-TD002 |
|
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
| 1783-td002_-en-p | 1783-TD002 |
| User Manual | Publication |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|