Stratix 5950 Security Appliance
Stratix 5950 Security Appliance
| Unique Product Identifier |
1783-SAD2T2SPK9
|
|---|---|
| UPC |
887172958861
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
| # of Copper Ports Required |
8 or less
|
|---|---|
| # of Fiber Ports Required |
2 or less
|
| Network Media |
Male RJ45 to Male RJ45
|
| Stratix Ethernet Family |
Stratix 5950
|
| Alarm relay at 30V DC |
1 A
|
|---|---|
| Alarm relay at 48V DC |
0.5 A
|
| Current rating, user supply at 12 - 48V DC, maximum |
2 A
|
| Encryption |
K9 encryption with VPN for SSL
|
| Ethernet |
True
|
| Insulation stripping length |
6.3±0.5
|
| Isolation voltage (continuous), basic insulation type, all ports to ground |
60 V
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
False
|
| Maximum insulation, DC power connection |
1.2 mm
|
| Mounting method |
DIN rail (top hat rail)
|
| Number of ports 10/100/1000 Mbps RJ45 |
4
|
| Power dissipation |
24 W
|
| Protection type |
Alarm not rated
|
| Pulse (digital) output |
24 W
|
| Total number of ports |
4
|
| Wire insulation |
Copper
|
| Wire size, DC power connection, solid or stranded copper wire rated at 75 °C or greater |
0.8 mm²
|
| Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire |
0.8 mm²
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Wire size, ground connection, solid or stranded copper wire |
4 mm²
|
| Wire strip length, DC power connection |
6.3±0.5
|
| Wire strip length, alarm connection |
6.3±0.5
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console ports |
3
|
| Wiring category on power and alarm ports |
2
|
| Ambient temperature, maximum |
60 °C
|
|---|---|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on communication ports |
±500
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on signal ports |
±1
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power ports |
±1
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on signal ports |
±500
|
| Delta connected motor power, max |
T4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on communication ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on power ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on signal ports |
±2
|
| ESD immunity, IEC 61000-4-2, air discharges |
8 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
6 kV
|
| Emissions |
IEC 61000-6-4
|
| Housing base material |
Open-style
|
| Nominal position |
T4
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
1 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on communication ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on signal ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on power ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on signal ports |
±500
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 5 - 150 Hz |
1 g
|
| Voltage variation IEC 61000-4-29, dips for 10 ms and 5 s on DC supply ports |
100 %
|
| Voltage variation IEC 61000-4-29, dips for 10 ms on DC supply ports |
30 %
|
| Voltage variation IEC 61000-4-29, dips for 100 ms and 1 s on DC supply ports |
60 %
|
| Depth |
159.26 cm
|
|---|---|
| Height |
129.54 cm
|
| Screw torque, alarm terminal |
0.56 nm
|
| Screw torque, ground terminal |
0.4 nm
|
| Screw torque, power terminal |
0.56 nm
|
| Width |
106.68 cm
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| General | Publication |
|---|---|
| Product Registration Link | -- |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
|---|---|
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| User Manual | Publication |
|---|---|
| 1783-um010_-en-p | 1783-UM010 |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for Stratix 5950 v6.4.0_kit2 | 1.58 GB | |
|
|
Firmware for Stratix 5950 v6.4.0_kit1 | 1.58 GB | Release notes |
| Product Security Advisory | Size | Notes | |
|
|
CVE-2018-0228, CVE-2018-0296, CVE-2018-0227, CVE-2018-0231, CVE-2018-0240 | - | |
|
|
CVE-2018-0228, CVE-2018-0296, CVE-2018-0227, CVE-2018-0231, CVE-2018-0240 | - | |
This product was certified with the above certifications as of 2026-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1783-SAD2T2SPK9
|
|---|---|
| UPC |
887172958861
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
Electrical & Connectivity
| # of Copper Ports Required |
8 or less
|
|---|---|
| # of Fiber Ports Required |
2 or less
|
| Network Media |
Male RJ45 to Male RJ45
|
| Stratix Ethernet Family |
Stratix 5950
|
| Alarm relay at 30V DC |
1 A
|
|---|---|
| Alarm relay at 48V DC |
0.5 A
|
| Current rating, user supply at 12 - 48V DC, maximum |
2 A
|
| Encryption |
K9 encryption with VPN for SSL
|
| Ethernet |
True
|
| Insulation stripping length |
6.3±0.5
|
| Isolation voltage (continuous), basic insulation type, all ports to ground |
60 V
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
False
|
| Maximum insulation, DC power connection |
1.2 mm
|
| Mounting method |
DIN rail (top hat rail)
|
| Number of ports 10/100/1000 Mbps RJ45 |
4
|
| Power dissipation |
24 W
|
| Protection type |
Alarm not rated
|
| Pulse (digital) output |
24 W
|
| Total number of ports |
4
|
| Wire insulation |
Copper
|
| Wire size, DC power connection, solid or stranded copper wire rated at 75 °C or greater |
0.8 mm²
|
| Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire |
0.8 mm²
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Wire size, ground connection, solid or stranded copper wire |
4 mm²
|
| Wire strip length, DC power connection |
6.3±0.5
|
| Wire strip length, alarm connection |
6.3±0.5
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console ports |
3
|
| Wiring category on power and alarm ports |
2
|
Compliance & Environment
| Ambient temperature, maximum |
60 °C
|
|---|---|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on communication ports |
±500
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on signal ports |
±1
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power ports |
±1
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on signal ports |
±500
|
| Delta connected motor power, max |
T4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on communication ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on power ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on signal ports |
±2
|
| ESD immunity, IEC 61000-4-2, air discharges |
8 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
6 kV
|
| Emissions |
IEC 61000-6-4
|
| Housing base material |
Open-style
|
| Nominal position |
T4
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
1 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on communication ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on signal ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on power ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on signal ports |
±500
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 5 - 150 Hz |
1 g
|
| Voltage variation IEC 61000-4-29, dips for 10 ms and 5 s on DC supply ports |
100 %
|
| Voltage variation IEC 61000-4-29, dips for 10 ms on DC supply ports |
30 %
|
| Voltage variation IEC 61000-4-29, dips for 100 ms and 1 s on DC supply ports |
60 %
|
Physical Characteristics
| Depth |
159.26 cm
|
|---|---|
| Height |
129.54 cm
|
| Screw torque, alarm terminal |
0.56 nm
|
| Screw torque, ground terminal |
0.4 nm
|
| Screw torque, power terminal |
0.56 nm
|
| Width |
106.68 cm
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
Documents
|
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
|
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
|
Product Registration Link
General
-- |
|
Product Cutsheet
General
-- |
|
1783-in016_-en-p
Installation Instructions
1783-IN016 |
|
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
|
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
|
1783-um010_-en-p
User Manual
1783-UM010 |
|
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| General | Publication |
| Product Registration Link | -- |
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| User Manual | Publication |
| 1783-um010_-en-p | 1783-UM010 |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Downloads
| Firmware | Size | Notes | |
|---|---|---|---|
|
|
Firmware for Stratix 5950 v6.4.0_kit2 | 1.58 GB | |
|
|
Firmware for Stratix 5950 v6.4.0_kit1 | 1.58 GB | Release notes |
| Product Security Advisory | Size | Notes | |
|
|
CVE-2018-0228, CVE-2018-0296, CVE-2018-0227, CVE-2018-0231, CVE-2018-0240 | - | |
|
|
CVE-2018-0228, CVE-2018-0296, CVE-2018-0227, CVE-2018-0231, CVE-2018-0240 | - | |
Certifications
This product was certified with the above certifications as of 2026-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|