Stratix 8300 6 Port Ethernet Switch
Stratix 8300 6 Port Ethernet Switch
| Unique Product Identifier |
1783-RMS06T
|
|---|---|
| UPC |
612598846986
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Depth |
11.75 cm
|
|---|---|
| Height |
14.8 cm
|
| Screw torque, power and alarm terminals |
0.23 nm
|
| Width |
15.3 cm
|
| Alarm relay, CL 2/SELV at 30 V DC, maximum |
1 A
|
|---|---|
| Ethernet |
True
|
| Inrush current, maximum |
2 A
|
| Isolation voltage (continuous), basic insulation type, power to ground, power to network channels, and power to alarm |
75 V
|
| Layer 2 |
False
|
| Layer 3 |
True
|
| Manageable |
True
|
| Maximum insulation, DC power and alarm connections |
1.2 mm
|
| Oscillatory surge withstand IEEE C37.90.1 |
2.5 kV
|
| Power consumption, maximum (expansion module power not included) |
15.1 W
|
| Power dissipation |
15.1 W
|
| Protection type—Electronic S (short time trip units) |
Panel mount
|
| Switch input, CL 2/SELV at 18 - 60 V DC, maximum |
2 A
|
| Total number of ports |
6
|
| Wire size, DC power and alarm connections, solid or stranded copper wire rated at 90 °C or greater |
0.5 mm²
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Wire size, ground connection, solid or stranded copper wire rated at 75 °C or greater |
3.3 mm²
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on alarm ports |
2
|
| Wiring category on power ports |
2
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Degree of protection (IP) |
IP20
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on Ethernet ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on alarm ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on power ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on power ports |
±2
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| Housing base material |
Open-style
|
| Magnetic field immunity, IEC 61000-4-8, long duration at 50 and 60 Hz (A/m) |
30
|
| Magnetic field immunity, IEC 61000-4-8, short duration at 50 and 60 Hz (A/m) |
300
|
| Nominal position |
T4
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 1000 - 2700 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 1000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Selectable start times |
T4
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
20 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
| Voltage variation IEC 61000-4-29, interruption on DC supply ports |
10 ms
|
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
|---|---|
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
|---|---|
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
|---|---|
| 1783-td001_-en-p | 1783-TD001 |
| User Manual | Publication |
|---|---|
| 1783-um003_-en-p | 1783-UM003 |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1783-RMS06T
|
|---|---|
| UPC |
612598846986
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Physical Characteristics
| Depth |
11.75 cm
|
|---|---|
| Height |
14.8 cm
|
| Screw torque, power and alarm terminals |
0.23 nm
|
| Width |
15.3 cm
|
Electrical & Connectivity
| Alarm relay, CL 2/SELV at 30 V DC, maximum |
1 A
|
|---|---|
| Ethernet |
True
|
| Inrush current, maximum |
2 A
|
| Isolation voltage (continuous), basic insulation type, power to ground, power to network channels, and power to alarm |
75 V
|
| Layer 2 |
False
|
| Layer 3 |
True
|
| Manageable |
True
|
| Maximum insulation, DC power and alarm connections |
1.2 mm
|
| Oscillatory surge withstand IEEE C37.90.1 |
2.5 kV
|
| Power consumption, maximum (expansion module power not included) |
15.1 W
|
| Power dissipation |
15.1 W
|
| Protection type—Electronic S (short time trip units) |
Panel mount
|
| Switch input, CL 2/SELV at 18 - 60 V DC, maximum |
2 A
|
| Total number of ports |
6
|
| Wire size, DC power and alarm connections, solid or stranded copper wire rated at 90 °C or greater |
0.5 mm²
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Wire size, ground connection, solid or stranded copper wire rated at 75 °C or greater |
3.3 mm²
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on alarm ports |
2
|
| Wiring category on power ports |
2
|
Compliance & Environment
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Degree of protection (IP) |
IP20
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on Ethernet ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on alarm ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on power ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on power ports |
±2
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| Housing base material |
Open-style
|
| Magnetic field immunity, IEC 61000-4-8, long duration at 50 and 60 Hz (A/m) |
30
|
| Magnetic field immunity, IEC 61000-4-8, short duration at 50 and 60 Hz (A/m) |
300
|
| Nominal position |
T4
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 1000 - 2700 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 1000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Selectable start times |
T4
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
20 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
| Voltage variation IEC 61000-4-29, interruption on DC supply ports |
10 ms
|
Documents
|
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
|
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
|
1783-in016_-en-p
Installation Instructions
1783-IN016 |
|
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
|
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
|
1783-td001_-en-p
Technical Data
1783-TD001 |
|
1783-um003_-en-p
User Manual
1783-UM003 |
|
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
| 1783-td001_-en-p | 1783-TD001 |
| User Manual | Publication |
| 1783-um003_-en-p | 1783-UM003 |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|