Loading
Print
Share
QR code
JSON
  • alt text
  • alt text
alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
alt text
Allen-Bradley logo
1783-MX04E

Stratix 8000 4 Port PoE Exp. Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of November 30, 2020, the Stratix 8000 4 Port PoE Exp. Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: November 30, 2020 Replacement Category: Functional Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
1783-MX04E

Stratix 8000 4 Port PoE Exp. Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
  • alt text
alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
alt text
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of November 30, 2020, the Stratix 8000 4 Port PoE Exp. Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: November 30, 2020 Replacement Category: Functional Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Electrical & Connectivity
Power & Electrical Characteristics
General Features
Compliance & Environment
Standards & Protection
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
1783-MX04E
UPC
885630513577
Standard Warranty Duration

1 year See details

Country of Origin
Multiple

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Mechanical
Depth
11.75 cm
Height
14.8 cm
Width
9.81 cm
10 Gigabit Ethernet
False
Backplane power, maximum
3.3V DC @ 0.94A
Ethernet
False
Fast Ethernet
False
Gigabit Ethernet
False
Isolation voltage (continuous), basic insulation type, expansion backplane to network ports, expansion backplane to power ports, and power ports to network ports
60 V
Number of PoE ports
4
PoE power at 44 V, maximum
62 W
Power consumption at 24V DC, 40 ˚C
3 W
Power consumption, maximum
7.3 W
Power dissipation
7.3 W
Power over Ethernet input power, DC
48 V
Power over Ethernet input power, maximum
2.5 A
Wire size, ethernet connection
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
Wiring category on Ethernet ports
2
Wiring category on power ports
2
CIP Sync (IEEE 1588)
False
Combo ports
None
Conformal coating
False
NAT
False
Network
Ethernet
PoE ports
4 FE
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms)
10 V
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power ports
±2.5
Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power ports
±1
EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports
±2
EFT/B immunity for IEC 61000-4-4 at 5 kHz on power ports
±2
ESD immunity, IEC 61000-4-2, air discharges
8 kV
ESD immunity, IEC 61000-4-2, contact discharges
6 kV
Emissions, CISPR11 (IEC 61000-6-4)
Group 1, class A
Housing base material
Open-style
Magnetic field immunity, IEC 61000-4-8, long duration at 50 Hz (A/m)
30
Magnetic field immunity, IEC 61000-4-8, short duration at 50 Hz (A/m)
300
Magnetic pulse immunity, IEC 61000-4-9 (A/m)
300
Nominal position
T4
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz
3 kg/km
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz
10 kg/km
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz
10 kg/km
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz
10 kg/km
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing
5 %
Selectable start times
T4
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock)
30 g
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock)
15 g
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on communication ports
±2
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on power ports
±2
Surge transient immunity, IEC 61000-4-5, line-line (DM) on power ports
±1
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold)
-40 °C
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock)
-40 °C
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat)
-40 °C
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold)
-40 °C
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock)
-40 °C
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat)
-40 °C
Temperature, surrounding air, maximum
60 °C
Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz
2 g
Technical Data Publication
1783-td001_-en-p 1783-TD001
User Manual Publication
1783-um003_-en-p 1783-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1783-MX04E
UPC
885630513577
Standard Warranty Duration

1 year See details

Country of Origin
Multiple

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Physical Characteristics
Mechanical
Depth
11.75 cm
Height
14.8 cm
Width
9.81 cm
Electrical & Connectivity
10 Gigabit Ethernet
False
Backplane power, maximum
3.3V DC @ 0.94A
Ethernet
False
Fast Ethernet
False
Gigabit Ethernet
False
Isolation voltage (continuous), basic insulation type, expansion backplane to network ports, expansion backplane to power ports, and power ports to network ports
60 V
Number of PoE ports
4
PoE power at 44 V, maximum
62 W
Power consumption at 24V DC, 40 ˚C
3 W
Power consumption, maximum
7.3 W
Power dissipation
7.3 W
Power over Ethernet input power, DC
48 V
Power over Ethernet input power, maximum
2.5 A
Wire size, ethernet connection
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
Wiring category on Ethernet ports
2
Wiring category on power ports
2
CIP Sync (IEEE 1588)
False
Combo ports
None
Conformal coating
False
NAT
False
Network
Ethernet
PoE ports
4 FE
Compliance & Environment
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms)
10 V
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power ports
±2.5
Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power ports
±1
EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports
±2
EFT/B immunity for IEC 61000-4-4 at 5 kHz on power ports
±2
ESD immunity, IEC 61000-4-2, air discharges
8 kV
ESD immunity, IEC 61000-4-2, contact discharges
6 kV
Emissions, CISPR11 (IEC 61000-6-4)
Group 1, class A
Housing base material
Open-style
Magnetic field immunity, IEC 61000-4-8, long duration at 50 Hz (A/m)
30
Magnetic field immunity, IEC 61000-4-8, short duration at 50 Hz (A/m)
300
Magnetic pulse immunity, IEC 61000-4-9 (A/m)
300
Nominal position
T4
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz
3 kg/km
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz
10 kg/km
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz
10 kg/km
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz
10 kg/km
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing
5 %
Selectable start times
T4
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock)
30 g
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock)
15 g
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on communication ports
±2
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on power ports
±2
Surge transient immunity, IEC 61000-4-5, line-line (DM) on power ports
±1
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold)
-40 °C
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock)
-40 °C
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat)
-40 °C
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold)
-40 °C
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock)
-40 °C
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat)
-40 °C
Temperature, surrounding air, maximum
60 °C
Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz
2 g
Documents
1783-td001_-en-p Technical Data
1783-TD001
1783-um003_-en-p User Manual
1783-UM003
Technical Data Publication
1783-td001_-en-p 1783-TD001
User Manual Publication
1783-um003_-en-p 1783-UM003
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Stratix 8000 4 Port PoE Exp. Module
CloseClose
1783-MX04E
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose