Loading
View all Stratix 5800 Industrial Ethernet Switches
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
1783-MMS10E

Stratix 5800 Managed Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
Stratix 5800 switch, modular base, 8 PoE 100/1000 ports, 2 SFP 100/1000 slots, layer 2 FW
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Preferred
1783-MMS10E

Stratix 5800 Managed Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
Stratix 5800 switch, modular base, 8 PoE 100/1000 ports, 2 SFP 100/1000 slots, layer 2 FW
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Drawings
Documents
Downloads
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
1783-MMS10E
UPC
191326696845
Estimated Lead Time
83 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Application Techniques Publication
APPLICATION_TECHNIQUES_enet-at007_-en-p ENET-AT007
APPLICATION_TECHNIQUES_enet-at006_-en-p ENET-AT006
General Publication
Product Cutsheet --
Installation Instructions Publication
INSTALLATION_INSTRUCTIONS_1783-in013_-en-p 1783-IN013
Profile Publication
PROFILE_migrat-pp043_-en-p MIGRAT-PP043
Reference Manual Publication
REFERENCE_MANUAL_enet-rm002_-en-p ENET-RM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for 1783-MMS (For ControlFlash) v17.18.01 408 MB
Firmware for 1783-MMS v17.18.01 433 MB
Firmware for 1783-MMS v17.17.01 425 MB
Firmware for Stratix 5800 (For ControlFlash) v17.17.01 400 MB
Firmware for 1783-MMS (For ControlFlash) v17.15.04 393 MB
Firmware for 1783-MMS v17.15.04 418 MB
Firmware for 1783-MMS v17.15.03 417 MB
Firmware for Stratix 5800 (For ControlFlash) v17.15.03 392 MB
Firmware for Stratix 5800 (For ControlFlash) v17.15.01 392 MB
Firmware for Stratix 5800 v17.15.01 417 MB
Firmware for Stratix 5800 (For ControlFlash) v17.12.04 449 MB
Firmware for Stratix 5800 v17.12.04 470 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.12.02 448 MB
Firmware for Stratix 5800 v17.12.02 469 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.12.01 447 MB
Firmware for Stratix 5800 v17.12.01 468 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.11.01 444 MB
Firmware for Stratix 5800 v17.11.01 466 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.10.01 447 MB
Firmware for Stratix 5800 v17.10.01 468 MB
Firmware for Stratix 5800 v17.09.01 458 MB
Firmware for Stratix 5800 v17.08.01 430 MB
Firmware for Stratix 5800 v17.07.01 398 MB
Firmware for Stratix 5800 v17.06.01 380 MB
Firmware for Stratix 5800 v17.05.01 369 MB
Firmware for Stratix 5800 v17.04.01 349 MB
Firmware for Stratix 5800 v16.12.01 254 MB
Firmware for Stratix 5800 v16.10.01 213 MB
Product Security Advisory Size Notes
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
AOP - Add On Profiles Size Notes
AOP for Stratix 5200, 5700, 5400, 5410, 5800, 8000 and 2500 v40.15.24 984 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 5700, 5400, 5410, 5800, 8000 and 2500 v22.02.01 456 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 5700, 8000, 8300, 5400, 5410, 2500 and 5800 v21.01.07 319 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
Firmware for 1783-MMS (For ControlFlash) v17.18.01 Firmware 408 MB
Firmware for 1783-MMS v17.18.01 Firmware 433 MB
Firmware for 1783-MMS v17.17.01 Firmware 425 MB
Firmware for Stratix 5800 (For ControlFlash) v17.17.01 Firmware 400 MB
Firmware for 1783-MMS (For ControlFlash) v17.15.04 Firmware 393 MB
Firmware for 1783-MMS v17.15.04 Firmware 418 MB
Firmware for 1783-MMS v17.15.03 Firmware 417 MB
Firmware for Stratix 5800 (For ControlFlash) v17.15.03 Firmware 392 MB
Firmware for Stratix 5800 (For ControlFlash) v17.15.01 Firmware 392 MB
Firmware for Stratix 5800 v17.15.01 Firmware 417 MB
Firmware for Stratix 5800 (For ControlFlash) v17.12.04 Firmware 449 MB
Firmware for Stratix 5800 v17.12.04 Firmware 470 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.12.02 Firmware 448 MB
Firmware for Stratix 5800 v17.12.02 Firmware 469 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.12.01 Firmware 447 MB
Firmware for Stratix 5800 v17.12.01 Firmware 468 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.11.01 Firmware 444 MB
Firmware for Stratix 5800 v17.11.01 Firmware 466 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.10.01 Firmware 447 MB
Firmware for Stratix 5800 v17.10.01 Firmware 468 MB
Firmware for Stratix 5800 v17.09.01 Firmware 458 MB
Firmware for Stratix 5800 v17.08.01 Firmware 430 MB
Firmware for Stratix 5800 v17.07.01 Firmware 398 MB
Firmware for Stratix 5800 v17.06.01 Firmware 380 MB
Firmware for Stratix 5800 v17.05.01 Firmware 369 MB
Firmware for Stratix 5800 v17.04.01 Firmware 349 MB
Firmware for Stratix 5800 v16.12.01 Firmware 254 MB
Firmware for Stratix 5800 v16.10.01 Firmware 213 MB
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
AOP for Stratix 5200, 5700, 5400, 5410, 5800, 8000 and 2500 v40.15.24 AOP - Add On Profiles 984 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 5700, 5400, 5410, 5800, 8000 and 2500 v22.02.01 AOP - Add On Profiles 456 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 5700, 8000, 8300, 5400, 5410, 2500 and 5800 v21.01.07 AOP - Add On Profiles 319 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Australian RCM ATEX Taiwan BSMI China CCC Korean KC Eurasion Economic Community UL Listed UKCA DOC
  • CE
  • Australian RCM
  • ATEX
  • Taiwan BSMI
  • China CCC
  • Korean KC
  • DNV-GL
  • Eurasion Economic Community
  • UL Listed Hazardous
  • UL Listed
  • UK EX CERTIFICATE
  • UKCA DOC
  • MOROCCO DOC
  • ODVA
  • Mexico NOM

This product was certified with the above certifications as of 2026-08-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1783-MMS10E
UPC
191326696845
Estimated Lead Time
83 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Documents
APPLICATION_TECHNIQUES_enet-at007_-en-p Application Techniques
ENET-AT007
APPLICATION_TECHNIQUES_enet-at006_-en-p Application Techniques
ENET-AT006
Product Cutsheet General
--
INSTALLATION_INSTRUCTIONS_1783-in013_-en-p Installation Instructions
1783-IN013
PROFILE_migrat-pp043_-en-p Profile
MIGRAT-PP043
REFERENCE_MANUAL_enet-rm002_-en-p Reference Manual
ENET-RM002
Application Techniques Publication
APPLICATION_TECHNIQUES_enet-at007_-en-p ENET-AT007
APPLICATION_TECHNIQUES_enet-at006_-en-p ENET-AT006
General Publication
Product Cutsheet --
Installation Instructions Publication
INSTALLATION_INSTRUCTIONS_1783-in013_-en-p 1783-IN013
Profile Publication
PROFILE_migrat-pp043_-en-p MIGRAT-PP043
Reference Manual Publication
REFERENCE_MANUAL_enet-rm002_-en-p ENET-RM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for 1783-MMS (For ControlFlash) v17.18.01 408 MB
Firmware for 1783-MMS v17.18.01 433 MB
Firmware for 1783-MMS v17.17.01 425 MB
Firmware for Stratix 5800 (For ControlFlash) v17.17.01 400 MB
Firmware for 1783-MMS (For ControlFlash) v17.15.04 393 MB
Firmware for 1783-MMS v17.15.04 418 MB
Firmware for 1783-MMS v17.15.03 417 MB
Firmware for Stratix 5800 (For ControlFlash) v17.15.03 392 MB
Firmware for Stratix 5800 (For ControlFlash) v17.15.01 392 MB
Firmware for Stratix 5800 v17.15.01 417 MB
Firmware for Stratix 5800 (For ControlFlash) v17.12.04 449 MB
Firmware for Stratix 5800 v17.12.04 470 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.12.02 448 MB
Firmware for Stratix 5800 v17.12.02 469 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.12.01 447 MB
Firmware for Stratix 5800 v17.12.01 468 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.11.01 444 MB
Firmware for Stratix 5800 v17.11.01 466 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.10.01 447 MB
Firmware for Stratix 5800 v17.10.01 468 MB
Firmware for Stratix 5800 v17.09.01 458 MB
Firmware for Stratix 5800 v17.08.01 430 MB
Firmware for Stratix 5800 v17.07.01 398 MB
Firmware for Stratix 5800 v17.06.01 380 MB
Firmware for Stratix 5800 v17.05.01 369 MB
Firmware for Stratix 5800 v17.04.01 349 MB
Firmware for Stratix 5800 v16.12.01 254 MB
Firmware for Stratix 5800 v16.10.01 213 MB
Product Security Advisory Size Notes
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
AOP - Add On Profiles Size Notes
AOP for Stratix 5200, 5700, 5400, 5410, 5800, 8000 and 2500 v40.15.24 984 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 5700, 5400, 5410, 5800, 8000 and 2500 v22.02.01 456 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 5700, 8000, 8300, 5400, 5410, 2500 and 5800 v21.01.07 319 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
Firmware for 1783-MMS (For ControlFlash) v17.18.01 Firmware 408 MB
Firmware for 1783-MMS v17.18.01 Firmware 433 MB
Firmware for 1783-MMS v17.17.01 Firmware 425 MB
Firmware for Stratix 5800 (For ControlFlash) v17.17.01 Firmware 400 MB
Firmware for 1783-MMS (For ControlFlash) v17.15.04 Firmware 393 MB
Firmware for 1783-MMS v17.15.04 Firmware 418 MB
Firmware for 1783-MMS v17.15.03 Firmware 417 MB
Firmware for Stratix 5800 (For ControlFlash) v17.15.03 Firmware 392 MB
Firmware for Stratix 5800 (For ControlFlash) v17.15.01 Firmware 392 MB
Firmware for Stratix 5800 v17.15.01 Firmware 417 MB
Firmware for Stratix 5800 (For ControlFlash) v17.12.04 Firmware 449 MB
Firmware for Stratix 5800 v17.12.04 Firmware 470 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.12.02 Firmware 448 MB
Firmware for Stratix 5800 v17.12.02 Firmware 469 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.12.01 Firmware 447 MB
Firmware for Stratix 5800 v17.12.01 Firmware 468 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.11.01 Firmware 444 MB
Firmware for Stratix 5800 v17.11.01 Firmware 466 MB
Firmware for Stratix 5800 (for ControlFLASH) v17.10.01 Firmware 447 MB
Firmware for Stratix 5800 v17.10.01 Firmware 468 MB
Firmware for Stratix 5800 v17.09.01 Firmware 458 MB
Firmware for Stratix 5800 v17.08.01 Firmware 430 MB
Firmware for Stratix 5800 v17.07.01 Firmware 398 MB
Firmware for Stratix 5800 v17.06.01 Firmware 380 MB
Firmware for Stratix 5800 v17.05.01 Firmware 369 MB
Firmware for Stratix 5800 v17.04.01 Firmware 349 MB
Firmware for Stratix 5800 v16.12.01 Firmware 254 MB
Firmware for Stratix 5800 v16.10.01 Firmware 213 MB
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
AOP for Stratix 5200, 5700, 5400, 5410, 5800, 8000 and 2500 v40.15.24 AOP - Add On Profiles 984 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 5700, 5400, 5410, 5800, 8000 and 2500 v22.02.01 AOP - Add On Profiles 456 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 5700, 8000, 8300, 5400, 5410, 2500 and 5800 v21.01.07 AOP - Add On Profiles 319 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP - Add On Profiles for 1783 and all Stratix v22.01.01 AOP - Add On Profiles 456 MB Product DocumentationProduct Documentation Release notes
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct112_-en-e.pdf} {name=ATEX, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct113_-en-e.pdf} {name=Taiwan BSMI, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct114_-en-e.pdf} {name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct127_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct115_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/enet-ct001_-ru-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct175_-en-e.pdf} {name=UKCA DOC, link=1783-ct161_-en-e.pdf}
  • CE
  • Australian RCM
  • ATEX
  • Taiwan BSMI
  • China CCC
  • Korean KC
  • DNV-GL
  • Eurasion Economic Community
  • UL Listed Hazardous
  • UL Listed
  • UK EX CERTIFICATE
  • UKCA DOC
  • MOROCCO DOC
  • ODVA
  • Mexico NOM

This product was certified with the above certifications as of 2026-08-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Stratix 5800 Managed Switch
CloseClose
1783-MMS10E
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose