Stratix 5400 12 Port Managed Switch
Stratix 5400 12 Port Managed Switch
| Unique Product Identifier |
1783-HMS4EG8CGR
|
|---|---|
| UPC |
887172556562
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
| Combo ports |
8 GE
|
|---|---|
| PoE ports |
4 GE
|
| Port |
12
|
| SW Type |
Layer 3
|
| Alarm relay at 30V DC |
1 A
|
|---|---|
| Alarm relay at 48V DC |
0.5 A
|
| CIP sync (IEEE 1588) |
True
|
| DLR |
True
|
| Ethernet |
True
|
| Isolation voltage (continuous), basic insulation type, all ports to ground |
60 V
|
| Layer 2 |
False
|
| Layer 3 |
True
|
| Manageable |
True
|
| Max. PoE power |
124 W
|
| Mounting method |
DIN rail (top hat rail)
|
| NAT |
True
|
| Number of combination ports 10/100/1000 Mbps |
8
|
| Number of combination-ports RJ45/Mini GBIC |
8
|
| Number of ports PoE |
4
|
| Power consumption at 24V DC, 40 ˚C |
40 W
|
| Power dissipation |
42 W
|
| Power input at 12 - 54V DC, maximum |
4.3 A
|
| Power over Ethernet |
802.3 at (PoE+)
|
| Power over Ethernet (PoE) input power for combination of PoE and PoE+, DC |
50 V
|
| Protection type |
Alarm not rated
|
| Total number of ports |
12
|
| Wire size, DC power connection, solid or stranded copper wire rated at 30 ˚C, or greater, above the surrounding air temperature |
0.52 mm²
|
| Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire |
0.5 mm²
|
| Wire size, ground connection, solid or stranded copper wire |
4 mm²
|
| Wire strip length, DC power connection |
6.3±0.5
|
| Wire strip length, alarm connection |
6.3±0.5
|
| Wiring category on DC power and alarm ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console ports |
3
|
| Approximate weight |
2.88 kg
|
|---|---|
| Depth |
14.67 cm
|
| Height |
16.45 cm
|
| Screw torque, alarm terminal |
0.23 nm
|
| Screw torque, ground terminal |
0.51 nm
|
| Screw torque, power terminal |
0.56 nm
|
| Width |
15.54 cm
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power and alarm ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power and alarm ports |
±1
|
| Delta connected motor power, max |
T3
|
| EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on DC power ports |
±3
|
| EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on Ethernet ports |
±3
|
| EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on alarm ports |
±3
|
| ESD immunity, IEC 61000-4-2, air discharges |
8 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
6 kV
|
| Emissions |
IEC 61000-6-4
|
| Housing base material |
Open-style
|
| Magnetic field immunity, IEC 61000-4-8, long duration at 50 - 60 Hz (A/m) |
300
|
| Magnetic field immunity, IEC 61000-4-8, short duration at 50 - 60 Hz (A/m) |
1000
|
| Magnetic pulse immunity, IEC 61000-4-9 (A/m) |
300
|
| Nominal position |
T3
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
70 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 5 - 150 Hz |
1 g
|
| Voltage variation, IEC 61000-4-29, interruption on DC power ports |
10 ms
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Product Registration Link | -- |
| Installation Instructions | Publication |
|---|---|
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
|---|---|
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
|---|---|
| 1783-td002_-en-p | 1783-TD002 |
| User Manual | Publication |
|---|---|
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
- China CCC
- CE
- ATEX
- Taiwan BSMI
- Eurasion Economic Community
- Korean KC
- Bureau Veritas
- DNV-GL
- ODVA
- China Energy Label
- UL Listed
- UL Listed Hazardous
- MOROCCO DOC
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1783-HMS4EG8CGR
|
|---|---|
| UPC |
887172556562
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
Electrical & Connectivity
| Combo ports |
8 GE
|
|---|---|
| PoE ports |
4 GE
|
| Port |
12
|
| SW Type |
Layer 3
|
| Alarm relay at 30V DC |
1 A
|
|---|---|
| Alarm relay at 48V DC |
0.5 A
|
| CIP sync (IEEE 1588) |
True
|
| DLR |
True
|
| Ethernet |
True
|
| Isolation voltage (continuous), basic insulation type, all ports to ground |
60 V
|
| Layer 2 |
False
|
| Layer 3 |
True
|
| Manageable |
True
|
| Max. PoE power |
124 W
|
| Mounting method |
DIN rail (top hat rail)
|
| NAT |
True
|
| Number of combination ports 10/100/1000 Mbps |
8
|
| Number of combination-ports RJ45/Mini GBIC |
8
|
| Number of ports PoE |
4
|
| Power consumption at 24V DC, 40 ˚C |
40 W
|
| Power dissipation |
42 W
|
| Power input at 12 - 54V DC, maximum |
4.3 A
|
| Power over Ethernet |
802.3 at (PoE+)
|
| Power over Ethernet (PoE) input power for combination of PoE and PoE+, DC |
50 V
|
| Protection type |
Alarm not rated
|
| Total number of ports |
12
|
| Wire size, DC power connection, solid or stranded copper wire rated at 30 ˚C, or greater, above the surrounding air temperature |
0.52 mm²
|
| Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire |
0.5 mm²
|
| Wire size, ground connection, solid or stranded copper wire |
4 mm²
|
| Wire strip length, DC power connection |
6.3±0.5
|
| Wire strip length, alarm connection |
6.3±0.5
|
| Wiring category on DC power and alarm ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console ports |
3
|
Physical Characteristics
| Approximate weight |
2.88 kg
|
|---|---|
| Depth |
14.67 cm
|
| Height |
16.45 cm
|
| Screw torque, alarm terminal |
0.23 nm
|
| Screw torque, ground terminal |
0.51 nm
|
| Screw torque, power terminal |
0.56 nm
|
| Width |
15.54 cm
|
Compliance & Environment
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power and alarm ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power and alarm ports |
±1
|
| Delta connected motor power, max |
T3
|
| EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on DC power ports |
±3
|
| EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on Ethernet ports |
±3
|
| EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on alarm ports |
±3
|
| ESD immunity, IEC 61000-4-2, air discharges |
8 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
6 kV
|
| Emissions |
IEC 61000-6-4
|
| Housing base material |
Open-style
|
| Magnetic field immunity, IEC 61000-4-8, long duration at 50 - 60 Hz (A/m) |
300
|
| Magnetic field immunity, IEC 61000-4-8, short duration at 50 - 60 Hz (A/m) |
1000
|
| Magnetic pulse immunity, IEC 61000-4-9 (A/m) |
300
|
| Nominal position |
T3
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
10 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
15 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
70 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 5 - 150 Hz |
1 g
|
| Voltage variation, IEC 61000-4-29, interruption on DC power ports |
10 ms
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
|
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
|
Product Cutsheet
General
-- |
|
Product Registration Link
General
-- |
|
1783-in016_-en-p
Installation Instructions
1783-IN016 |
|
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
|
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
|
1783-td002_-en-p
Technical Data
1783-TD002 |
|
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| General | Publication |
| Product Cutsheet | -- |
| Product Registration Link | -- |
| Installation Instructions | Publication |
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
| 1783-td002_-en-p | 1783-TD002 |
| User Manual | Publication |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Downloads
Certifications
- China CCC
- CE
- ATEX
- Taiwan BSMI
- Eurasion Economic Community
- Korean KC
- Bureau Veritas
- DNV-GL
- ODVA
- China Energy Label
- UL Listed
- UL Listed Hazardous
- MOROCCO DOC
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|