Best Selling
Catalog #: 1783-HMS4C4CGN
Stratix 5400 8 Port Managed Switch
CIP Sync | Yes |
---|---|
Combo ports | 4 GE + 4 FE |
Fiber ports | 0 |
Network | Ethernet |
Width | 15.54 cm |
---|---|
Height | 16.45 cm |
Depth | 14.67 cm |
Approximate weight | 2.88 kg |
Screw torque, alarm terminal | 0.23 nm |
Screw torque, ground terminal | 0.51 nm |
Screw torque, power terminal | 0.56 nm |
Number of combination-ports RJ45/Mini GBIC | 8 |
---|---|
Layer 2 | Yes |
Layer 3 | No |
Manageable | Yes |
Power dissipation | 40 W |
Number of combination ports 10/100 Mbps | 4 |
Number of combination ports 10/100/1000 Mbps | 4 |
Power consumption at 24V DC, 40 ˚C | 40 W |
Power input at 12 - 54V DC, maximum | 4.3 A |
Total number of ports | 8 |
Mounting method | DIN rail (top hat rail) |
Ethernet | Yes |
Protection type | Alarm not rated |
Alarm relay at 30V DC | 1 A |
Alarm relay at 48V DC | 0.5 A |
CIP sync (IEEE 1588) | Yes |
DLR | Yes |
Isolation voltage (continuous), basic insulation type, all ports to ground | 60 V |
NAT | Yes |
Housing base material | Open-style |
---|---|
Nominal position | T3 |
Delta connected motor power, max | T3 |
Temperature, surrounding air, maximum | 70 °C |
ESD immunity, IEC 61000-4-2, air discharges | 8 kV |
ESD immunity, IEC 61000-4-2, contact discharges | 6 kV |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz | 20 kg/km |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz | 20 kg/km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 10 kg/km |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 15 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±2 |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Emissions | IEC 61000-6-4 |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports | ±2.5 |
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power and alarm ports | ±2.5 |
Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power and alarm ports | ±1 |
EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on alarm ports | ±3 |
EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on DC power ports | ±3 |
EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on Ethernet ports | ±3 |
Magnetic field immunity, IEC 61000-4-8, long duration at 50 - 60 Hz (A/m) | 300 |
Magnetic field immunity, IEC 61000-4-8, short duration at 50 - 60 Hz (A/m) | 1000 |
Magnetic pulse immunity, IEC 61000-4-9 (A/m) | 300 |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz | 10 kg/km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports | ±2 |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports | ±2 |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports | ±1 |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports | ±1 |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Vibration, IEC 60068-2-6 (test Fc, operating) at 5 - 150 Hz | 1 g |
Voltage variation, IEC 61000-4-29, interruption on DC power ports | 10 ms |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 25.146 |
Lead Time | 5 |
Dimension Width | 24.638 |
Dimension Length | 25.146 |
Stock Status | STOCKED |
Weight | 3.383 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
General | Product Cutsheet | -- |
General | Product Registration Link | -- |
Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
Technical Data | 1783-td002_-en-p | 1783-TD002 |
User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2024-09-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
CIP Sync | Yes |
---|---|
Combo ports | 4 GE + 4 FE |
Fiber ports | 0 |
Network | Ethernet |
Width | 15.54 cm |
---|---|
Height | 16.45 cm |
Depth | 14.67 cm |
Approximate weight | 2.88 kg |
Screw torque, alarm terminal | 0.23 nm |
Screw torque, ground terminal | 0.51 nm |
Screw torque, power terminal | 0.56 nm |
Number of combination-ports RJ45/Mini GBIC | 8 |
---|---|
Layer 2 | Yes |
Layer 3 | No |
Manageable | Yes |
Power dissipation | 40 W |
Number of combination ports 10/100 Mbps | 4 |
Number of combination ports 10/100/1000 Mbps | 4 |
Power consumption at 24V DC, 40 ˚C | 40 W |
Power input at 12 - 54V DC, maximum | 4.3 A |
Total number of ports | 8 |
Mounting method | DIN rail (top hat rail) |
Ethernet | Yes |
Protection type | Alarm not rated |
Alarm relay at 30V DC | 1 A |
Alarm relay at 48V DC | 0.5 A |
CIP sync (IEEE 1588) | Yes |
DLR | Yes |
Isolation voltage (continuous), basic insulation type, all ports to ground | 60 V |
NAT | Yes |
Housing base material | Open-style |
---|---|
Nominal position | T3 |
Delta connected motor power, max | T3 |
Temperature, surrounding air, maximum | 70 °C |
ESD immunity, IEC 61000-4-2, air discharges | 8 kV |
ESD immunity, IEC 61000-4-2, contact discharges | 6 kV |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz | 20 kg/km |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz | 20 kg/km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 10 kg/km |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 15 g |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports | ±2 |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -40 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -40 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -40 °C |
Emissions | IEC 61000-6-4 |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on Ethernet ports | ±2.5 |
Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power and alarm ports | ±2.5 |
Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power and alarm ports | ±1 |
EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on alarm ports | ±3 |
EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on DC power ports | ±3 |
EFT/B immunity for IEC 61000-4-4 at 5 - 100 kHz on Ethernet ports | ±3 |
Magnetic field immunity, IEC 61000-4-8, long duration at 50 - 60 Hz (A/m) | 300 |
Magnetic field immunity, IEC 61000-4-8, short duration at 50 - 60 Hz (A/m) | 1000 |
Magnetic pulse immunity, IEC 61000-4-9 (A/m) | 300 |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz | 10 kg/km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on alarm ports | ±2 |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports | ±2 |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on alarm ports | ±1 |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports | ±1 |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Vibration, IEC 60068-2-6 (test Fc, operating) at 5 - 150 Hz | 1 g |
Voltage variation, IEC 61000-4-29, interruption on DC power ports | 10 ms |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 25.146 |
Lead Time | 5 |
Dimension Width | 24.638 |
Dimension Length | 25.146 |
Stock Status | STOCKED |
Weight | 3.383 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
Product Cutsheet
General
-- |
Product Registration Link
General
-- |
1783-in016_-en-p
Installation Instructions
1783-IN016 |
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
1783-td002_-en-p
Technical Data
1783-TD002 |
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
Type | Resource | Publication |
---|---|---|
Application Techniques | APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
Application Techniques | APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
General | Product Cutsheet | -- |
General | Product Registration Link | -- |
Installation Instructions | 1783-in016_-en-p | 1783-IN016 |
Profile | PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
Reference Manual | REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
Technical Data | 1783-td002_-en-p | 1783-TD002 |
User Manual | USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of 2024-09-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.