Loading
View all ControlNet Devices
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1783-ETAP1T2SFP

3 Port Ethernet/ip Tap, 1 Copper, 2 Sfp

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Networks and Communication Products, Stratix 4100 Ethernet Taps
  • Add to BOM
  • Repair services
  • Get support
1783-ETAP1T2SFP

3 Port Ethernet/ip Tap, 1 Copper, 2 Sfp

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Networks and Communication Products, Stratix 4100 Ethernet Taps
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Sustainability
Lifecycle Assessment
Substance Disclosures
Drawings
Documents
Downloads
Certifications
Alternative Products
Technotes
Unique Product Identifier
1783-ETAP1T2SFP
UPC
197734064825
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Bulletin
1783
Connectivity
Copper &A
Data Transfer Rate
Upto 1Gbps
Expansion Slot
False
Form Factor
DIN Rail mount
Height
145.2mm
Length
139.6mm
Memory
N/A
Operating Temperature
N/A
Power Supply
24V DC
Protocol
Ethernet I/P
Width
34.5mm
Cradle To Grave
705 kg CO2 eq
Cradle To Gate
8.83 kg CO2 eq
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Product Registration Link --
Installation Instructions Publication
1783-in024_-en-p 1783-IN024
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
1.011
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP - Add On Profiles for 1783-ETAP3T/1T2SFP v1.011 524 MB
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1783-ETAP1T2SFP (multi) 3.57 KB
EDS files for Stratix Family (multi) 21 MB
Firmware Size Notes
Firmware for 1783-ETAP3T/1T2SFP v1.011 1.77 MB
AOP - Add On Profiles for 1783-ETAP3T/1T2SFP v1.011 AOP - Add On Profiles 524 MB
EDS files for 1783-ETAP1T2SFP (multi) EDS - Electronic Data Sheet Files 3.57 KB
EDS files for Stratix Family (multi) EDS - Electronic Data Sheet Files 21 MB
Firmware for 1783-ETAP3T/1T2SFP v1.011 Firmware 1.77 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
ATEX IECEx Scheme Australian RCM UL Listed UKCA DOC China CCC Taiwan BSMI
  • ATEX
  • UK EX CERTIFICATE
  • IECEx Scheme
  • Australian RCM
  • MOROCCO DOC
  • UL Listed
  • UKCA DOC
  • American Bureau of Shippin
  • CE
  • China CCC
  • Taiwan BSMI

This product was certified with the above certifications as of 2026-09-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1783-ETAP1T2SFP
UPC
197734064825
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Electrical & Connectivity
Bulletin
1783
Connectivity
Copper &A
Data Transfer Rate
Upto 1Gbps
Expansion Slot
False
Form Factor
DIN Rail mount
Height
145.2mm
Length
139.6mm
Memory
N/A
Operating Temperature
N/A
Power Supply
24V DC
Protocol
Ethernet I/P
Width
34.5mm
Sustainability
Cradle To Grave
705 kg CO2 eq
Cradle To Gate
8.83 kg CO2 eq
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
Product Registration Link General
--
1783-in024_-en-p Installation Instructions
1783-IN024
General Publication
Product Cutsheet --
Product Registration Link --
Installation Instructions Publication
1783-in024_-en-p 1783-IN024
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
1.011
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP - Add On Profiles for 1783-ETAP3T/1T2SFP v1.011 524 MB
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1783-ETAP1T2SFP (multi) 3.57 KB
EDS files for Stratix Family (multi) 21 MB
Firmware Size Notes
Firmware for 1783-ETAP3T/1T2SFP v1.011 1.77 MB
AOP - Add On Profiles for 1783-ETAP3T/1T2SFP v1.011 AOP - Add On Profiles 524 MB
EDS files for 1783-ETAP1T2SFP (multi) EDS - Electronic Data Sheet Files 3.57 KB
EDS files for Stratix Family (multi) EDS - Electronic Data Sheet Files 21 MB
Firmware for 1783-ETAP3T/1T2SFP v1.011 Firmware 1.77 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=ATEX, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct218_-en-e.pdf} {name=IECEx Scheme, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct217_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct026_-en-e.pdf} {name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct220_-en-e.pdf} {name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct224_-en-e.pdf} {name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct200_-en-e.pdf} {name=Taiwan BSMI, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct263_-en-e.pdf}
  • ATEX
  • UK EX CERTIFICATE
  • IECEx Scheme
  • Australian RCM
  • MOROCCO DOC
  • UL Listed
  • UKCA DOC
  • American Bureau of Shippin
  • CE
  • China CCC
  • Taiwan BSMI

This product was certified with the above certifications as of 2026-09-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
3 Port Ethernet/ip Tap, 1 Copper, 2 Sfp
CloseClose
1783-ETAP1T2SFP
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose