Loading
View all Stratix 5200 Switch
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
1783-CMS10P

Stratix 5200 10 Port Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Product Registration Product Registration
Description
Stratix 5200 switch, 8 copper 100/1000 ports, 2 Combo 100/1000 ports, full FW
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Preferred
1783-CMS10P

Stratix 5200 10 Port Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Product Registration Product Registration
Description
Stratix 5200 switch, 8 copper 100/1000 ports, 2 Combo 100/1000 ports, full FW
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Drawings
Documents
Downloads
Certifications
Accessories
Technotes
Unique Product Identifier
1783-CMS10P
UPC
195272467375
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
China

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Visio model --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for 1783-CMS v17.18.01 469 MB
Firmware for Stratix 5200 (For ControlFlash) 17.18.01 442 MB
Firmware for 1783-CMS v17.17.01 461 MB
Firmware for Stratix 5200 (For ControlFlash) v17.17.01 433 MB
Firmware for 1783-CMS v17.15.04 449 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.04 422 MB
Firmware for 1783-CMS v17.15.03 449 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.03 421 MB
Firmware for 1783-CMS (For ControlFlash) v17.18.03 443 MB
Firmware for 1783-CMS v17.18.03 470 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.01 421 MB
Firmware for Stratix 5200 v17.15.01 448 MB
Firmware for Stratix 5200 (For ControlFlash) v17.12.04 400 MB
Firmware for Stratix 5200 v17.12.04 428 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.12.02 399 MB
Firmware for Stratix 5200 v17.12.02 427 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.12.01 399 MB
Firmware for Stratix 5200 v17.12.01 426 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.11.01 389 MB
Product Security Advisory Size Notes
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
AOP - Add On Profiles Size Notes
AOP for Stratix 5200, 5700, 5400, 5410, 5800, 8000 and 2500 v40.15.24 984 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
Firmware for 1783-CMS v17.18.01 Firmware 469 MB
Firmware for Stratix 5200 (For ControlFlash) 17.18.01 Firmware 442 MB
Firmware for 1783-CMS v17.17.01 Firmware 461 MB
Firmware for Stratix 5200 (For ControlFlash) v17.17.01 Firmware 433 MB
Firmware for 1783-CMS v17.15.04 Firmware 449 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.04 Firmware 422 MB
Firmware for 1783-CMS v17.15.03 Firmware 449 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.03 Firmware 421 MB
Firmware for 1783-CMS (For ControlFlash) v17.18.03 Firmware 443 MB
Firmware for 1783-CMS v17.18.03 Firmware 470 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.01 Firmware 421 MB
Firmware for Stratix 5200 v17.15.01 Firmware 448 MB
Firmware for Stratix 5200 (For ControlFlash) v17.12.04 Firmware 400 MB
Firmware for Stratix 5200 v17.12.04 Firmware 428 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.12.02 Firmware 399 MB
Firmware for Stratix 5200 v17.12.02 Firmware 427 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.12.01 Firmware 399 MB
Firmware for Stratix 5200 v17.12.01 Firmware 426 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.11.01 Firmware 389 MB
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
AOP for Stratix 5200, 5700, 5400, 5410, 5800, 8000 and 2500 v40.15.24 AOP - Add On Profiles 984 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
UL Listed ATEX China CCC Korean KC UL Listed Hazardous CE Taiwan BSMI UKCA DOC Australian RCM Eurasion Economic Community
  • UL Listed
  • ATEX
  • China CCC
  • Korean KC
  • UL Listed Hazardous
  • CE
  • Security
  • UK EX CERTIFICATE
  • MOROCCO DOC
  • Taiwan BSMI
  • UKCA DOC
  • Australian RCM
  • Eurasion Economic Community
  • ODVA
  • Mexico NOM

This product was certified with the above certifications as of 2026-11-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1783-CMS10P
UPC
195272467375
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
China

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Drawings
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Drawings
2-Dimensional Drawing (PDF) Download (PDF)
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
Visio model General
--
General Publication
Product Cutsheet --
Visio model --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for 1783-CMS v17.18.01 469 MB
Firmware for Stratix 5200 (For ControlFlash) 17.18.01 442 MB
Firmware for 1783-CMS v17.17.01 461 MB
Firmware for Stratix 5200 (For ControlFlash) v17.17.01 433 MB
Firmware for 1783-CMS v17.15.04 449 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.04 422 MB
Firmware for 1783-CMS v17.15.03 449 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.03 421 MB
Firmware for 1783-CMS (For ControlFlash) v17.18.03 443 MB
Firmware for 1783-CMS v17.18.03 470 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.01 421 MB
Firmware for Stratix 5200 v17.15.01 448 MB
Firmware for Stratix 5200 (For ControlFlash) v17.12.04 400 MB
Firmware for Stratix 5200 v17.12.04 428 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.12.02 399 MB
Firmware for Stratix 5200 v17.12.02 427 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.12.01 399 MB
Firmware for Stratix 5200 v17.12.01 426 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.11.01 389 MB
Product Security Advisory Size Notes
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
Stratix® Impact to Cisco CVE-2025-20352 -
AOP - Add On Profiles Size Notes
AOP for Stratix 5200, 5700, 5400, 5410, 5800, 8000 and 2500 v40.15.24 984 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 528 MB
Firmware for 1783-CMS v17.18.01 Firmware 469 MB
Firmware for Stratix 5200 (For ControlFlash) 17.18.01 Firmware 442 MB
Firmware for 1783-CMS v17.17.01 Firmware 461 MB
Firmware for Stratix 5200 (For ControlFlash) v17.17.01 Firmware 433 MB
Firmware for 1783-CMS v17.15.04 Firmware 449 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.04 Firmware 422 MB
Firmware for 1783-CMS v17.15.03 Firmware 449 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.03 Firmware 421 MB
Firmware for 1783-CMS (For ControlFlash) v17.18.03 Firmware 443 MB
Firmware for 1783-CMS v17.18.03 Firmware 470 MB
Firmware for Stratix 5200 (For ControlFlash) v17.15.01 Firmware 421 MB
Firmware for Stratix 5200 v17.15.01 Firmware 448 MB
Firmware for Stratix 5200 (For ControlFlash) v17.12.04 Firmware 400 MB
Firmware for Stratix 5200 v17.12.04 Firmware 428 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.12.02 Firmware 399 MB
Firmware for Stratix 5200 v17.12.02 Firmware 427 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.12.01 Firmware 399 MB
Firmware for Stratix 5200 v17.12.01 Firmware 426 MB
Firmware for Stratix 5200 (for ControlFLASH) v17.11.01 Firmware 389 MB
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
Stratix® Impact to Cisco CVE-2025-20352 Product Security Advisory -
AOP for Stratix 5200, 5700, 5400, 5410, 5800, 8000 and 2500 v40.15.24 AOP - Add On Profiles 984 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
AOP for Stratix 2500, 5200, 5400, 5410, 5700, 5800 & 8000 v40.10.37 AOP - Add On Profiles 528 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct175_-en-e.pdf} {name=ATEX, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct176_-en-e.pdf} {name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct183_-en-e.pdf} {name=Korean KC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct178_-en-e.pdf} {name=UL Listed Hazardous, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct060_-en-e.pdf} {name=CE, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct177_-en-e.pdf} {name=Taiwan BSMI, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct187_-en-e.pdf} {name=UKCA DOC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct180_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct194_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1783-ct240_-ru-e.pdf}
  • UL Listed
  • ATEX
  • China CCC
  • Korean KC
  • UL Listed Hazardous
  • CE
  • Security
  • UK EX CERTIFICATE
  • MOROCCO DOC
  • Taiwan BSMI
  • UKCA DOC
  • Australian RCM
  • Eurasion Economic Community
  • ODVA
  • Mexico NOM

This product was certified with the above certifications as of 2026-11-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Stratix 5200 10 Port Switch
CloseClose
1783-CMS10P
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left Stratix 5200 Switch
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose