Stratix 5700 20 Port Managed Switch
Stratix 5700 20 Port Managed Switch
| Unique Product Identifier |
1783-BMS20CGPK
|
|---|---|
| UPC |
886739973583
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
| Alarm relay at 30V DC |
1 A
|
|---|---|
| Alarm relay at 48V DC |
0.5 A
|
| CIP sync (IEEE 1588) |
True
|
| DLR |
True
|
| Ethernet |
True
|
| Firmware type |
Full
|
| Isolation voltage (continuous), basic insulation type, DC power ports to ground, DC power ports to ethernet ports, and DC power ports to alarm ports |
50 V
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Maximum insulation, DC power connection |
1.2 mm
|
| Mounting method |
DIN rail (top hat rail)
|
| Number of combination ports 10/100/1000 Mbps |
2
|
| Number of combination-ports RJ45/Mini GBIC |
2
|
| Number of ports 10/100 Mbps RJ45 |
16
|
| Number of ports 10/100 Mbps SFP |
2
|
| Power consumption at 24V DC, 40 ˚C |
21 W
|
| Power consumption, maximum |
30 W
|
| Power dissipation |
30 W
|
| Power input at 12 - 48V DC, class 2/SELV |
0.5 A
|
| Protection type |
Alarm not rated
|
| Total number of ports |
20
|
| Wire size, DC power connection, solid or stranded copper wire rated at 75 °C or greater |
0.5 mm²
|
| Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire |
0.5 mm²
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Wire size, ground connection, stranded copper wire, minimum |
4 mm²
|
| Wire strip length, DC power connection |
6.3±0.5
|
| Wire strip length, alarm connection |
6.3±0.5
|
| Wiring category on DC power ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console and alarm ports |
3
|
| Approximate weight |
2.04 kg
|
|---|---|
| Depth |
13.58 cm
|
| Height |
12.95 cm
|
| Line voltage, nom |
True
|
| Screw torque, ground terminal, maximum |
0.96 nm
|
| Screw torque, power and alarm terminals |
0.23 nm
|
| Width |
12.7 cm
|
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power ports |
±1
|
| Degree of protection (IP) |
IP30
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on DC power ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on Ethernet ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on alarm ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on Ethernet ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on alarm ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports |
±2
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| Housing base material |
Open-style
|
| Nominal position |
T4
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 1000 - 2700 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 1000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
20 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Selectable start times |
T4
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
55 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
| Voltage variation IEC 61000-4-29, interruption on DC power ports |
10 ms
|
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
|---|---|
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
|---|---|
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
|---|---|
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
|---|---|
| 1783-td002_-en-p | 1783-TD002 |
| User Manual | Publication |
|---|---|
| 1783-um004_-en-p | 1783-UM004 |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
1783-BMS20CGPK
|
|---|---|
| UPC |
886739973583
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
Electrical & Connectivity
| Alarm relay at 30V DC |
1 A
|
|---|---|
| Alarm relay at 48V DC |
0.5 A
|
| CIP sync (IEEE 1588) |
True
|
| DLR |
True
|
| Ethernet |
True
|
| Firmware type |
Full
|
| Isolation voltage (continuous), basic insulation type, DC power ports to ground, DC power ports to ethernet ports, and DC power ports to alarm ports |
50 V
|
| Layer 2 |
False
|
| Layer 3 |
False
|
| Manageable |
True
|
| Maximum insulation, DC power connection |
1.2 mm
|
| Mounting method |
DIN rail (top hat rail)
|
| Number of combination ports 10/100/1000 Mbps |
2
|
| Number of combination-ports RJ45/Mini GBIC |
2
|
| Number of ports 10/100 Mbps RJ45 |
16
|
| Number of ports 10/100 Mbps SFP |
2
|
| Power consumption at 24V DC, 40 ˚C |
21 W
|
| Power consumption, maximum |
30 W
|
| Power dissipation |
30 W
|
| Power input at 12 - 48V DC, class 2/SELV |
0.5 A
|
| Protection type |
Alarm not rated
|
| Total number of ports |
20
|
| Wire size, DC power connection, solid or stranded copper wire rated at 75 °C or greater |
0.5 mm²
|
| Wire size, alarm connection, solid or stranded, UL/CSA-rated style 1007 or 1569 twisted-pair copper appliance wiring material (AWM) wire |
0.5 mm²
|
| Wire size, ethernet connection |
RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702
|
| Wire size, ground connection, stranded copper wire, minimum |
4 mm²
|
| Wire strip length, DC power connection |
6.3±0.5
|
| Wire strip length, alarm connection |
6.3±0.5
|
| Wiring category on DC power ports |
2
|
| Wiring category on Ethernet ports |
2
|
| Wiring category on console and alarm ports |
3
|
Physical Characteristics
| Approximate weight |
2.04 kg
|
|---|---|
| Depth |
13.58 cm
|
| Height |
12.95 cm
|
| Line voltage, nom |
True
|
| Screw torque, ground terminal, maximum |
0.96 nm
|
| Screw torque, power and alarm terminals |
0.23 nm
|
| Width |
12.7 cm
|
Compliance & Environment
| Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) |
10 V
|
|---|---|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-earth (CM) on power ports |
±2.5
|
| Damped oscillatory wave immunity, IEC 61000-4-18, line-line (DM) on power ports |
±1
|
| Degree of protection (IP) |
IP30
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on DC power ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on Ethernet ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 100 kHz on alarm ports |
±1
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on Ethernet ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 2.5 kHz on alarm ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on DC power ports |
±4
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on Ethernet ports |
±2
|
| EFT/B immunity for IEC 61000-4-4 at 5 kHz on alarm ports |
±2
|
| ESD immunity, IEC 61000-4-2, air discharges |
15 kV
|
| ESD immunity, IEC 61000-4-2, contact discharges |
8 kV
|
| Emissions, CISPR11 (IEC 61000-6-4) |
Class A
|
| Housing base material |
Open-style
|
| Nominal position |
T4
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 1000 - 2700 MHz |
10 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 1000 MHz |
20 kg/km
|
| Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz |
20 kg/km
|
| Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing |
5 %
|
| Selectable start times |
T4
|
| Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
55 g
|
| Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) |
30 g
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-earth (CM) on Ethernet ports |
±2
|
| Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports |
±1
|
| Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) |
-40 °C
|
| Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) |
-40 °C
|
| Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) |
-40 °C
|
| Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) |
-40 °C
|
| Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) |
-40 °C
|
| Temperature, surrounding air, maximum |
60 °C
|
| Vibration, IEC 60068-2-6 (test Fc, operating) at 10 - 500 Hz |
2 g
|
| Voltage variation IEC 61000-4-29, interruption on DC power ports |
10 ms
|
Documents
|
APPLICATION_TECHNIQUES_enet-at007_-en-p
Application Techniques
ENET-AT007 |
|
APPLICATION_TECHNIQUES_enet-at006_-en-p
Application Techniques
ENET-AT006 |
|
1783-in016_-en-p
Installation Instructions
1783-IN016 |
|
PROFILE_migrat-pp043_-en-p
Profile
MIGRAT-PP043 |
|
REFERENCE_MANUAL_enet-rm002_-en-p
Reference Manual
ENET-RM002 |
|
1783-td002_-en-p
Technical Data
1783-TD002 |
|
1783-um004_-en-p
User Manual
1783-UM004 |
|
USER_MANUAL_1783-um007_-en-p
User Manual
1783-UM007 |
| Application Techniques | Publication |
|---|---|
| APPLICATION_TECHNIQUES_enet-at007_-en-p | ENET-AT007 |
| APPLICATION_TECHNIQUES_enet-at006_-en-p | ENET-AT006 |
| Installation Instructions | Publication |
| 1783-in016_-en-p | 1783-IN016 |
| Profile | Publication |
| PROFILE_migrat-pp043_-en-p | MIGRAT-PP043 |
| Reference Manual | Publication |
| REFERENCE_MANUAL_enet-rm002_-en-p | ENET-RM002 |
| Technical Data | Publication |
| 1783-td002_-en-p | 1783-TD002 |
| User Manual | Publication |
| 1783-um004_-en-p | 1783-UM004 |
| USER_MANUAL_1783-um007_-en-p | 1783-UM007 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|