
1770-KFDG
RS-232C to DeviceNet Interface Module

Rockwell Automation announces that as of January 08, 2019, the RS-232C to DeviceNet Interface Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
January 08, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
1784-U2DN
[https://www.rockwellautomation.com/en-us/products/details.1784-U2DN.html]
Product at a glance
Rockwell Automation announces that as of January 08, 2019, the RS-232C to DeviceNet Interface Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
January 08, 2019
Replacement Category:
Engineering Replacement
Replacement Product:
1784-U2DN
[https://www.rockwellautomation.com/en-us/products/details.1784-U2DN.html]
Product at a glance
Controls/Indicators | Module, Network & RS-232 Status |
---|---|
Form Factor | IP20 |
Host Interface | RS232 |
Power Supply | DeviceNet Network or External 9 V |
RS-to DeviceNet Interface Module | 232 C |
---|
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1770-in006_-en-p | 1770-IN006 |
User Manual | 1770-um021_-en-p | 1770-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Controls/Indicators | Module, Network & RS-232 Status |
---|---|
Form Factor | IP20 |
Host Interface | RS232 |
Power Supply | DeviceNet Network or External 9 V |
RS-to DeviceNet Interface Module | 232 C |
---|
Documents
Product Cutsheet
General
-- |
1770-in006_-en-p
Installation Instructions
1770-IN006 |
1770-um021_-en-p
User Manual
1770-UM021 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1770-in006_-en-p | 1770-IN006 |
User Manual | 1770-um021_-en-p | 1770-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.