| Temperature Rating |
0…60 °C (32…140 °F)
|
|---|
| Technical Data | Publication |
|---|---|
| 1769-td005_-en-p | 1769-TD005 |
| User Manual | Publication |
|---|---|
| 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Temperature Rating |
0…60 °C (32…140 °F)
|
|---|
Documents
|
1769-td005_-en-p
Technical Data
1769-TD005 |
|
1769-um021_-en-p
User Manual
1769-UM021 |
| Technical Data | Publication |
|---|---|
| 1769-td005_-en-p | 1769-TD005 |
| User Manual | Publication |
| 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.