Isolation | 1200V AC @ 2s or 1697V DC @ 2s, output |
---|---|
Number Of Channels | 32 None |
Output Signal | 20.4…26.4V DC |
Voltage | 24 V DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.858 |
Lead Time | 5 |
Dimension Width | 12.954 |
Dimension Length | 16.002 |
Stock Status | STOCKED |
Weight | 0.411 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1769-td006_-en-p | 1769-TD006 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Isolation | 1200V AC @ 2s or 1697V DC @ 2s, output |
---|---|
Number Of Channels | 32 None |
Output Signal | 20.4…26.4V DC |
Voltage | 24 V DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.858 |
Lead Time | 5 |
Dimension Width | 12.954 |
Dimension Length | 16.002 |
Stock Status | STOCKED |
Weight | 0.411 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
1769-td006_-en-p
Technical Data
1769-TD006 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1769-td006_-en-p | 1769-TD006 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.