Loading
View all Compact I/O Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1769-L37ERMO

Armor Compactlogix Controller, 64 nodes

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2026, the Armor Compactlogix Controller, 64 nodes will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2026 Replacement Category: No planned RA replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
Armor CompactLogix 5370 On Machine Controller, 4MB Memory, 30 I/O Expansion, 64 Ethernet/IP notes, 16 Axis CIP motion with Kinematics function, IP67, Controllers are shipped with 1GB SD card and support up to 2GB SD card.
  • Add to BOM
  • Repair services
  • Get support
1769-L37ERMO

Armor Compactlogix Controller, 64 nodes

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2026, the Armor Compactlogix Controller, 64 nodes will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2026 Replacement Category: No planned RA replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
Armor CompactLogix 5370 On Machine Controller, 4MB Memory, 30 I/O Expansion, 64 Ethernet/IP notes, 16 Axis CIP motion with Kinematics function, IP67, Controllers are shipped with 1GB SD card and support up to 2GB SD card.
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Technical Specifications
Component-level Specifications
Sustainability
Substance Disclosures
Drawings
Documents
Downloads
Certifications
Technotes
Unique Product Identifier
1769-L37ERMO
UPC
889508382029
Standard Warranty Duration

1 year See details

Country of Origin
Singapore
Communication Protocol
Ethernet/IP
Power Supply
24V DC
Temperature Rating
0…60 °C (32…140 °F)
Component 1
Device does not consume power
No
Pwr diss at full load 100% (W)
4.5
Pwr diss modes not applicable
No
Review of pwr diss data
NOT REVIEWED
Other
Device does not consume power
No
Pwr diss at full load 100% (W)
7.5
Pwr diss modes not applicable
No
Review of pwr diss data
NOT REVIEWED
Component Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Detail 1769-TD005
Technical Data Publication
1769-td006_-en-p 1769-TD006
1769-td005_-en-p 1769-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for CompactLogix 5370 (1769-L3) v38.011 3.45 MB
Firmware for CompactLogix 5370 (1769-L3) v37.011 3.45 MB
Firmware for CompactLogix 5370 (1769-L3) v36.012 3.44 MB
Firmware for CompactLogix 5370 (1769-L3) v35.015 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v34.016 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v33.016 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v32.013 3.4 MB
Firmware for CompactLogix 5370 (1769-L3) v31.011 3.38 MB
Firmware for CompactLogix 5370 (1769-L3) v30.014 3.37 MB
Product Security Advisory Size Notes
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2025-11694, CVE-2026-9307 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2017-9312 -
CVE-2019-10952, CVE-2019-10954 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
Firmware for CompactLogix 5370 (1769-L3) v38.011 Firmware 3.45 MB
Firmware for CompactLogix 5370 (1769-L3) v37.011 Firmware 3.45 MB
Firmware for CompactLogix 5370 (1769-L3) v36.012 Firmware 3.44 MB
Firmware for CompactLogix 5370 (1769-L3) v35.015 Firmware 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v34.016 Firmware 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v33.016 Firmware 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v32.013 Firmware 3.4 MB
Firmware for CompactLogix 5370 (1769-L3) v31.011 Firmware 3.38 MB
Firmware for CompactLogix 5370 (1769-L3) v30.014 Firmware 3.37 MB
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2025-11694, CVE-2026-9307 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2017-9312 Product Security Advisory -
CVE-2019-10952, CVE-2019-10954 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-10-04. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Component Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1769-L37ERMO
UPC
889508382029
Standard Warranty Duration

1 year See details

Country of Origin
Singapore
Electrical & Connectivity
Communication Protocol
Ethernet/IP
Power Supply
24V DC
Temperature Rating
0…60 °C (32…140 °F)
Technical Specifications
Component 1
Device does not consume power
No
Pwr diss at full load 100% (W)
4.5
Pwr diss modes not applicable
No
Review of pwr diss data
NOT REVIEWED
Other
Device does not consume power
No
Pwr diss at full load 100% (W)
7.5
Pwr diss modes not applicable
No
Review of pwr diss data
NOT REVIEWED
Component Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Sustainability
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Technical Detail General
1769-TD005
1769-td006_-en-p Technical Data
1769-TD006
1769-td005_-en-p Technical Data
1769-TD005
General Publication
Product Cutsheet --
Technical Detail 1769-TD005
Technical Data Publication
1769-td006_-en-p 1769-TD006
1769-td005_-en-p 1769-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for CompactLogix 5370 (1769-L3) v38.011 3.45 MB
Firmware for CompactLogix 5370 (1769-L3) v37.011 3.45 MB
Firmware for CompactLogix 5370 (1769-L3) v36.012 3.44 MB
Firmware for CompactLogix 5370 (1769-L3) v35.015 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v34.016 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v33.016 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v32.013 3.4 MB
Firmware for CompactLogix 5370 (1769-L3) v31.011 3.38 MB
Firmware for CompactLogix 5370 (1769-L3) v30.014 3.37 MB
Product Security Advisory Size Notes
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2025-11694, CVE-2026-9307 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10955 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2017-9312 -
CVE-2019-10952, CVE-2019-10954 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
Firmware for CompactLogix 5370 (1769-L3) v38.011 Firmware 3.45 MB
Firmware for CompactLogix 5370 (1769-L3) v37.011 Firmware 3.45 MB
Firmware for CompactLogix 5370 (1769-L3) v36.012 Firmware 3.44 MB
Firmware for CompactLogix 5370 (1769-L3) v35.015 Firmware 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v34.016 Firmware 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v33.016 Firmware 3.43 MB
Firmware for CompactLogix 5370 (1769-L3) v32.013 Firmware 3.4 MB
Firmware for CompactLogix 5370 (1769-L3) v31.011 Firmware 3.38 MB
Firmware for CompactLogix 5370 (1769-L3) v30.014 Firmware 3.37 MB
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2025-11694, CVE-2026-9307 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10955 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2017-9312 Product Security Advisory -
CVE-2019-10952, CVE-2019-10954 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
  • MOROCCO DOC

This product was certified with the above certifications as of 2026-10-04. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Component Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Armor Compactlogix Controller, 64 nodes
CloseClose
1769-L37ERMO
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose