Loading
View all Compact I/O Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1769-L23-QBFC1B

CompactLogix 512KB DI/O AI/O Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2016, the CompactLogix 512KB DI/O AI/O Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2016 Replacement Category: Engineering Replacement Replacement Product: 1769-L24ER-QBFC1B [https://www.rockwellautomation.com/en-us/products/details.1769-L24ER-QBFC1B.html]
Product at a glance
Replacement Available
Repairable/Replaceable Calculate your impact
Description
Packaged Dual Serial Controller, 512 Kbyte memory, 16DI, 16DO, 4AI, 2AO, 4HSC , 24VDC
  • Add to BOM
  • Repair services
  • Get support
1769-L23-QBFC1B

CompactLogix 512KB DI/O AI/O Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2016, the CompactLogix 512KB DI/O AI/O Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2016 Replacement Category: Engineering Replacement Replacement Product: 1769-L24ER-QBFC1B [https://www.rockwellautomation.com/en-us/products/details.1769-L24ER-QBFC1B.html]
Product at a glance
Replacement Available
Repairable/Replaceable Calculate your impact
Description
Packaged Dual Serial Controller, 512 Kbyte memory, 16DI, 16DO, 4AI, 2AO, 4HSC , 24VDC
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Drawings
Documents
Downloads
Alternative Products
Technotes
Unique Product Identifier
1769-L23-QBFC1B
UPC
612598350742
Standard Warranty Duration

1 year See details

DI/O AI/O Controller
512 kb
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
General Publication
Product Profile --
Selection Guide 1769-SG001
Product Cutsheet --
Installation Instructions 1769-IN082
Technical Data Publication
1769-td005_-en-p 1769-TD005
User Manual Publication
1769-um021_-en-p 1769-UM021
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1769-L23-QBFC1B (multi) 17.83 KB
EDS files for CompactLogix Family (multi) 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) 17.83 KB
EDS files for CompactLogix Family (multi) 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) 17.83 KB
EDS files for CompactLogix Family (multi) 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) 17.83 KB
EDS files for CompactLogix Family (multi) 1.95 MB
Firmware Size Notes
Firmware for 1769-L23-QBFC1B v20.019 2.76 MB
Firmware for 1769-L2x v.20.018 14.49 MB
Firmware for 1769-L2x V19.015 13.34 MB
Firmware for 1769-L2x V17.012 13.67 MB Product DocumentationProduct Documentation Release notes
Product Security Advisory Size Notes
CVE-2019-10952, CVE-2019-10954 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10952, CVE-2019-10954 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
EDS files for 1769-L23-QBFC1B (multi) EDS - Electronic Data Sheet Files 17.83 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) EDS - Electronic Data Sheet Files 17.83 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) EDS - Electronic Data Sheet Files 17.83 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) EDS - Electronic Data Sheet Files 17.83 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
Firmware for 1769-L23-QBFC1B v20.019 Firmware 2.76 MB
Firmware for 1769-L2x v.20.018 Firmware 14.49 MB
Firmware for 1769-L2x V19.015 Firmware 13.34 MB
Firmware for 1769-L2x V17.012 Firmware 13.67 MB Product DocumentationProduct Documentation Release notes
CVE-2019-10952, CVE-2019-10954 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10952, CVE-2019-10954 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1769-L23-QBFC1B
UPC
612598350742
Standard Warranty Duration

1 year See details

Electrical & Connectivity
DI/O AI/O Controller
512 kb
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Documents
Product Profile General
--
Selection Guide General
1769-SG001
Product Cutsheet General
--
Installation Instructions General
1769-IN082
1769-td005_-en-p Technical Data
1769-TD005
1769-um021_-en-p User Manual
1769-UM021
General Publication
Product Profile --
Selection Guide 1769-SG001
Product Cutsheet --
Installation Instructions 1769-IN082
Technical Data Publication
1769-td005_-en-p 1769-TD005
User Manual Publication
1769-um021_-en-p 1769-UM021
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
EDS - Electronic Data Sheet Files Size Notes
EDS files for 1769-L23-QBFC1B (multi) 17.83 KB
EDS files for CompactLogix Family (multi) 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) 17.83 KB
EDS files for CompactLogix Family (multi) 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) 17.83 KB
EDS files for CompactLogix Family (multi) 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) 17.83 KB
EDS files for CompactLogix Family (multi) 1.95 MB
Firmware Size Notes
Firmware for 1769-L23-QBFC1B v20.019 2.76 MB
Firmware for 1769-L2x v.20.018 14.49 MB
Firmware for 1769-L2x V19.015 13.34 MB
Firmware for 1769-L2x V17.012 13.67 MB Product DocumentationProduct Documentation Release notes
Product Security Advisory Size Notes
CVE-2019-10952, CVE-2019-10954 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-10952, CVE-2019-10954 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
EDS files for 1769-L23-QBFC1B (multi) EDS - Electronic Data Sheet Files 17.83 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) EDS - Electronic Data Sheet Files 17.83 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) EDS - Electronic Data Sheet Files 17.83 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
EDS files for 1769-L23-QBFC1B (multi) EDS - Electronic Data Sheet Files 17.83 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
Firmware for 1769-L23-QBFC1B v20.019 Firmware 2.76 MB
Firmware for 1769-L2x v.20.018 Firmware 14.49 MB
Firmware for 1769-L2x V19.015 Firmware 13.34 MB
Firmware for 1769-L2x V17.012 Firmware 13.67 MB Product DocumentationProduct Documentation Release notes
CVE-2019-10952, CVE-2019-10954 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-10952, CVE-2019-10954 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
CompactLogix 512KB DI/O AI/O Controller
CloseClose
1769-L23-QBFC1B
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left Compact I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose