1768-EWEB
CompactLogix Enhanced Web Server Module
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of January 31, 2020, the CompactLogix Enhanced Web Server Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
January 31, 2020
Replacement Category:
Engineering Replacement
Product at a glance
Description
Ethernet/IP Enhanced Web Server Module
1768-EWEB
CompactLogix Enhanced Web Server Module
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of January 31, 2020, the CompactLogix Enhanced Web Server Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
January 31, 2020
Replacement Category:
Engineering Replacement
Product at a glance
Description
Ethernet/IP Enhanced Web Server Module
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Documents
Downloads
Alternative Products
Technotes
| Unique Product Identifier |
1768-EWEB
|
|---|---|
| UPC |
612598344840
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
| Communication |
Ethernet/IP
|
|---|---|
| Connection Cables |
802.3 compliant shielded or
|
| Height |
132mm, 5.2"
|
| Interface |
1 Ethernet RJ45 Category 5
|
| Isolation |
30V (continuous), functional
|
| Number Of Channels |
1
|
| Current draw |
834mA @ 5.2V DC
|
|---|---|
| Enclosure type rating |
None (open-style)
|
| EtherNet/IP communication rate |
10/100 Mbps
|
| IO link master |
True
|
| Isolation voltage |
30V (continuous), functional insulation type, Ethernet to system, Tested at 710V DC @ 60s
|
| Logix communication connections |
128
|
| Number of HW-interfaces industrial Ethernet |
1
|
| Ports |
1 Ethernet RJ45 Category 5
|
| Power consumption |
4.34 W
|
| Power dissipation |
4.38 W
|
| Radio standard Bluetooth |
False
|
| Radio standard GPRS |
False
|
| Radio standard GSM |
False
|
| Radio standard UMTS |
False
|
| Radio standard Wi-Fi 802.11 |
False
|
| Redundancy |
False
|
| Slot width |
1
|
| Suitable for safety functions |
False
|
| Supporting protocol for AS-Interface Safety at Work |
False
|
| Supporting protocol for ASI |
False
|
| Supporting protocol for CAN |
False
|
| Supporting protocol for Data-Highway |
False
|
| Supporting protocol for DeviceNet |
False
|
| Supporting protocol for DeviceNet Safety |
False
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Foundation Fieldbus |
False
|
| Supporting protocol for INTERBUS |
False
|
| Supporting protocol for INTERBUS-Safety |
False
|
| Supporting protocol for KNX |
False
|
| Supporting protocol for LON |
False
|
| Supporting protocol for Modbus |
False
|
| Supporting protocol for PROFIBUS |
False
|
| Supporting protocol for PROFINET CBA |
False
|
| Supporting protocol for PROFINET IO |
False
|
| Supporting protocol for PROFIsafe |
False
|
| Supporting protocol for SERCOS |
False
|
| Supporting protocol for SUCONET |
False
|
| Supporting protocol for SafetyBUS p |
False
|
| Supporting protocol for TCP/IP |
True
|
| Supporting protocol for other bus systems |
False
|
| TCP/IP communication connections |
64
|
| Type of data transmission |
Other
|
| Wire category |
2 - on communication ports
|
| Wire size |
Ethernet connections: RJ45 connector according to IEC 60603-7, 2 or 4 pair Category 5e minimum cable according to TIA 568-B.1 or Category 5 cable according to ISO/IEC 24702.
|
| With optical interface |
False
|
| With potential separation |
False
|
| Conducted RF immunity |
10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
|
|---|---|
| EFT/B immunity |
±2kV @ 5kHz on communications ports
|
| ESD immunity |
6 kV contact discharges, 8 kV air discharges
|
| Emissions |
CISPR 11 (IEC 61000-6-4): Group 1, Class A
|
| Nonoperating temperature |
-40 to 85 °C
|
| Operating temperature |
0 to 60 °C
|
| Radiated RF immunity |
10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 900 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz
|
| Relative humidity |
5...95% noncondensing
|
| Shock |
Operating: 30 G
|
| Surge transient immunity |
±2 kV line-earth (CM) on communication ports
|
| Surrounding air temperature, max |
60 °C
|
| Vibration |
5 G @ 10...500 Hz
|
Mechanical
| Depth |
105.1 mm
|
|---|---|
| Height |
132 mm
|
| Module location |
DIN rail or panel mount
|
| Mounting screw torque |
1.16 Nm (10 in-lb) - use M4 or #8 screws
|
| Weight, approx |
0.213 kg
|
| Width |
56.7 mm
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Selection Guide | 1769-SG001 |
| Installation Instructions | 1768-IN007 |
| Technical Data | Publication |
|---|---|
| 1769-td007_-en-p | 1769-TD007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Version:
Release notes
2.005
| EDS - Electronic Data Sheet Files | Size | Notes | |
|---|---|---|---|
|
|
EDS files for 1768-EWEB (multi) | 6.05 KB | |
|
|
EDS files for CompactLogix Family (multi) | 1.95 MB | |
| Firmware | Size | Notes | |
|
|
Firmware for 1768-EWEB | 9.8 MB | |
| Firmware Tools | Size | Notes | |
|
|
Comms Bundle 1768-EWEB V 2.005 | 126 MB | Release notes |
| Product Security Advisory | Size | Notes | |
|
|
CVE-2018-19016 | - | |
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
1768-EWEB
|
|---|---|
| UPC |
612598344840
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
Electrical & Connectivity
| Communication |
Ethernet/IP
|
|---|---|
| Connection Cables |
802.3 compliant shielded or
|
| Height |
132mm, 5.2"
|
| Interface |
1 Ethernet RJ45 Category 5
|
| Isolation |
30V (continuous), functional
|
| Number Of Channels |
1
|
| Current draw |
834mA @ 5.2V DC
|
|---|---|
| Enclosure type rating |
None (open-style)
|
| EtherNet/IP communication rate |
10/100 Mbps
|
| IO link master |
True
|
| Isolation voltage |
30V (continuous), functional insulation type, Ethernet to system, Tested at 710V DC @ 60s
|
| Logix communication connections |
128
|
| Number of HW-interfaces industrial Ethernet |
1
|
| Ports |
1 Ethernet RJ45 Category 5
|
| Power consumption |
4.34 W
|
| Power dissipation |
4.38 W
|
| Radio standard Bluetooth |
False
|
| Radio standard GPRS |
False
|
| Radio standard GSM |
False
|
| Radio standard UMTS |
False
|
| Radio standard Wi-Fi 802.11 |
False
|
| Redundancy |
False
|
| Slot width |
1
|
| Suitable for safety functions |
False
|
| Supporting protocol for AS-Interface Safety at Work |
False
|
| Supporting protocol for ASI |
False
|
| Supporting protocol for CAN |
False
|
| Supporting protocol for Data-Highway |
False
|
| Supporting protocol for DeviceNet |
False
|
| Supporting protocol for DeviceNet Safety |
False
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Foundation Fieldbus |
False
|
| Supporting protocol for INTERBUS |
False
|
| Supporting protocol for INTERBUS-Safety |
False
|
| Supporting protocol for KNX |
False
|
| Supporting protocol for LON |
False
|
| Supporting protocol for Modbus |
False
|
| Supporting protocol for PROFIBUS |
False
|
| Supporting protocol for PROFINET CBA |
False
|
| Supporting protocol for PROFINET IO |
False
|
| Supporting protocol for PROFIsafe |
False
|
| Supporting protocol for SERCOS |
False
|
| Supporting protocol for SUCONET |
False
|
| Supporting protocol for SafetyBUS p |
False
|
| Supporting protocol for TCP/IP |
True
|
| Supporting protocol for other bus systems |
False
|
| TCP/IP communication connections |
64
|
| Type of data transmission |
Other
|
| Wire category |
2 - on communication ports
|
| Wire size |
Ethernet connections: RJ45 connector according to IEC 60603-7, 2 or 4 pair Category 5e minimum cable according to TIA 568-B.1 or Category 5 cable according to ISO/IEC 24702.
|
| With optical interface |
False
|
| With potential separation |
False
|
Compliance & Environment
| Conducted RF immunity |
10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
|
|---|---|
| EFT/B immunity |
±2kV @ 5kHz on communications ports
|
| ESD immunity |
6 kV contact discharges, 8 kV air discharges
|
| Emissions |
CISPR 11 (IEC 61000-6-4): Group 1, Class A
|
| Nonoperating temperature |
-40 to 85 °C
|
| Operating temperature |
0 to 60 °C
|
| Radiated RF immunity |
10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 900 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz
|
| Relative humidity |
5...95% noncondensing
|
| Shock |
Operating: 30 G
|
| Surge transient immunity |
±2 kV line-earth (CM) on communication ports
|
| Surrounding air temperature, max |
60 °C
|
| Vibration |
5 G @ 10...500 Hz
|
Physical Characteristics
Mechanical
| Depth |
105.1 mm
|
|---|---|
| Height |
132 mm
|
| Module location |
DIN rail or panel mount
|
| Mounting screw torque |
1.16 Nm (10 in-lb) - use M4 or #8 screws
|
| Weight, approx |
0.213 kg
|
| Width |
56.7 mm
|
Documents
|
Product Cutsheet
General
-- |
|
Selection Guide
General
1769-SG001 |
|
Installation Instructions
General
1768-IN007 |
|
1769-td007_-en-p
Technical Data
1769-TD007 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Selection Guide | 1769-SG001 |
| Installation Instructions | 1768-IN007 |
| Technical Data | Publication |
| 1769-td007_-en-p | 1769-TD007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Version:
Release notes
2.005
| EDS - Electronic Data Sheet Files | Size | Notes | |
|---|---|---|---|
|
|
EDS files for 1768-EWEB (multi) | 6.05 KB | |
|
|
EDS files for CompactLogix Family (multi) | 1.95 MB | |
| Firmware | Size | Notes | |
|
|
Firmware for 1768-EWEB | 9.8 MB | |
| Firmware Tools | Size | Notes | |
|
|
Comms Bundle 1768-EWEB V 2.005 | 126 MB | Release notes |
| Product Security Advisory | Size | Notes | |
|
|
CVE-2018-19016 | - | |
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
CompactLogix Enhanced Web Server Module
1768-EWEB
Close
Print
Copyright ©2026 Rockwell Automation, Inc.