Loading
View all Chassis-based Communication Modules
  • alt text
alt text
1768-CNBR

CompactLogix L4X Redundant CNet Module

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 1768-CNBR product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of January 31, 2020, the CompactLogix L4X Redundant CNet Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: January 31, 2020 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of January 31, 2020, the CompactLogix L4X Redundant CNet Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: January 31, 2020 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Environmental
Certification
Drawings
Documents
Alternative Products
Technotes
Communication
ControlNet
Connection Cables
1 m Tap
Interface
2 ControlNet BNC,1 ControlNet RJ45
Isolation
30V (continuous), functional insulation type, Tested at 710V DC @ 60s, ControlNet port to system
Number Of Channels
2
Number of HW-interfaces industrial Ethernet
1
Suitable for safety functions
False
With optical interface
False
Supporting protocol for TCP/IP
False
Supporting protocol for DeviceNet
False
Supporting protocol for other bus systems
False
Redundancy
True
IO link master
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
False
Type of data transmission
Other
Logix communication connections
48
Power dissipation
5.14 W
Thermal dissipation
17.5 btu/h
Configuration
Redundant
Enclosure type rating
None (open-style)
Number of nodes, max
99 nodes
Current draw
1A @ 5.2V DC
ControlNet cable
Quad shield RG6 coaxial cable
Ports
2 ControlNet BNC, 1 ControlNet RJ45
Wire category
2 - on communication ports
Isolation voltage
30V (continuous), functional insulation type, ControlNet to backplane, No isolation between NAP and Backplane, Type tested at 500V AC @ 60s, ControlNet network to system
Supporting protocol for LON
False
Supporting protocol for ASI
False
Supporting protocol for PROFIBUS
False
Supporting protocol for CAN
False
Supporting protocol for INTERBUS
False
Supporting protocol for KNX
False
Supporting protocol for Modbus
False
Supporting protocol for Data-Highway
False
Supporting protocol for SUCONET
False
With potential separation
False
Supporting protocol for SERCOS
False
Supporting protocol for INTERBUS-Safety
False
Radio standard Bluetooth
False
Radio standard Wi-Fi 802.11
False
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SafetyBUS p
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Slot width
1
ControlNet communication rate
5 mbit/s
Width
56.7 mm
Height
132 mm
Depth
105.1 mm
Weight, approx
0.293 kg
Module location
DIN rail or panel mount
Mounting screw torque
1.16 Nm (10 in-lb) - use M4 or #8 screws
Surrounding air temperature, max
60 °C
Emissions
CISPR 11 (IEC 61000-6-4): Class A
Vibration
5 G @ 10...500 Hz
ESD immunity
6 kV contact discharges, 8 kV air discharges
EFT/B immunity
±2kV @ 5kHz on communications ports
Relative humidity
5...95% noncondensing
Shock
Operating: 30 G
Conducted RF immunity
10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
Surge transient immunity
±1 kV line-earth(CM) on communications ports
Nonoperating temperature
-40 to 85 °C
Operating temperature
0 to 60 °C
Radiated RF immunity
10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 900 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz
North American temperature code
T4A
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Installation Instructions 1768-IN006
Product Cutsheet --
Selection Guide 1769-SG001
Technical Data Publication
1769-td007_-en-p 1769-TD007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication
ControlNet
Connection Cables
1 m Tap
Interface
2 ControlNet BNC,1 ControlNet RJ45
Isolation
30V (continuous), functional insulation type, Tested at 710V DC @ 60s, ControlNet port to system
Number Of Channels
2
Number of HW-interfaces industrial Ethernet
1
Suitable for safety functions
False
With optical interface
False
Supporting protocol for TCP/IP
False
Supporting protocol for DeviceNet
False
Supporting protocol for other bus systems
False
Redundancy
True
IO link master
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
False
Type of data transmission
Other
Logix communication connections
48
Power dissipation
5.14 W
Thermal dissipation
17.5 btu/h
Configuration
Redundant
Enclosure type rating
None (open-style)
Number of nodes, max
99 nodes
Current draw
1A @ 5.2V DC
ControlNet cable
Quad shield RG6 coaxial cable
Ports
2 ControlNet BNC, 1 ControlNet RJ45
Wire category
2 - on communication ports
Isolation voltage
30V (continuous), functional insulation type, ControlNet to backplane, No isolation between NAP and Backplane, Type tested at 500V AC @ 60s, ControlNet network to system
Supporting protocol for LON
False
Supporting protocol for ASI
False
Supporting protocol for PROFIBUS
False
Supporting protocol for CAN
False
Supporting protocol for INTERBUS
False
Supporting protocol for KNX
False
Supporting protocol for Modbus
False
Supporting protocol for Data-Highway
False
Supporting protocol for SUCONET
False
With potential separation
False
Supporting protocol for SERCOS
False
Supporting protocol for INTERBUS-Safety
False
Radio standard Bluetooth
False
Radio standard Wi-Fi 802.11
False
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SafetyBUS p
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Slot width
1
ControlNet communication rate
5 mbit/s
Width
56.7 mm
Height
132 mm
Depth
105.1 mm
Weight, approx
0.293 kg
Module location
DIN rail or panel mount
Mounting screw torque
1.16 Nm (10 in-lb) - use M4 or #8 screws
Surrounding air temperature, max
60 °C
Emissions
CISPR 11 (IEC 61000-6-4): Class A
Vibration
5 G @ 10...500 Hz
ESD immunity
6 kV contact discharges, 8 kV air discharges
EFT/B immunity
±2kV @ 5kHz on communications ports
Relative humidity
5...95% noncondensing
Shock
Operating: 30 G
Conducted RF immunity
10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
Surge transient immunity
±1 kV line-earth(CM) on communications ports
Nonoperating temperature
-40 to 85 °C
Operating temperature
0 to 60 °C
Radiated RF immunity
10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 900 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz
North American temperature code
T4A
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Installation Instructions General
1768-IN006
Product Cutsheet General
--
Selection Guide General
1769-SG001
1769-td007_-en-p Technical Data
1769-TD007
General Publication
Installation Instructions 1768-IN006
Product Cutsheet --
Selection Guide 1769-SG001
Technical Data Publication
1769-td007_-en-p 1769-TD007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
CompactLogix L4X Redundant CNet Module
CloseClose
1768-CNBR
Close
Print
Allen-Bradley 1768-CNBR product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose