Loading
View all MicroLogix Expansion I/O Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
1762-OV32T

MicroLogix 32 Point Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active Mature
Product at a glance
Digital Product Passport Digital Product Passport
Replacement Available
Description
1762 MicroLogix 1200 System, 32 Point 24 VDC Sink Output Module
  • Add to BOM
  • Repair services
  • Get support
1762-OV32T

MicroLogix 32 Point Module

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active Mature
Product at a glance
Digital Product Passport Digital Product Passport
Replacement Available
Description
1762 MicroLogix 1200 System, 32 Point 24 VDC Sink Output Module
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Physical Characteristics
Mechanical
Electrical & Connectivity
Inputs & Outputs (I/O)
Power & Electrical Characteristics
General Features
Sustainability
Lifecycle Assessment
Substance Disclosures
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Technotes
Unique Product Identifier
1762-OV32T
UPC
612598849918
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Malaysia

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Mechanical
Depth
87 mm
Height
90 mm
Shock
Operating: 30G panel mounted, 3 pulses per axis Relay ops: 7G
Vibration
Operating: 10...500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hr per axis Relay ops: 1.5G
Weight
200 g
Width
40.4 mm
I/O Specifications
On-state current, min
1 mA
Operating voltage
10.2...26.4V DC
Voltage category
24V DC sink
Output Signals
Off-state leakage current, max
0.1mA @ 26.4V DC
On-state voltage drop, max
0.5A @ 0.3V DC
Bus current draw, max
175mA @ 5V DC
Continuous current per common, max
2.0A @ 60°C (140 °F)
Continuous current per module, max
4.0A @ 60°C (140 °F)
Continuous current per point, max
0.5A @ 60°C (140 °F
Digital inputs configurable
False
Digital outputs configurable
False
Heat dissipation, max
2.7 W @ 26.4V DC
Isolated groups
Group 1: Outputs 0...15, Group 2: Outputs 16...31 (internally, connected to common)
Number of digital outputs
32
Output group to backplane isolation
Verified by one of the following dielectric tests: 1200V AC @ 2s or 1697V DC @ 2s, 75V DC working voltage (IEC Class 2 reinforced insulation)
Output group to output group isolation
Verified by one of the following dielectric tests: 1200V AC @ 2s or 1697V DC @ 2s, 75V DC working voltage (IEC Class 2 reinforced insulation)
Power supply distance rating
6 (The module may not be more than 6 modules away from the power supply.)
Redundancy
False
Short-circuit protection, outputs available
False
Signal delay, resistive load, max
ON delay: 0.5 ms OFF delay: 4.0 ms
Suitable for safety functions
False
Surge current, max
2.0 A (Repeatability is once every 2 s at 60 °C (140 °F) for 10 ms)
Type of digital output
Relay
Type of electric connection
Screw connection
Type of output voltage
DC
Consist Of
Connectors
Depth
87
Height
90
I/O Isolation
Isolated
I/O Status Indication
LED
Output
32 Point, 24V DC Sink
Temperature Rating
-20…60 °C (-4…140 °F)
digital output modules
32 Point 24V DC Sink Output
Cradle To Grave
288 kg CO2 eq
Cradle To Gate
11.4 kg CO2 eq
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Altitude
2000 m
Conducted RF immunity
IEC61000-4-6: 10V, 0.15…80 MHz
EFT/B immunity
IEC61000-4-4: 2kV @ 5kHz on signal ports
ESD immunity
EN 61000-4-2, 4 kV contact, 8 kV air, 4 kV indirect
Hazardous environment class
Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213, ANSI/ISA-12.12.01)
Operating humidity
5...95% noncondensing
Operating temperature
-20 to 65 °C
Radiated RF immunity
IEC61000-4-3: 10V/m, 80...2700 MHz, 80% Alitude modulation
Radiated and conducted emissions
EN50081-2: Class A
Storage temperature
-40 °C
Surge transient immunity
IEC61000-4-5: 2 kV common mode, 1 kV differential mode

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UL Listed
  • UL Listed Hazardous
  • UL Listed

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
1762-OV32T
UPC
612598849918
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Malaysia

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Physical Characteristics
Mechanical
Depth
87 mm
Height
90 mm
Shock
Operating: 30G panel mounted, 3 pulses per axis Relay ops: 7G
Vibration
Operating: 10...500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hr per axis Relay ops: 1.5G
Weight
200 g
Width
40.4 mm
Electrical & Connectivity
I/O Specifications
On-state current, min
1 mA
Operating voltage
10.2...26.4V DC
Voltage category
24V DC sink
Output Signals
Off-state leakage current, max
0.1mA @ 26.4V DC
On-state voltage drop, max
0.5A @ 0.3V DC
Bus current draw, max
175mA @ 5V DC
Continuous current per common, max
2.0A @ 60°C (140 °F)
Continuous current per module, max
4.0A @ 60°C (140 °F)
Continuous current per point, max
0.5A @ 60°C (140 °F
Digital inputs configurable
False
Digital outputs configurable
False
Heat dissipation, max
2.7 W @ 26.4V DC
Isolated groups
Group 1: Outputs 0...15, Group 2: Outputs 16...31 (internally, connected to common)
Number of digital outputs
32
Output group to backplane isolation
Verified by one of the following dielectric tests: 1200V AC @ 2s or 1697V DC @ 2s, 75V DC working voltage (IEC Class 2 reinforced insulation)
Output group to output group isolation
Verified by one of the following dielectric tests: 1200V AC @ 2s or 1697V DC @ 2s, 75V DC working voltage (IEC Class 2 reinforced insulation)
Power supply distance rating
6 (The module may not be more than 6 modules away from the power supply.)
Redundancy
False
Short-circuit protection, outputs available
False
Signal delay, resistive load, max
ON delay: 0.5 ms OFF delay: 4.0 ms
Suitable for safety functions
False
Surge current, max
2.0 A (Repeatability is once every 2 s at 60 °C (140 °F) for 10 ms)
Type of digital output
Relay
Type of electric connection
Screw connection
Type of output voltage
DC
Consist Of
Connectors
Depth
87
Height
90
I/O Isolation
Isolated
I/O Status Indication
LED
Output
32 Point, 24V DC Sink
Temperature Rating
-20…60 °C (-4…140 °F)
digital output modules
32 Point 24V DC Sink Output
Sustainability
Cradle To Grave
288 kg CO2 eq
Cradle To Gate
11.4 kg CO2 eq
The LCA model used to generate the sustainability results has been independently reviewed by a 3rd party in accordance with ISO 14071 and the EU Product Environmental Footprint (PEF) framework.
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Compliance & Environment
Altitude
2000 m
Conducted RF immunity
IEC61000-4-6: 10V, 0.15…80 MHz
EFT/B immunity
IEC61000-4-4: 2kV @ 5kHz on signal ports
ESD immunity
EN 61000-4-2, 4 kV contact, 8 kV air, 4 kV indirect
Hazardous environment class
Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213, ANSI/ISA-12.12.01)
Operating humidity
5...95% noncondensing
Operating temperature
-20 to 65 °C
Radiated RF immunity
IEC61000-4-3: 10V/m, 80...2700 MHz, 80% Alitude modulation
Radiated and conducted emissions
EN50081-2: Class A
Storage temperature
-40 °C
Surge transient immunity
IEC61000-4-5: 2 kV common mode, 1 kV differential mode
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1762-ct021_-en-e.pdf}
  • UL Listed Hazardous
  • UL Listed

This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
MicroLogix 32 Point Module
CloseClose
1762-OV32T
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left MicroLogix Expansion I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose