Loading
View all MicroLogix Expansion I/O Modules
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
1762-L40BXBR

MicroLogix 1200 40 Point Controller

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of August 25, 2021, the MicroLogix 1200 40 Point Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: August 25, 2021 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of August 25, 2021, the MicroLogix 1200 40 Point Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: August 25, 2021 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
General
Drawings
Documents
Technotes
Class
Controller
Communication
DF1, DH-485, Modbus RTU, ASCII
Communication Ports
2 serial port
Controller
24DC,(20)standard 24DC,(4)fast 24DC dig in,(8)relay out,(7)standard 24DC FET out,(1)fast 24DC FET out,Prog/HMI Port
Depth
87
Height
90
Input Signal
24V DC
Interface
(2) RS-232C Port
Memory
6 KB
Number Of Channels
24 I/P, 16 O/P
Output
8 relay - 8x24V DC source
Output Signal
(8) Relay and (8) 24V DC FET
Power Supply
24V DC
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Selection Guide 1761-SG001
Installation Instructions 1762-IN006
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class
Controller
Communication
DF1, DH-485, Modbus RTU, ASCII
Communication Ports
2 serial port
Controller
24DC,(20)standard 24DC,(4)fast 24DC dig in,(8)relay out,(7)standard 24DC FET out,(1)fast 24DC FET out,Prog/HMI Port
Depth
87
Height
90
Input Signal
24V DC
Interface
(2) RS-232C Port
Memory
6 KB
Number Of Channels
24 I/P, 16 O/P
Output
8 relay - 8x24V DC source
Output Signal
(8) Relay and (8) 24V DC FET
Power Supply
24V DC
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Selection Guide General
1761-SG001
Installation Instructions General
1762-IN006
Product Cutsheet General
--
General Publication
Selection Guide 1761-SG001
Installation Instructions 1762-IN006
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
MicroLogix 1200 40 Point Controller
CloseClose
1762-L40BXBR
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose